High pressure Hose Series - 2380N - Europe | Product Series

Filter by

    No filters selected

Color

Maximum Working Pressure (MPa)

Weight (kg/m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High pressure Hose Series - 2380N - Europe

High pressure Hose Series - 2380N - Europe

Parker High Pressure 2380N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 75 MPa.

Technical Specifications

  • Weight: 0.11 to 1.23 lb/ft, 0.16 to 1.83 kg/m
  • Industry: General Industrial, Marine
  • Hose Inner Tube Material: Polyamide (PA)
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 275 to 1100 bar, 3990 to 15950 psi, 27.5 to 110.0 MPa
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyurethane
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Thermoplastic
  • Minimum Bend Radius: 2.165 to 15.748 inch, 55 to 400 mm
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: n/a
  • Compatible Fitting: 8X Series, KX Series, E4 Series, NX Series
  • Inside Diameter: 5/32 to 1-1/4 inch, 4.0 to 32.0 mm
  • Application: Hydraulics
  • Hose Reinforcement Material: 2 Spirals and 2 Open Spirals of High Tensile Steel Wire
  • Outside Diameter: 0.382 to 1.732 inch, 9.7 to 44 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Polyflex High Pressure 2380N Hoses are developed for High and Ultra High Pressure applications.
The excellent handling increases operator efficiency and long service life reduces costly down times.
Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial
• Marine
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Replaces steel pipe where flexibility is important
• A manufacturing procedure applying water pressure to produce complex hollow parts made from pipe-like basic materials
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2  thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor: 4:1

Applications:
• Industrial cleaning
• High pressure service for the construction and shipbuilding industry
• For working pressure up to 75 MPa (10.875 psi)

Technical specifications:
• Core tube: Polyamide
• Pressure reinforcement: Two spiral layers and two open spiral layers of high tensile steel wire
• Cover: Polyurethane, DN32: Polyamide
• Standard colour: black
• Temperature range: -40°C up to +100°C

Related Documents

×
Products Color Maximum Working Pressure (MPa) Weight (kg/m)
2380N-025V10 Black 75.0 0.16
2380N-04V00 Black 70.0 0.27
2380N-05V00 Black 62.5 0.35
2380N-06V10 Black 57.5 0.44
2380N-08V10 Black 55.0 0.68
2380N-20V30 Black 27.5 1.83
2380N-04V10-MSHA Black 70.0 0.28
2380N-04V00W Black 110.0 0.28
2380N-05V00W Black 100.0 0.35
2380N-16V12 Blue 34.5 1.49
2380N-16V13 Green 34.5 1.49
2380N-16V16 Yellow 34.5 1.49
2380N-06V10W Black 92.0 0.44

687PDC
687513