High pressure Hose Series - 2388N - Europe | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High pressure Hose Series - 2388N - Europe

High pressure Hose Series - 2388N - Europe

Parker High Pressure 2388N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 80 MPa.

Technical Specifications

  • Weight: 0.20 to 0.54 lb/ft, 0.30 to 0.80 kg/m
  • Industry: General Industrial, Marine
  • Hose Inner Tube Material: Polyamide (PA)
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 10440 to 18560 psi, 720 to 1280 bar, 72.0 to 128.0 MPa
  • Application: High Pressure Hydraulics
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyurethane
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 1.575 to 4.724 inch, 40 to 120 mm
  • Materials of Construction: Thermoplastic
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: n/a
  • Compatible Fitting: 8X Series, KY Series, BS Series
  • Inside Diameter: 1/4 to 1/2 inch, 6.4 to 13 mm
  • Hose Reinforcement Material: 2 Spirals and 2 Open Spirals of High Tensile Steel Wire
  • Outside Diameter: 0.528 to 0.909 inch, 13.4 to 23.01 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Polyflex High Pressure 2388N Hoses are developed for High and Ultra High Pressure applications.
The excellent handling increases operator efficiency and long service life reduces costly down times.
Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial
• Marine
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Replaces steel pipe where flexibility is important
• A manufacturing procedure applying water pressure to produce complex hollow parts made from pipe-like basic materials
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Fully compatible with Polyflex Lok hereby massive time savings during assembly and improved operator safety
• Design factor 4:1

Applications:
• Industrial cleaning
• High pressure service for the construction and shipbuilding industry
• For working pressure up to 80 MPa (11.600 psi)

Technical specifications:
• Core tube: Polyamide
• Pressure reinforcement: Two spiral layers and two open spiral layers of high
tensile steel wire
• Cover: Polyurethane
• Colour: Black
• Temperature Range: -40°C up to +100°C

Related Documents

×
Products Maximum Working Pressure (MPa)
2388N-04V00 80
2388N-04V12W 128
2388N-08V12W 110
2388N-06V12 72

687PDC
687513