Crimped Thermoplastic UHP Hose Fittings, 8X Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose I.D. (mm)

Fitting Type

Connection Thread Size

Materials of Construction

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic UHP Hose Fittings, 8X Series

Crimped Thermoplastic UHP Hose Fittings, 8X Series

Parker Polyflex High Pressure 8X Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards. Suitable for hydraulic hose types with working pressure from 42 up to 103.4 MPa

Technical Specifications

  • Nominal Inside Diameter: DN 4 to 12
  • Hose Inside Diameter: -4 to -25 (Size), 5/32 to 5/16 inch
  • Connection Type: NPT, UNF, NPSM, Metric, BSP, UNF-LH
  • Length: 48 to 108.2 mm, 2 to 4.3 inch
  • Maximum Operating Pressure: 1.9 to 4.3 psi
  • Shape: Straight, Elbow 45°, Elbow 90°

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Polyflex High Pressure 8X Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Industrial
• Oil & Gas
• Construction machinery
• Mining

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• High pressure applications where non-conductivity is required
• Construction and shipbuilding industry
• Industrial cleaning
• Media transfer
• Industrial hydraulics (high kink resistance and high flexibility for hydraulic tools, straightening benches, clamps)
• Hydraulic applications in mining environment
• Suitable for hydraulic hose types with working pressure from 42 up to 103.4 MPa (6090 up to 15000 psi)

Related Documents

×
Products Maximum Working Pressure (MPa) Hose I.D. (mm) Fitting Type Connection Thread Size Materials of Construction Product Style
1018X-2-025 75.0 MPa 4 mm 1 1/8" Carbon Steel, Zinc-plated NPT Male
1018X-4-025 75.0 MPa 4 mm 1 1/4" Carbon Steel, Zinc-plated NPT Male
1018X-6-06 103.4 MPa 9.5 mm 1 3/8" Carbon Steel, Zinc-plated NPT Male
1018X-8-06 103.4 MPa 9.5 mm 1 1/2" Carbon Steel, Zinc-plated NPT Male
1018X-8-08 103.4 MPa 12.7 mm 1 1/2" Carbon Steel, Zinc-plated NPT Male
1018X-2-04 103.4 MPa 6.4 mm 1 1/8" Carbon Steel, Zinc-plated Male NPT
1018X-4-04 103.4 MPa 6.4 mm 1 1/4" Carbon Steel, Zinc-plated Male NPT
1018X-4-04C 103.4 MPa 6.4 mm 1 1/4" Stainless Steel Male NPT
1018X-6-04 103.4 MPa 6.4 mm 1 3/8" Carbon Steel, Zinc-plated Male NPT
1D28X-14-06 63.0 MPa 9.5 mm D2 M22x1.5 Metric Male Heavy Series
1D28X-16-08 63.0 MPa 12.7 mm D2 M24x1.5 Metric Male Heavy Series
1D98X-4-04 80.0 MPa 6.4 mm D9 1/4" BSP Male
1D98X-4-04C 80.0 MPa 6.4 mm D9 1/4" BSP Male
1D98X-6-04 80.0 MPa 6.4 mm D9 3/8" BSP Male
1D98X-6-06 575.0 MPa 9.5 mm D9 3/8" BSP Male
13B8X-8-08 55.0 MPa 12.7 mm 3B 1/2" BSP Male
1928X-4-025 75.0 MPa 4 mm 92 1/4" BSP Female - Swivel (60° cone)
1928X-4-04 80.0 MPa 6.4 mm 92 1/4" BSP Female - Swivel (60° cone)
1928X-4-04C 80.0 MPa 6.4 mm 92 1/4" BSP Female - Swivel (60° cone)
1928X-6-06 57.5 MPa 9.5 mm 92 3/8" BSP Female - Swivel (60° cone)
1928X-6-06C 57.5 MPa 9.5 mm 92 3/8" BSP Female - Swivel (60° cone)
1928X-8-06 57.5 MPa 9.5 mm 92 1/2" BSP Female - Swivel (60° cone)
1928X-8-06C 57.5 MPa 9.5 mm 92 1/2" BSP Female - Swivel (60° cone)
1018X-6-04C 103.4 MPa 6.4 mm 1 3/8" Stainless Steel Male NPT
1018X-6-05 103.4 MPa 7.9 mm 1 3/8" Carbon Steel, Zinc-plated Male NPT
1018X-6-05C 103.4 MPa 7.9 mm 1 3/8" Stainless Steel Male NPT
1018X-6-06C 103.4 MPa 9.5 mm 1 3/8" Stainless Steel Male NPT
1018X-8-06C 103.4 MPa 9.5 mm 1 1/2" Stainless Steel Male NPT
1018X-8-08C 103.4 MPa 12.7 mm 1 1/2" Stainless Steel Male NPT
1018X-4-04ZE 103.4 MPa 6.4 mm 1 1/4" Carbon Steel, Zinc-plated Male NPT
1018X-6-04ZE 103.4 MPa 6.4 mm 1 3/8" Carbon Steel, Zinc-plated Male NPT
1058X-4-04 80.0 MPa 6.4 mm 5 7/16"-20 Special Materials UNF Male with O-ring
1058X-6-04 80.0 MPa 6.4 mm 5 9/16"-18 Special Materials UNF Male with O-ring
1068X-10-08 69.0 MPa 12.7 mm 6 7/8"-14 Carbon Steel, Zinc-plated, C: Stainless Steel JIC Female Swivel
1068X-4-04 69.0 MPa 6.4 mm 6 7/16"-20 Carbon Steel, Zinc-plated, C: Stainless Steel JIC Female Swivel
1068X-4-04C 69.0 MPa 6.4 mm 6 7/16"-20 Stainless Steel JIC Female Swivel
1068X-5-04 80.0 MPa 6.4 mm 6 1/2"-20 Carbon Steel, Zinc-plated, C: Stainless Steel JIC Female Swivel
1068X-5-04C 80.0 MPa 6.4 mm 6 1/2"-20 Stainless Steel JIC Female Swivel
1928X-8-08 55.0 MPa 12.7 mm 92 1/2" BSP Female - Swivel (60° cone)
1AY8X-6-04 80.0 MPa 6.4 mm AY 9/16"-18 Female Type “M” Swivel Fitting
1C38X-12-06 57.5 MPa 9.5 mm C3 M18x1.5 Metric Female Swivel Light Series
1C38X-15-08 55.0 MPa 12.7 mm C3 M22x1.5 Metric Female Swivel Light Series
1068X-8-06C 69.0 MPa n/a 6 3/4"-16 JIC Female Swivel Fitting
1Y28X-6-04C 138.0 MPa n/a Y2 3/8"-24 Medium Pressure Tube Nipple
1AY8X-6-04C 103.5 MPa n/a AY 9/16"-18 Female Type “M” Swivel Fitting
1068X-6-04 80.0 MPa 6.4 mm 6 9/16"-18 Carbon Steel, Zinc-plated, C: Stainless Steel JIC Female Swivel
1068X-6-04C 80.0 MPa 6.4 mm 6 9/16"-18 Stainless Steel JIC Female Swivel
1068X-6-05 69.0 MPa 7.9 mm 6 9/16"-18 Carbon Steel, Zinc-plated, C: Stainless Steel JIC Female Swivel
1068X-6-05C 69.0 MPa 7.9 mm 6 9/16"-18 Stainless Steel JIC Female Swivel
1068X-6-06 69.0 MPa 9.5 mm 6 9/16"-18 Carbon Steel, Zinc-plated, C: Stainless Steel JIC Female Swivel
1068X-6-06C 69.0 MPa 9.5 mm 6 9/16"-18 JIC Female Swivel
1068X-8-06 69.0 MPa 9.5 mm 6 3/4"-16 JIC Female Swivel
1068X-8-08 69.0 MPa 12.7 mm 6 3/4"-16 JIC Female Swivel
1068X-8-08C 69.0 MPa 12.7 mm 6 3/4"-16 JIC Female Swivel
1078X-4-04 80.0 MPa 6.4 mm 7 1/4"-18 NPSM Female Swivel
1C68X-16-08 55.0 MPa 12.7 mm C6 M24x1.5 Metric Female Swivel Heavy Series
1C98X-10-04 80.0 MPa 6.4 mm C9 M18x1.5 Metric Female Swivel Heavy Series with O-ring
1C98X-10-04C 80.0 MPa 6.4 mm C9 M18x1.5 Metric Female Swivel Heavy Series with O-ring
1C98X-12-05 63.0 MPa 7.9 mm C9 M20x1.5 Metric Female Swivel Heavy Series with O-ring
1C98X-12-04 80.0 MPa 6.4 mm C9 M20x1.5 Metric Female Swivel Heavy Series with O-ring
1C98X-12-06 63.0 MPa 9.5 mm C9 M20x1.5 Metric Female Swivel Heavy Series with O-ring
10C8X-12-06 63.0 MPa 9.5 mm 0C M20x1.5 Metric Female Swivel Heavy Series with O-ring
10C8X-14-06 63.0 MPa 9.5 mm 0C M22x1.5 Metric Female Swivel Heavy Series with O-ring
1C98X-12-06C 63.0 MPa 9.5 mm C9 M20x1.5 Metric Female Swivel Heavy Series with O-ring
1C98X-14-06 63.0 MPa 9.5 mm C9 M22x1.5 Metric Female Swivel Heavy Series with O-ring
1C98X-16-08 63.0 MPa 12.7 mm C9 M24x1.5 Metric Female Swivel Heavy Series with O-ring
1C98X-8-025 75.0 MPa 4 mm C9 M16x1.5 Metric Female Swivel Heavy Series with O-ring
1C98X-8-025C 75.0 MPa 4 mm C9 M16x1.5 Metric Female Swivel Heavy Series with O-ring
1C98X-8-04C 69.0 MPa 6.4 mm C9 M16x1.5 Metric Female Swivel Heavy Series with O-ring
1C98X-8-04 80.0 MPa 6.4 mm C9 M16x1.5 Metric Female Swivel Heavy Series with O-ring
1U08X-4-04 80.0 MPa 6.4 mm U0 1/4" BSP Female - Swivel (ballnose)
1U08X-6-04 80.0 MPa 6.4 mm U0 3/8" BSP Female - Swivel (ballnose)
1U08X-6-05 62.5 MPa 7.9 mm U0 3/8" BSP Female - Swivel (ballnose)
10C8X-16-08 63.0 MPa 12.7 mm 0C M24x1.5 Metric Female Swivel Heavy Series with O-ring
11C8X-14-06 63.0 MPa 9.5 mm 1C M22x1.5 Metric Female Swivel Heavy Series with O-ring
11C8X-16-08 63.0 MPa 12.7 mm 1C M24x1.5 Metric Female Swivel Heavy Series with O-ring
13B8X-4-025 75.0 MPa 4 mm 3B 1/4" BSP Male
13B8X-4-04 80.0 MPa 6.4 mm 3B 1/4" BSP Male
13B8X-6-05 62.5 MPa 7.9 mm 3B 3/8" BSP Male

687PDC
687513