401816 - Suction Line Sealed Model Filter-Driers - Sporlan Catch-All® Series | Parker NA

Suction Line Sealed Model Filter-Driers - Sporlan Catch-All® Series | #401816

401816

Suction Line Sealed Model Filter-Driers - Sporlan Catch-All® Series | #401816

C-4311-S-T-HH 1-3/8COPPER CONN


Technical Specifications

  • Connection Size (inch): 1-3/8
  • Desiccant Volume (cu. in.): 43
  • Model Number: C-4311-S-T-HH
  • Connection Type: ODF Solder
  • Overall Length: 10.94 inch, 278 mm
  • Diameter: 4.75 inch, 121 mm
  • Desiccant Volume: 43 inch3
  • Connection Size: 1-3/8 inch
Safety Warning

Item Information

The Suction Line Sealed Model Filter-Driers - Sporlan Catch-All® Series provide unparalleled control of the most harmful contaminants in HVAC&R systems and for clean-up after a compressor motor burn-out.  Moisture, acids, sludge, varnish, wax, and solid debris are effectively captured to ensure the long life, efficiency, and capacity of today’s high performance air-conditioning and refrigeration systems.  With multiple sizes and fitting configurations, it is easy to find the right model for systems up to 10 tons.

Markets
• Residential & Commercial HVAC
• Food Service Refrigeration
• Commercial Refrigeration
• Specialty & Ultra-low Temperature Refrigeration
• Transportation Air-conditioning and Refrigeration

Features/Benefits
• Activated charcoal core removes all types of system contaminants following a compressor motor burn-out
• High performance desiccant package provides high water capacity & acid capacity
• Porous molded core provides excellent filtration of solid debris for TEV and compressor protection
• Sizes from 8 cu. in. to 60 cu. in. and 3/8” to 1-1/8” fittings for use up to 10 tons cooling capacity
• SAE flare fittings and solid copper ODF fittings available
• Suitable for use with HCFC, HFC, HFO, and HC refrigerants
• UL Listed for 650 psig rated pressure for R-410A and Sub-critical CO2 refrigerant use
• RoHS, REACH, ATEX, and PED compliant

Applications
• Suction line drying and filtering for solid contaminant removal
• System clean-up

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599