Liquid Line Replaceable Core Filter-driers - Sporlan Catch-All® Series | #402109


LOADING IMAGES
402109

Liquid Line Replaceable Core Filter-driers - Sporlan Catch-All® Series | #402109

C-487-G T/C


Technical Specifications

  • Core Type: RCW-48/ RCW-4864/ RC-4864-HH
  • Additional Options: Tube Construction and Pressure Tap
  • Desiccant Volume (cm3): 786.6 cm³
  • Filter Area (cm2): 412.9 cm²
  • Filter Area (in2): 64 in²
  • Desiccant Volume (cu. in.): 48 in³
  • Mounting Standard: A-685
  • Filter Element: Part Number-RPE-48-BD
  • Connection Style: 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug.
  • Length (mm): 23.6 cm
  • Connection Size (inch): 7/8" ODF
  • Number of Cores: 1
  • Nominal Capacity Range (ton): *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(15)- Refrigeration- Commercial & Low Temp Equipment, (20) Air Conditioning- OEM Self Contained, (15) Air Conditioning- Field Replacement or Field Built-Up Systems
  • Diameter (inch): 4-3/4"
  • Length (inch): 9.3"
  • Model Number: C-487-G T/C
  • Application: Air Conditioning, Commercial Refrigeration, Low Temp Refrigeration
  • Product Type: Liquid Line Replaceable Core Filter Drier
Safety Warning

Item Information

The Replaceable Core Model Filter-driers - Sporlan Catch-All® Series provide unparalleled control of the most harmful contaminants in HVAC&R systems.  Moisture, acids, and solid debris are effectively captured to ensure the long life, efficiency, and capacity of today’s high performance air-conditioning and refrigeration systems.   Each Replaceable Core Model Filter-driers - Sporlan Catch-All® is factory tested to ensure trouble-free performance.

Markets:
• Residential & Commercial HVAC
• Food Service Refrigeration
• Commercial Refrigeration
• Specialty & Ultra-low Temperature Refrigeration
• Transportation Air-conditioning and Refrigeration

Features/Benefits:
• Complete contaminant control to protect and extend system life and ensure system reliability
• High performance desiccant package provides high water & acid capacity  
• Porous molded core provides excellent filtration of solid debris for TEV and compressor protection
• Models available with activated charcoal for use during system clean-up

Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Transportation

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Most Sporlan pressure regulating valves can be completely disassembled in the field allowing access to all internal parts.  Sporlan offers a wide array of high quality replacement parts and long lasting replaceable power element assemblies.  Each PRV parts kit and element assembly is factory tested to ensure trouble-free performance.


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599