Replaceable Cores and Filters - Sporlan Series | #404362


LOADING IMAGES
404362

Replaceable Cores and Filters - Sporlan Series | #404362

RCA-48


Technical Specifications

  • Desiccant Volume (cm3): 786.6
  • Length: 5.50 (in)
  • Application: Activated Core
  • Outside Diameter: 3.74 (in)
  • Desiccant Volume (cu. in.): 48
  • Notes: For use with C-480, C-960, C-1440, and C-19200 Series Catch-Alls
Safety Warning

Item Information

Sporlan Type Replaceable Cores and Filters primary purpose is to provide unparalleled control of the most harmful contaminants in HVAC & R systems.  Moisture, acids, and solid debris are effectively captured to ensure the long life, efficiency, and capacity of today’s high performance air-conditioning and refrigeration systems. The cores can remove moisture, acids, dirt, and contaminants.  The filter will remove solid contaminants in the piping following installation.

Markets:
• Refrigeration  
• Air Conditioning
• Tranportation Air-conditioning and Refrigeration
• Industrial Refrigeration
• Specialty & Ultra-low Temperature Refrigeration

Features/Benefits:
• Replaceable pleated filter elements
• Replaceable pleated filter elements can be used with desiccant cores for clean-up after burnout, if certain precautions are followed
• Highly effective filtration at low cost
• Low pressure drop due to a large filtering area
• Replaceable Cores provide complete contaminant control to protect and extend system life and ensure system reliability
• Replaceable Cores high performance desiccant package provides high water & acid capacity  
• Porous molded Replaceable Core provides excellent filtration of solid debris for TEV and compressor protection
• Replaceable Cores models available with activated charcoal for use during system clean-up

Applications:
• Air Conditioning – Residential, Heat Pumps, Commercial, Industrial, Chillers
• Refrigeration – Rack systems, Freezers, Walk in units, Split systems
• Transportation – Trucks, Containers
• Industrial Refrigeration

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599