Field Attachable Hydraulic Hose Fitting - 42 Series Fittings | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Shape

Product Style

Materials of Construction

Port Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Field Attachable Hydraulic Hose Fitting - 42 Series Fittings

Field Attachable Hydraulic Hose Fitting - 42 Series Fittings

Parker's 42 series fittings are a two-piece field attachable style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools.

Technical Specifications

  • Connection Size: View Part Details.
  • Shape: Straight, Elbow 90°, Elbow 45°
  • Application: Hydraulics
  • Connection Type: See Part Technical Specs.
  • Hose Inside Diameter: 4.76 to 25.4 mm, -3 to -16 (Size), 3/16 to 1 inch
  • Maximum Operating Pressure: Refer to Part for Detailed Specification.
  • Minimum Operating Temperature: Refer to Part for Detailed Specification.
  • Maximum Operating Temperature: Refer to Part for Detailed Specification.
  • Port Size: 1/8 to 1-1/4 inch
  • Product Style: Male NPTF Pipe - Rigid, Male NPTF Pipe - Swivel, Male SAE Straight Thread with O-Ring - Rigid, Male JIC 37° - Rigid, Female JIC 37° - Swivel, Female SAE 45° - Swivel, Female Seal-Lok® - Swivel
  • Materials of Construction: Steel, Stainless Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 42 series fittings are a two-piece field attachable style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 42 series fittings are compatible with hydraulic industry standard and high temperature hoses. The 42 series fittings are available from 3/16” to 1” in a wide variety of end configurations.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Waste & Refuse
• Material Handling
• Industrial

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Hoses:
• 422
• 431
• 436
• 482TC, 482ST

Related Documents

Product Demos & Tutorials
Identifying Hydraulic Hose Fittings
Literature and Reference Materials
CrimpSource
×
Products Hose I.D. (inch) Shape Product Style Materials of Construction Port Connection
20142-2-4 1/4" Straight Male NPTF Pipe - Rigid Steel 1/8"
20142-4-4 1/4" Straight Male NPTF Pipe - Rigid Steel 1/4"
20142-4-5 5/16" Straight Male NPTF Pipe - Rigid Steel 1/4"
20142-4-6 3/8" Straight Male NPTF Pipe - Rigid Steel 1/4"
20142-6-6 3/8" Straight Male NPTF Pipe - Rigid Steel 3/8"
20142-8-8 1/2" Straight Male NPTF Pipe - Rigid Steel 1/2"
20142-12-12 3/4" Straight Male NPTF Pipe - Rigid Steel 3/4"
21342-4-4 1/4" Straight Male NPTF Pipe - Swivel Steel 1/4"
21342-6-6 3/8" Straight Male NPTF Pipe - Swivel Steel 3/8"
20342-4-4 1/4" Straight Male JIC 37° - Rigid Steel 1/4"
20342-6-6 3/8" Straight Male JIC 37° - Rigid Steel 3/8"
20342-8-8 1/2" Straight Male JIC 37° - Rigid Steel 1/2"
20642-4-3 3/16" Straight Female JIC 37° - Swivel Steel 1/4"
20642-4-4 1/4" Straight Female JIC 37° - Swivel Steel 1/4"
20642-6-4 1/4" Straight Female JIC 37° - Swivel Steel 3/8"
20642-6-6 3/8" Straight Female JIC 37° - Swivel Steel 3/8"
20642-6-6C 3/8" Straight Female JIC 37° - Swivel Stainless Steel 3/8"
20642-8-6 3/8" Straight Female JIC 37° - Swivel Steel 1/2"
20642-8-8 1/2" Straight Female JIC 37° - Swivel Steel 1/2"
20642-8-8C 1/2" Straight Female JIC 37° - Swivel Stainless Steel 1/2"
20642-10-10 5/8" Straight Female JIC 37° - Swivel Steel 5/8"
20642-12-12 3/4" Straight Female JIC 37° - Swivel Steel 3/4"
20642-16-16 1" Straight Female JIC 37° - Swivel Steel 1"
23742-6-6 3/8" Elbow 45° - Short Drop Female JIC 37° - Swivel Steel 3/8"
23942-4-4 1/4" Elbow 90° - Short Drop Female JIC 37° - Swivel Steel 1/4"
23942-6-6 3/8" Elbow 90° - Short Drop Female JIC 37° - Swivel Steel 3/8"
23942-8-8 1/2" Elbow 90° - Short Drop Female JIC 37° - Swivel Steel 1/2"
20842-6-6 3/8" Straight Female SAE 45° - Swivel Steel 3/8"
2JS42-6-6 3/8" Straight - Long Female Seal-Lok® - Swivel Steel 3/8"
2JS42-8-8 1/2" Straight - Long Female Seal-Lok® - Swivel Steel 1/2"

687PDC
687583