Exactol® Model 424 Crank-Operated Bender | #424 Kit


LOADING IMAGES
424 Kit

Exactol® Model 424 Crank-Operated Bender | #424 Kit

Parker's portable Exactol® Model 424 Crank-Operated Bender will bend tube from size 4 (1/4”) through size 24 (1 1/2”) and 6mm through 38mm.


Technical Specifications

  • Options: Kit
  • Tube Outside Diameter: 1/4 to 1 1/2 inch, 6 to 38 mm
  • Includes: 424 bender, slide blocks and radius blocks for tube O.D. sizes 1/4 to 1 1/2

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Exactol® Model 424 Crank-Operated Bender will bend tube from size 4 (1/4”) through size 24 (1 1/2”) and 6mm through 38mm. This portable bender can be held in a vise or bench mounted using a bench mounting adapter. Exactol benders are designed with a worm-gear drive with a 60 to 1 gear ratio to allow accurate bending with minimum effort.

Features/Benefits:
• Will bend aluminum, copper, annealed steel and annealed stainless steel without kinks or wrinkles.
• Small, large and close bend radius blocks are available to meet any bending requirement.
• The easy crank operation permits continuous production without excessive operator fatigue, and it good for use in tube fabrication shops, in the field or in factory maintenance departments.

Applications:
• Bending metal tube for industrial applications

Technical Characteristics:
• Requires a slide block and radius block matching the tube O.D. to be bent.
• If mandrels are used, the 424 bender must be bench mounted.
• There is a kit option available which includes the slide block and radius blocks for tube O.D. sizes ¼” to 1 1/2”.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Tube Fittings Division

3885 Gateway Boulevard

Columbus, OH 43228 USA

Phone

+1 (614) 279-7070

Fax

+1 (614) 279-7685

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620