43790 - PEACH® DYNASEP™ PCHG & EZ-PCHG Gas Filter-Separator Cartridge | Parker NA

PEACH® DYNASEP™ PCHG & EZ-PCHG Gas Filter-Separator Cartridge | #43790

43790

PEACH® DYNASEP™ PCHG & EZ-PCHG Gas Filter-Separator Cartridge | #43790

KPCHG-372-A-EXT


Technical Specifications

  • Product Series: KPCHG
  • Maximum Pressure Differential: 30 PSID
  • pH Range: 3-9
  • End Cap Material: Tin-Plated Steel / Polyester
  • Cartridge Length: 72"
  • Maximum Operating Temperature: 240 F
  • Seal Material: Integral PEACH end serves as seal
  • Nominal Outside Diameter: 4.5"
  • Core Material: Tin-Plated Steel
  • Model Number: ELMT KPCHG-372-A-EXT
  • Body Material: N/A
  • Micron Rating: 0.5
  • Flow Direction: Outside-to-inside
  • Changeout Pressure Differential: 15 PSID
  • Filter Material: Polyester
  • Nominal Inside Diameter: 3.4"
  • Filter Construction: PEACH Depth
  • End Cap Configuration: SOE - Closed top w/ extension, open bottom
  • Division: Industrial Process Filtration Division
  • Brand: PECO
  • Filter Construction: PEACH Depth
  • Changeout Pressure Differential: 15 psid
  • Flow Direction: Outside-to-Inside
  • Quantity per Box: 4.0
  • Product Type: Filter Cartridge
  • Industry: Oil and Gas
  • Application: Gas Particulate Filtration
  • Technology: Filtration
Safety Warning

Item Information

The PEACH® DYNASEP™ PCHG & EZ-PCHG Gas Filter-Separator cartridges are a great choice for removing deformable and shear sensitive contaminants from natural gas streams.

The PEACH® DYNASEP™ PCHG can be used in the PECO Series 75 and Series 85 vessels, as well as in several competitor filter-separator vessels. The synthetic construction allows for an environmentally friendly product and an excellent upgrade option to traditional fiberglass cartridges. The Series PCHG is made using the patented PEACH process which provides increased flow, high efficiency, and effective removal of contaminants. This equates to increased operational life, fewer change-outs, reduced maintenance, and reduced costs.

The PEACH DYNASEP® EZ-PCHG can be used in PECO Series 75HTL and 75VTL Titan PuraSep® vessels. The unique end cap design requires no tools, allowing for easy installation & removal during change-outs. The inclusion of EZ-Align® ensures a positive seal and prevents cartridge sagging. The unprecedented multidirectional, tortuous flow path creates a true gradient depth filter that increases residence time for contaminant removal while maintaining porosity and permeability through the media. PEACH cartridges have become a go-to filter used by consumers who have seen the benefits of longer on-stream service life between change-outs and improved effluent gas quality.

INDUSTRIES
• Oil & Gas

FEATURES/BENEFITS
• Upgraded design from traditional fiberglass “FG” style cartridge
• PEACH® technology
• Used to remove solid contaminant from a natural gas stream while also preparing liquid droplets to be coalesced by second stage mist extraction device
• Removes contaminants such as asphaltenes, coal fines, dirt, iron sulfides, molecular sieve dust, pipe scale, salt, sand, wear metals

APPLICATIONS
• City Gate
• Compressor & Turbine Suction
• Contact Towers (Inlet & Overhead)
• Custody Transfer Fuel Gas
• Gas Distribution
• Gas Storage
• Gas Transmission
• Gas Treating & Dehydration
• Landfill Gas
• M&R Stations
• Plant Entrance Gas

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106