450304-001 - Heat Pump Liquid Line Filter-Driers - Parker BF Series | Parker NA

Heat Pump Liquid Line Filter-Driers - Parker BF Series | #450304-001

Click to View CAD Model
450304-001

Heat Pump Liquid Line Filter-Driers - Parker BF Series | #450304-001

BF-165S


Technical Specifications

  • Model Number: BF-165S
  • Connection Type: ODF Solder
  • Desiccant Volume (cu. in.): 16
  • Package Type: Aftermarket
  • Core Type: 100% Molecular Sieve
  • Connection Size: 5/8"
  • Model Number: BF-165S
  • Application: Bi-Flow Reversible Filter Drier
  • Length: 6.31 inch
  • Diameter: 3.00 inch
  • Additional Options: n/a
Safety Warning

Item Information

BF series Bi-Flow filter-driers operate reversibly with low pressure drop and provide excellent contamination control to ensure reliability, capacity, and efficiency of air-conditioning systems up to 8 tons.

Markets:

• Residential & Commercial HVAC
• Transportation Air-conditioning

Features/Benefits:

• Complete contaminant control to protect and extend system life and ensure system reliability
• Bi-Flow filter driers operate in either flow direction with low pressure drop
• Desiccant core provides reliable and effective removal of moisture, solid contaminants, and acid
• Sizes from 5 cu. in. to 16 cu. in. and 1/4” to 5/8” fittings for use up to 8 tons cooling capacity 
• SAE flare fittings, solid copper ODF fittings, and solid copper ODM fittings (ZoomLock compatible) available
• Suitable for use with HCFC, HFC, HFO, and HC refrigerants
• UL Listed for 650 psig rated pressure for R-410A 

Applications:

• Air Conditioning – Heat Pumps

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Aftermarket AC and Refrigeration Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (800) 742-2681

Fax

+1 (800) 241-2872

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687382