470127 - Refrigerant Accumulators and Receivers | Parker NA

Refrigerant Accumulators and Receivers | #470127

470127

Refrigerant Accumulators and Receivers | #470127

RT618V4S-KS RECEIVER


Technical Specifications

  • Overall Length (inch): 19-3/8"
  • Application: Refrigerant Receiver
  • Volume (Liters): 7.708 Liters
  • Dry Weight (lbs): N/A
  • Tank Capacity: 17.4 lbs
  • Outside Diameter (mm): 152 mm
  • Overall Length (mm): 619 mm
  • Connection Size: 1/2"
  • Fitting Type: Valve
  • Vessel Size: N/A
  • Outside Diameter (inch): 6"
  • Model Number: RT618V4S-KS RECEIVER
  • Materials of Construction: Steel
  • Application: Refrigerant Receiver
  • Weight: n/a (dry)
  • Outside Diameter: 152 mm, 6 inch
  • Overall Length: 619 mm, 19-3/8 inch
  • Vessel Size: n/a
  • Connection Size: 1/2 inch
  • Volume: 7.708 L
  • Tank Capacity: 17.4 lb
  • Fitting Type: Valve
Safety Warning

Item Information

Parker Type VA, PA, and VPA, series accumulators have a primary purpose to catch and hold any unused portion of the system charge. The device must also prevent liquid slugging of the compressor and excessive refrigerant dilution of the compressor oil.  They must return refrigerant and oil to the compressor at a sufficient rate.
Parker Type RT receivers provides a reservoir for refrigerant during operation of a refrigeration system. During normal operation, the receiver ensures availability of a reserve quantity of refrigerant during periods of high load demands and provides a place to store the refrigerant charge during pump down.
Each is factory tested to ensure positive leak-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Accumulator Features/Benefits:
• Copper connections on most models
• U-tube design for maximum flow and minimum oil entrapment
• Inlet flow deflector to guide refrigerant toward wall for smooth flow and gradual expansion
• Baffled U-tube entrance is positioned behind the inlet flow baffle
• Metering orifice matched to system capacity
• Integral 430 degrees F fuse plugs on larger models
• Maximum working pressure for the VA and VPA models is 300 psi (20.7 bar) and PA models is 355 psi (24.5 bar)

Receiver Features/Benefits:
• Available ¼” – 5/8” ODF copper connections
• Vertical and Horizontal models
• PTFE gasket seal for valve
• Receivers available with or without isolation valves
• Integral 430 degrees F fuse plugs on larger models
• Maximum working pressure for the RT series is 500 psi (35 bar),  

Applications:
• Air Conditioning – Residential, Chillers, Commercial units, Industrial
• Refrigeration – Racks, Freezers, Walk-in units
• Industrial Refrigeration
• Transportation – Truck/Trailer, Buses, Rail, Vans, Reefers
.
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Read More Show Less

CAD Drawings + Files

Part Number
470127 STP

Ok

x

Related Documents

Literature and Reference Materials
(C-1)Accumulators & Receivers - Catalog C-1
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Aftermarket AC and Refrigeration Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (800) 742-2681

Fax

+1 (800) 241-2872

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687382