471ST-8 - Hydraulic Industry Standard Hose 2500-5800 PSI – 471 Hose | Parker NA

Hydraulic Industry Standard Hose 2500-5800 PSI – 471 Hose | #471ST-8

471ST-8

Hydraulic Industry Standard Hose 2500-5800 PSI – 471 Hose | #471ST-8

Parker's 471 hose is a hydraulic industry standard hose that has a pressure range of 2500-5800 PSI, with a synthetic rubber inner tube which provides wide fluid compatibility.


Technical Specifications

  • Hose I.D. (size): -8
  • Hose Cover Type: Super Tough Cover
  • Weight: 0.52 kg/m, 0.35 lb/ft
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: EN 857, Type 2SC, ISO 11237, Type 2SC
  • Compatible Fitting: 43 Series
  • Inside Diameter: 1/2 inch, 12.5 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Hose Reinforcement Material: 2 Braids of Steel Wire
  • Nominal Hose Inside Diameter: 12 mm
  • Outside Diameter: 0.800 inch, 20 mm
  • Maximum Operating Pressure: 4250 psi, 29.7 MPa
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber Abrasion Resistant, MSHA Approved
  • Minimum Bend Radius: 3-1/2 inch, 90 mm
  • Vacuum Pressure Rating: 28 inch-Hg, 95 kPa
  • Maximum Operating Temperature: 212 °F, 100 °C
Safety Warning

Item Information

Parker's 471 hose is a hydraulic industry standard hose that has a pressure range of 2500-5800 PSI, with a synthetic rubber inner tube which provides wide fluid compatibility. The 471 hose is designed, built, and tested to meet ISO 11237 Type 2SC, SAE J1942, and EN 857 Type 2SC specifications. The two-wire braided construction offers more flexibility than the standard spiral counterpart in order to fit your needs. Sizes range from ¼” to 1” in diameter with different cover options available for various markets.

Markets:
• Transportation
• Military
• Agriculture
• Forestry
• Utility Equipment
• Waste & Refuse
• Material Handling
• Industrial

Features/Benefits:
• ToughCover or SuperTough cover options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• 2500-5800 PSI working pressure in different sizes
• 2-wire braided compact construction offers more flexibility
• Smaller O.D. for ease of installation

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583