Parker Virginia Heat Transfer and Insulating Products | #475319


LOADING IMAGES
475319

Parker Virginia Heat Transfer and Insulating Products | #475319

The Parker Virginia line of insulation tapes, foams, and cords eliminates pipe sweating and heat loss and seals gaps. A full line of thermal transfer enhancing products ensures best thermal contact for temperature sensors and other applications.


Technical Specifications

  • Operating Temperature (F): -60°F to 212°F (-51.1°C to 100°C)
  • Contains: 55 gal
  • Material: Tan Colored Paste
  • Type: Compound
  • Model Number: PM50 VIR THERMAL MASTIC 55GAL
  • Application: Heat Conducting Compound - Increase Heat Transfer
  • Product Type: Compound
  • Contains: 55 gal
  • Materials of Construction: Tan Colored Paste
  • Operating Temperature: -60 to 212 °F, -51.1 to 100 °C
Safety Warning

Item Information

PM50 VIR THERMAL MASTIC 55GAL

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Aftermarket AC and Refrigeration Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (800) 742-2681

Fax

+1 (800) 241-2872

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687382