475332 - Parker Virginia Lubricants, Vacuum Pump Oils, and Oil Test Kits | Parker NA

Parker Virginia Lubricants, Vacuum Pump Oils, and Oil Test Kits | #475332

Parker Virginia Lubricants, Vacuum Pump Oils, and Oil Test Kits | #475332

Emkarate POE lubricants and Suniso mineral oils provide exceptional compressor reliability and performance and have many OEM approvals. The Parker Guardian line of high-performance lubricants provide exceptional compressor reliability and performance.


Technical Specifications

  • Contains: 1 gal
  • Application: Refrigeration Compressor Lubrication
  • Maximum Viscosity (SUS): ISO 100 (500 SUS)
  • Brand: Suniso
  • Type: Lubricant
  • Material: Mineral
  • Model Number: L320 SUNISO 5GS 1 GAL
  • Protection Mode: N/A
  • Product Type: Lubricant
  • Application: Refrigeration Compressor Lubrication
  • Contains: 1 gallon
  • Maximum Kinematic Viscosity: ISO 100 (500 SUS) SUS
  • Brand: Suniso
Safety Warning

Item Information

L320 SUNISO 5GS 1 GAL

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Aftermarket AC and Refrigeration Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (800) 742-2681

Fax

+1 (800) 241-2872

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687382