481-5 - 1 Wire Braid Reinforcement Hydraulic Hose, Series 481 | Parker NA

1 Wire Braid Reinforcement Hydraulic Hose, Series 481 | #481-5

481-5

1 Wire Braid Reinforcement Hydraulic Hose, Series 481 | #481-5

Parker's 481 hyraulic hose is a hydraulic industry standard rubber hose that has a pressure range of 230-40 bar(3250-575 PSI), which features a compact construction for tight routing requirements.ISO 1436-1 TYPE 1SN / SAE 100R1 TYPE AT / EN 853 TYPE 1SN


Technical Specifications

  • Hose Cover Type: Standard
  • Certificates: Non-Specific
  • Hose I.D. (size): -5
  • Weight: 0.2726 kg/m, 0.18 lb/ft
  • Maximum Operating Temperature: 100 °C
  • Minimum Operating Temperature: -40 °C
  • Minimum Bend Radius: 2-1/4 inch, 55 mm
  • Application: Hydraulics
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: EN 853, Type 1SN, ISO 1436, Type 1SN, SAE 100R1
  • Compatible Fitting: 43 Series
  • Inside Diameter: 5/16 inch
  • Minimum Burst Pressure: 920 bar, 13000 psi
  • Outside Diameter: 0.590 inch, 15 mm
  • Maximum Operating Pressure: 230 bar, 3250 psi
Safety Warning

Item Information

Parker’s 481 hydraulic hose offers customers consistency of performance combined with continuous availability anywhere in the world. Parker's 481 hydraulic hose has a pressure range of 230-40 bar and designed to wide fluid compatibility. 481 hose designed to accommodate global customer requirements, is manufactured to strict international quality specifications.
The universal one-wire hose is manufactured to international specifications (ISO 1436-1 TYPE 1SN)
It has 1/2 minimum bend radius for ease of routing.
Inner tube is Synthetic rubber.The Reinforcement is 1 wire braids steel wire.The Cover is Synthetic rubber. (MSHA accepted)Temperature Range is from -40°C to +100°C (-40°F to +212°F).

Markets:
•General purpose market.
•Industrial
•Transportation
•Military
•Construction
•Agriculture
•Grounds & Building Maintenance
•Forestry
•Utility Equipment
•Machine Tool
•Waste & Refuse
•Material Handling


Benefits/Features:
•Half SAE bend radius for ease of installation and low force to flex
•Compact construction provides easier routing
•5000-2000 PSI working pressure in different sizes
•Features a smaller O.D. for tighter routing

Application;
•Petroleum base hydraulic fluids and lubricating oils.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Parker Korea 481 Hydraulic Hose SAE 100R 1
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
E05702