Multitube® Plastic Tubing Bundles | #4MAJ-10430


LOADING IMAGES
4MAJ-10430

Multitube® Plastic Tubing Bundles | #4MAJ-10430 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Tube O.D. (inch): 1/4
  • Tubing Material: Seamless Copper Type 122 DHP ASTM B68/B75
  • Tube Type: Armored and Jacketed Tubing
  • Number of Tubes: 4
  • Tube Wall Thickness (inch): 0.03
  • Number of Tubes: 4
  • Tube Material: Seamless Copper Type 122 DHP ASTM B68/B75
  • Tube Outside Diameter: 1/4 inch
  • Nominal Outside Diameter: 0.97 inch
  • Minimum Bend Radius: 2.5 inch
  • Minimum Operating Temperature: n/a
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Cover Color: Black
  • Cover Material: FR-PVC
Safety Warning

Item Information

Parflex Division Multitube® Bundles are available in a variety of bundle configurations. Bundled tubing is an ideal alternative for applications where multiple lengths of tubing are currently being installed independently. Bundled tubing typically will save space within cabled trays, reduce the overall installation cost and offer protection to the individual tubes while being routed throughout a plant. The standard jacketing material is black, 105°C-rated, flame-resistant PVC that offers tough protection against corrosive environments, water, oils, acids and alkaline chemicals, allowing the bundles to operate successfully under many different conditions.

Markets:
• Industrial Plant
• Robotics
• Laboratory

Features/Benefits:
• Available in a variety of plastic tubing materials and bundle configurations
• Saves space within cable trays
• Reduces overall installation costs
• Offers protection to individual tubes while being routed throughout the plant

Applications:
• Instrumentation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563