510C-8-8 - OBSOLETE: Flexible Hose - 510C | Parker NA

OBSOLETE: Flexible Hose - 510C | #510C-8-8

510C-8-8

OBSOLETE: Flexible Hose - 510C | #510C-8-8 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose Style: Twin-line
  • Hose I.D. (inch): 1/2
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Weight: 0.30 lb/ft, 0.44 kg/m
  • Media: Air, Petroleum Hydraulic Fluids, Water
  • Specifications Met: MSHA, SAE 100R7
  • Compatible Fitting: 56 Series, 51 Series
  • Inside Diameter: 13 mm
  • Outside Diameter: 41.10 inch, 1.62 mm
  • Application: General Purpose, Hydraulics, Machine Tools, Mobile Hydraulic Equipment, Pneumatics, Car Wash, Industrial Machinery
  • Maximum Operating Pressure: 2250 psi, 15.5 MPa
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 3 inch, 76 mm
Safety Warning

Item Information

Parker’s 510C flexible hose features good flexibility and abrasion resistance, delivering smooth installation and added protection for general hydraulic applications with medium pressure requirements. Parflex mobile hoses have inherently clean core tubes and long-length availability that assist in high quantity assembly. The 510C hydraulic hose, offers sufficient noise dampening in power steering systems. This added value has been recognized among operators on turf maintenance equipment that complained of a pulse in the steering column. Also, the volumetric expansion rate of Parflex 510C hose naturally damped the pressure surge, eliminating the pulse in the steering column.



With good abrasion resistance, flexibility, and long length capabilities, the Parflex 510C is the optimal solution for hydraulic applications that require medium pressure service. Review the literature listed under the Product Support tab for further information.



Markets:

• Construction

• Fluid Handling

• Mobile Equipment

• Industrial Hydraulics

• Machine Tool



Features/Benefits:

• Good abrasion resistance for added protection

• Extreme flexibility for simplified routing and installation

• Low coefficient of friction cover



Applications:

• Medium pressure service for both field attachable and permanent fittings

• Turf care equipment

• Machine tool



Certifications/Compliance:

• Meets/Exceeds SAE 100R7 except -2

• MSHA Accepted except -4



Technical Specifications:

• Tube: Copolyester

• Reinforcement: Fiber

• Cover: Polyurethane

• 3/16” and 1/4” working pressure reduced to 3,000 and 2,750 psi respectively when using field attachable couplings

• Hose I.D. is nominal

• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563