Helical Hydraulic Rotary Actuator - Helac L10-Series | #53685


LOADING IMAGES
53685

Helical Hydraulic Rotary Actuator - Helac L10-Series | #53685

L10-9.5-E-RF-360-S1-O-H


Technical Specifications

  • Model Number: L10-9.5-E-RF-360-S1-O-H
  • Product Type: Helical
  • Rotation Angle: 360 °
  • Maximum Operating Pressure: 3000 psi
  • Drive Torque: 9500 lb-inch
  • Holding Torque: 34000 lb-inch
  • Cantilever Moment: 50000 inch-lbs
  • Axial Load Capacity: 8000 lbs
  • Radial Load Capacity: 8000 lb
  • Displacement: 44.70 inch3 360° Rotation
  • Weight: 77 lbs (360° rotation)
  • Brand: Helac
  • Division: Cylinder Division
  • Industry: Hydraulic
  • Application: Hydraulic, Agriculture, Material Handling, Mining, Industrial, Work Truck
  • Technology: Hydraulics
  • Product Series: L10 Series
  • Torque Rating: 9500 inch-lbs
  • Operating Pressure: 3000 psi
  • Maximum Output Torque: 3000 psi
  • Height: Varies per Model. See Catalog for Specifications.
  • Width: Varies See Catalog for Dimensions
  • Length: Varies per Model. See Catalog for Specifications.
Safety Warning

Item Information

Parker Helac L10 Series Compact Hydraulic Rotary Actuator is the smallest and most compact helical hydraulic actuator. Ideal for applications where space is a premium, the ultra-compact L10 Series features extremely high thrust capacity in a slick cylindrical design with flange mounting output. Helac’s hydraulic sliding helical spline technology is non self-locking while providing high shock resistance and high-holding torque for demanding applications. Functioning as a rotating device, mounting bracket and load bearing structure the L10 Series eliminates the need for external bearing systems, brakes or locking devices. Six standard sizes with torque output up to 25,000 in-lbs at 3,000 psi. 180-degree and 360-degree rotary actuators available.

Click on Where to Buy to view a list of Helac hydraulic rotary actuator distributors and prices.

Markets:
Agriculture
Construction
Energy
Marine
Material Handling
Military
Mining
Truck/Trailer

Feature and Benefits:
Powerful – high torque, high bearing capacity
Durable – moving parts enclosed, suitable for harsh environments
Compact – high power density, fits in tight spaces
Holds Position – zero internal leakage, smooth operation, no external brake required
Simplifies – Eliminates bearings, linkages & brackets, reduces bill of materials
Backdrives in Overload Conditions – Hydraulic fuse, prevents mechanical damage

Applications:
Steering
Boom positioning
Drill positioning
Platform, basket and jib rotation
Conveyor positioning
Blowout preventer
Davit rotation
Mast / hatch positioning
Access ramp deploy
Attachment rotation
Shotcrete nozzle rotation
Pipe handling
Brush positioning
Tipping and dumping

For over 50 years Helac has led the way in actuator technology and innovation. Our extensive line of compact and powerful rotary actuators offers simple and cost-effective solutions to move, support and position rotating loads in countless applications. Learn more about the performance and benefits of Helical Hydraulic Rotary Actuators under Product Support.

Read More Show Less

CAD Drawings + Files

Part Number
53685 PDF STEP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic Actuator Division

500 South Wolf Road

Des Plaines

IL

UNITED STATES

60016

Phone

847-298-2400

Fax

847-294-2655

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687492