54-01-E117-0200 - CHO-LUBE E117 Electrically Conductive Grease | Parker NA

CHO-LUBE E117 Electrically Conductive Grease | #54-01-E117-0200

54-01-E117-0200

CHO-LUBE E117 Electrically Conductive Grease | #54-01-E117-0200

Parker Chomerics CHO-LUBE® E117 Electrically Conductive Grease consists of a silver-nickel filled silicone polymer designed for effective anti-wear of flanges and airframes.


Technical Specifications

  • Package Type: 200g plastic jar
  • Filler Material: Silver-Nickel
  • Package Type: 200g Plastic Jar
  • Polymer Material Options: Silicone
  • Color: Beige
  • Specific Gravity: 3
  • Volume Resistivity: < 40M Ω-cm
  • Shelf Life: 24 Months
  • Operating Temperature: -67 to 392 °F, 55 to 200 °C
  • Film Thickness: 0.001 inch, 0.025 mm
Safety Warning

Item Information

Parker Chomerics CHO-LUBE® E117 Electrically Conductive Grease is a silver-nickel filled, electrically conductive grease designed for effective anti-wear, helping to extend the life of parts and equipment on flanges and airframes.


Due to its high electrical conductivity in uncontrolled environments, it is ideal for use in harsh, critical environments such as those found in aviation or defense applications.


CHO-LUBE E117 helps to improve surface-to-surface contact while protecting from wear and tear. Consumer applications include grounding of enclosures and various equipment, screw threads for lubricating, grounding purpose, etc.


CHO-LUBE E117 is offered in a 200g plastic container.


Features and Benefits:
• Long life durability
• Low resistivity
• Low viscosity for processing and wetting benefits
• Lubricating properties
• Wide temperature resistance
• Non-sagging
• Flange protection


Typical Applications:
• Electrical contact between metallic surfaces
• Lubrication with shielding properties
• Heat dissipation
•Surface protection

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336