5520 V - Hydraulic Quick Coupling - ISO A Profile - 5500 Series | Parker NA

Hydraulic Quick Coupling - ISO A Profile - 5500 Series | #5520 V

Hydraulic Quick Coupling - ISO A Profile - 5500 Series | #5520 V

Parker quick coupling system with ISO 7241-1 A profile and body size 1/2" for applications up to 250 bar. Available in many sizes!


Technical Specifications

  • Seal Material: FKM
  • Type: Plug
  • Body Size: 1/2 inch
  • Connection Type: Female Thread
  • Connection Thread Size: 1/2 inch
  • Length: 42 mm
  • Hex Size: 27 mm
  • Outside Diameter: 20 mm
  • Materials of Construction: Brass / Steel
  • Minimum Operating Temperature: -25 °C
  • Maximum Operating Temperature: 200 °C
Safety Warning

Item Information

Parker's Series 5500 has been manufactured according to the regulations and dimensions of the standard specification of ISO 7241-1 A Series. With the pressure eliminator, it is possible to establish connections with residual pressure (up to 200 bar). The pressure eliminator is available for both – coupling and the plug.

Working Pressure Connected:
max. 250 bar

Bursting Pressure Connected:
> 1000 bar

Markets:
- Agriculture
- Automotive
- Transportation
- Vocational & Municipal
- Defense
- Industrial
- Construction

Features/Benefits:
- Can be fitted with pressure eliminator to ensure effortless connection even with residual pressure.
- High flow performance with low pressure drop
- Coupling made of brass to avoid corrosion

Applications:
Easy connection / disconnection in hydraulic systems, both mobile and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Presses
- Molding machines

Read More Show Less

CAD Drawings + Files

Part Number
5520 V STEP

Ok

x

Related Documents

Compliance, Certifications & Safety
Safety instructions Quick Couplings
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614