Air Brake Hose End Fittings | #56RBSG-8


LOADING IMAGES
56RBSG-8
Click to View CAD Model

Air Brake Hose End Fittings | #56RBSG-8

Parker's air brake hose end fittings meets D.O.T. FMVSS 571.106 standards when used with SAE J1402 air brake hose.


Technical Specifications

  • Connection 2 Hose I.D. (inch): n/a
  • Connection 1 Hose I.D. (inch): 1/2" (I.D.)
  • Connection 1 Type: Hose
  • Product Style: Hose
  • Body Material: Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's air brake hose fittings are field attachable fittings for use with Parker 271air brake hose. Easy to assemble and disassemble, air brake hose fittings meet D.O.T. FMVSS571.106 when used with SAE J1402 air brake hose. Air brake hose fittings utilize a slotted sleeve for compression and positive grip.
Use Parker 271 air brake hose or SAE J1402 air brake hose with air brake hose fittings.

Markets:
• Heavy duty truck
• Trailer

Features/Benefits:
• All brass construction
• Meets D.O.T. FMVSS571.106 when used with SAE J1402 air brake hose
• Easy to assemble & disassemble
• Slotted sleeve for compression and positive grip

Applications:
• Air lines from frame to axle

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547