Insert for Parker Tube Fitting | #6 TIZ .250


LOADING IMAGES
6 TIZ .250 6 TIZ .250 6 TIZ .250 6 TIZ .250
Click to View CAD Model

Insert for Parker Tube Fitting | #6 TIZ .250

3/8" Tube O.D. x .250 I.D. Insert for Parker Tube Fitting to be used with soft plastic tubing


Technical Specifications

  • Options: n/a
  • Tube Wall Thickness: 0.062"
  • Materials of Construction: Stainless Steel AISI 316
  • Tube Outside Diameter: 3/8" (O.D.)
  • Brand: Parker
  • Tube Inside Diameter: 0.25 inch
  • Product Type: Insert for Parker Tube Fitting
  • Product Style: Insert for Parker Tube Fitting
  • Shape: Straight
  • Operating Pressure: n/a
  • Minimum Operating Temperature: -
  • Maximum Operating Temperature: -
  • For Fluid Type: Gases, Liquid
  • Length: n/a
  • Technology: Process Control
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Installations
  • Division: Instrumentation Products Division
Safety Warning

Item Information

3/8" Tube O.D. x .250 I.D. Insert allows Parker Tube Fitting to be used with soft plastic tubing.

Industries:
• Laboratories
• Research Labs

Features/Benefits:
• 316 Stainless Steel
• For use with soft plastic tubing

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516