Check Valve, Lift Check - LC Series | Product Series

Filter by

    No filters selected

Connection 1 Size

Connection 2 Size

Connection 1 Style

Connection 2 Style

Maximum Working Pressure (psi)

Maximum Working Pressure (Bar)

Maximum Working Temperature (F)

Maximum Working Temperature (C)

Minimum Working Temperature (F)

Minimum Working Temperature (°C)

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Check Valve, Lift Check - LC Series Check Valve, Lift Check - LC Series

Check Valve, Lift Check - LC Series OBSOLETE

Note: This product is no longer available - please refer to the “Related Documents" or "Related products" section of this page for details on any alternative products, or contact us for further assistance.

Technical Specifications

  • Maximum Operating Pressure: 6000 psi, 414 bar
  • Connection 1 Size: 1/8" to 1/2", NPT F, Two Ferrule Compression, Single ferrule Compression
  • Connection 2 Size: 1/8" to 1/2", NPT F, Two Ferrule Compression, Single ferrule Compression
  • Minimum Operating Temperature: -148 °C, -100 °F
  • Specifications Met: DNV-ISO 9001, ASME N STAMP (NCA400/NQA-1), NUPIC, RCC-M
  • Maximum Operating Temperature: 900 °F, 482 °C
  • Connection Type: Two Ferrule Inverted Medium Pressure Compression Tube Fitting, NPT
  • Industry Application: Chemical, Petrochemical, Hydraulic Power Units, Refining, Research Laboratories
  • Maximum Tube Outside Diameter: 12 mm, 1/2 inch
  • Body Material: 316 Stainless Steel
Safety Warning

Full Product Description

Parker’s LC-Series Lift Check Valve has been designed for a wide variety of temperature extremes from -100⁰F to 900⁰F (-148⁰C to 482⁰C). To achieve this performance, the check valve must be mounted in the proper orientation as the bonnet nut is clearly marked. In contrast to a general purpose lift check valve, the LC-Series has been designed to prevent flow in the reverse direction to within 99.9% of forward flow. This is ideal for liquid service applications. The gravity assisted poppet uses back pressure to achieve a seal.

Many industrial valves of this type require additional fittings (adapters) when connecting to tubing system. The LC Series does not require adapters and offers both single ferrule and two ferrule compression end connection integral to the valve body


Markets:
• Chemical
• Power
• Petrochemical
• Oil & Gas
• Research


Features/benefits:
• Wide temperature range
• Variety of end connections available
• Compact design
• Rugged, forged body construction
• 316 Stainless Steel construction


Applications:
• Back Flow Preventers
• Test Panels
• High Temperature Fill Systems

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×
Products Connection 1 Size Connection 2 Size Connection 1 Style Connection 2 Style Maximum Working Pressure (psi) Maximum Working Pressure (Bar) Maximum Working Temperature (F) Maximum Working Temperature (C) Minimum Working Temperature (F) Minimum Working Temperature (°C) Body Material
2F-LC6L-SS 1/8" 1/8" NPT F NPT F 6,000 414 900 482 -100 -148 316 Stainless Steel
4A-LC6L-SS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression 6,000 414 900 482 -100 -148 316 Stainless Steel
4Z-LC6L-SS 1/4" 1/4" Single ferrule Compression Single ferrule Compression 6,000 414 900 482 -100 -148 316 Stainless Steel
4F-LC6L-SS 1/4" 1/4" NPT F NPT F 6,000 414 900 482 -100 -148 316 Stainless Steel
6A-LC12L-SS 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression 6,000 414 900 482 -100 -148 316 Stainless Steel
6Z-LC12L-SS 3/8" 3/8" Single ferrule Compression Single ferrule Compression 6,000 414 900 482 -100 -148 316 Stainless Steel
8F-LC12L-SS 1/2" 1/2" NPT F NPT F 6,000 414 900 482 -100 -148 316 Stainless Steel
8A-LC12L-SS 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression 6,000 414 900 482 -100 -148 316 Stainless Steel
8Z-LC12L-SS 1/2" 1/2" Single ferrule Compression Single ferrule Compression 6,000 414 900 482 -100 -148 316 Stainless Steel

687PDC
687516