Non Return Check Valve (10,000 PSI) - Hi Check Series | Product Series

Filter by

    No filters selected

Maximum Pressure (psi)

Connection Type

Inlet Connection

Outlet Connection

Material

O-Ring Material

Certificates

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Non Return Check Valve (10,000 PSI) - Hi Check Series Non Return Check Valve (10,000 PSI) - Hi Check Series

Non Return Check Valve (10,000 PSI) - Hi Check Series

Parker's high performance non-return valves can offer the user a cold working pressure rating up to 10,000 psi/689 bar maximum, with a cracking pressure of 10 psi maximum.

Technical Specifications

  • Length: 74.7, 79.7, 87.9, 106.8, 107.3, 113.7 mm, 2.04, 2.94, 3.14, 3.46, 4.2, 4.23, 4.48 inch
  • Maximum Operating Pressure: 6000, 10000 psi
  • Inlet Connection Size: 1/4" F, 3/8" F, 1/2" F, 1/4" M, 1/2" M, 1/4", 3/8", 1/2", 6mm, 10mm, 12mm
  • Outlet Connection Size: 1/4" F, 3/8" F, 1/2" F, 1/4", 3/8", 1/2", 6mm, 10mm, 12mm
  • Connection Type: NPT, Two Ferrule Compression Fitting, Single Ferrule Compression Fitting
  • Materials of Construction: 316 Stainless Steel, Duplex, Monel
  • O-Ring Material: Fluorocarbon Rubber FPM 75, Buna-N, Ethylene Propylene Rubber, Fluorocarbon Rubber V1238-95, Highly Fluorinated Fluorocarbon Seal
  • Specifications Met: N/A, NACE
Safety Warning

Full Product Description

Parker’s Hi Check series high performance non-return valves are designed for unidirectional flow control of fluids and gases in process instrumentation applications. There is a choice of two check valve models, with cold working pressures of 10000 PSI (689 bar) and 6000 PSI (414 bar). Both check valves have an opening (or ‘cracking’) pressure of 10 PSI (0.7 bar). These robust check valves feature a two-piece metal seated body design to minimise any risk of leakage. The Parker check valves are available with a choice of integral male or female NPT, or single- or two-ferrule compression style ends, the compression ends enable users to eliminate the use of taper threads and thread sealant – further reducing the number of potential leakage paths and avoiding system contamination problems. There is a comprehensive range of inlet and outlet connections, covering imperial sizes of 1/4", 3/8” and 1/2", and metric sizes of 6 mm, 10 mm and 12 mm. The check valves are designed to meet the pressure and temperature requirements of ANSI/ASME B.16.34, as limited by the seat materials. NACE compliant versions are available. As standard, Hi Check valves are manufactured from 316 stainless steel, with duplex and monel versions optionally available. For maximum applications flexibility, there is an extensive choice of O-ring materials, including FPM75 and V1238-95 fluorocarbon rubber, Buna-N, ethylene propylene rubber and highly fluorinated fluorocarbon rubber.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical
• Power Generation

Features/Benefits:
• ANSI/ASME B.16.34
• Heat code traceable

Applications:
• Lubrication skids
• Water Treatment
• Chemical injection skids
• Hydraulic systems for wellhead control
• Emergency shut down
• Pumping packages
• Gas booster systems
• Test equipment

Related Documents

Communities, Blogs & Industry Links
Corrosion-Resistant Alloys for Oil & Gas
Literature and Reference Materials
Hi Check Non Return Valve Brochure
×
Products Maximum Pressure (psi) Connection Type Inlet Connection Outlet Connection Material O-Ring Material Certificates
HCYB4FF-FC 6000 NPT 1/4" F 1/4" F 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYB4FF-BN 6000 NPT 1/4" F 1/4" F 316 Stainless Steel Buna-N N/A
HCYB4FF-EP 6000 NPT 1/4" F 1/4" F 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYB4FF-ED 6000 NPT 1/4" F 1/4" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB4FF-KZ 6000 NPT 1/4" F 1/4" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYE4FF-FC 6000 NPT 1/4" F 1/4" F Duplex Fluorocarbon Rubber FPM 75 N/A
HCYE4FF-BN 6000 NPT 1/4" F 1/4" F Duplex Buna-N N/A
HCYE4FF-EP 6000 NPT 1/4" F 1/4" F Duplex Ethylene Propylene Rubber N/A
HCYE4FF-ED 6000 NPT 1/4" F 1/4" F Duplex Fluorocarbon Rubber V1238-95 N/A
HCYE4FF-KZ 6000 NPT 1/4" F 1/4" F Duplex Highly Fluorinated Fluorocarbon Seal N/A
HCYD4FF-FC 6000 NPT 1/4" F 1/4" F Monel Fluorocarbon Rubber FPM 75 N/A
HCYD4FF-BN 6000 NPT 1/4" F 1/4" F Monel Buna-N N/A
HCYD4FF-EP 6000 NPT 1/4" F 1/4" F Monel Ethylene Propylene Rubber N/A
HCYD4FF-ED 6000 NPT 1/4" F 1/4" F Monel Fluorocarbon Rubber V1238-95 N/A
HCYD4FF-KZ 6000 NPT 1/4" F 1/4" F Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB4FF-NCFC 6000 NPT 1/4" F 1/4" F 316 Stainless Steel Fluorocarbon Rubber FPM 75 NACE
HCYB4FFNC-BN 6000 NPT 1/4" F 1/4" F 316 Stainless Steel Buna-N NACE
HCYB4FF-NCEP 6000 NPT 1/4" F 1/4" F 316 Stainless Steel Ethylene Propylene Rubber NACE
HCYB4FF-NCED 6000 NPT 1/4" F 1/4" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 NACE
HCYB4FF-NCKZ 6000 NPT 1/4" F 1/4" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal NACE
HCYE4FF-NCFC 6000 NPT 1/4" F 1/4" F Duplex Fluorocarbon Rubber FPM 75 NACE
HCYE4FF-NCBN 6000 NPT 1/4" F 1/4" F Duplex Buna-N NACE
HCYE4FF-NCEP 6000 NPT 1/4" F 1/4" F Duplex Ethylene Propylene Rubber NACE
HCYE4FF-NCED 6000 NPT 1/4" F 1/4" F Duplex Fluorocarbon Rubber V1238-95 NACE
HCYE4FF-NCKZ 6000 NPT 1/4" F 1/4" F Duplex Highly Fluorinated Fluorocarbon Seal NACE
HCYD4FF-NCFC 6000 NPT 1/4" F 1/4" F Monel Fluorocarbon Rubber FPM 75 NACE
HCYD4FF-NCBN 6000 NPT 1/4" F 1/4" F Monel Buna-N NACE
HCYD4FF-NCEP 6000 NPT 1/4" F 1/4" F Monel Ethylene Propylene Rubber NACE
HCYD4FF-NCED 6000 NPT 1/4" F 1/4" F Monel Fluorocarbon Rubber V1238-95 NACE
HCYD4FF-NCKZ 6000 NPT 1/4" F 1/4" F Monel Highly Fluorinated Fluorocarbon Seal NACE
HCYB4FFHP-ED 10000 NPT 1/4" F 1/4" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB4FFHP-KZ 10000 NPT 1/4" F 1/4" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYE4FFHP-ED 10000 NPT 1/4" F 1/4" F Duplex Fluorocarbon Rubber V1238-95 N/A
HCYE4FFHP-KZ 10000 NPT 1/4" F 1/4" F Duplex Highly Fluorinated Fluorocarbon Seal N/A
HCYD4FFHP-ED 10000 NPT 1/4" F 1/4" F Monel Fluorocarbon Rubber V1238-95 N/A
HCYD4FFHP-KZ 10000 NPT 1/4" F 1/4" F Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB4FFHP-NCED 10000 NPT 1/4" F 1/4" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 NACE
HCYB4FFHP-NCKZ 10000 NPT 1/4" F 1/4" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal NACE
HCYE4FFHP-NCED 10000 NPT 1/4" F 1/4" F Duplex Fluorocarbon Rubber V1238-95 NACE
HCYE4FFHP-NCKZ 10000 NPT 1/4" F 1/4" F Duplex Highly Fluorinated Fluorocarbon Seal NACE
HCYD4FFHP-NCED 10000 NPT 1/4" F 1/4" F Monel Fluorocarbon Rubber V1238-95 NACE
HCYD4FFHP-NCKZ 10000 NPT 1/4" F 1/4" F Monel Highly Fluorinated Fluorocarbon Seal NACE
HCYB6FF-FC 6000 NPT 3/8" F 3/8" F 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYB6FF-BN 6000 NPT 3/8" F 3/8" F 316 Stainless Steel Buna-N N/A
HCYB6FF-EP 6000 NPT 3/8" F 3/8" F 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYB6FF-ED 6000 NPT 3/8" F 3/8" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB6FF-KZ 6000 NPT 3/8" F 3/8" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYE6FF-FC 6000 NPT 3/8" F 3/8" F Duplex Fluorocarbon Rubber FPM 75 N/A
HCYE6FF-BN 6000 NPT 3/8" F 3/8" F Duplex Buna-N N/A
HCYE6FF-EP 6000 NPT 3/8" F 3/8" F Duplex Ethylene Propylene Rubber N/A
HCYE6FF-ED 6000 NPT 3/8" F 3/8" F Duplex Fluorocarbon Rubber V1238-95 N/A
HCYE6FF-KZ 6000 NPT 3/8" F 3/8" F Duplex Highly Fluorinated Fluorocarbon Seal N/A
HCYD6FF-FC 6000 NPT 3/8" F 3/8" F Monel Fluorocarbon Rubber FPM 75 N/A
HCYD6FF-BN 6000 NPT 3/8" F 3/8" F Monel Buna-N N/A
HCYD6FF-EP 6000 NPT 3/8" F 3/8" F Monel Ethylene Propylene Rubber N/A
HCYD6FF-ED 6000 NPT 3/8" F 3/8" F Monel Fluorocarbon Rubber V1238-95 N/A
HCYD6FF-KZ 6000 NPT 3/8" F 3/8" F Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB6FF-NCFC 6000 NPT 3/8" F 3/8" F 316 Stainless Steel Fluorocarbon Rubber FPM 75 NACE
HCYB6FF-NCBN 6000 NPT 3/8" F 3/8" F 316 Stainless Steel Buna-N NACE
HCYB6FF-NCEP 6000 NPT 3/8" F 3/8" F 316 Stainless Steel Ethylene Propylene Rubber NACE
HCYB6FF-NCED 6000 NPT 3/8" F 3/8" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 NACE
HCYB6FF-NCKZ 6000 NPT 3/8" F 3/8" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal NACE
HCYE6FF-NCFC 6000 NPT 3/8" F 3/8" F Duplex Fluorocarbon Rubber FPM 75 NACE
HCYE6FF-NCBN 6000 NPT 3/8" F 3/8" F Duplex Buna-N NACE
HCYE6FF-NCEP 6000 NPT 3/8" F 3/8" F Duplex Ethylene Propylene Rubber NACE
HCYE6FF-NCED 6000 NPT 3/8" F 3/8" F Duplex Fluorocarbon Rubber V1238-95 NACE
HCYE6FF-NCKZ 6000 NPT 3/8" F 3/8" F Duplex Highly Fluorinated Fluorocarbon Seal NACE
HCYD6FF-NCFC 6000 NPT 3/8" F 3/8" F Monel Fluorocarbon Rubber FPM 75 NACE
HCYD6FF-NCBN 6000 NPT 3/8" F 3/8" F Monel Buna-N NACE
HCYD6FF-NCEP 6000 NPT 3/8" F 3/8" F Monel Ethylene Propylene Rubber NACE
HCYD6FF-NCED 6000 NPT 3/8" F 3/8" F Monel Fluorocarbon Rubber V1238-95 NACE
HCYD6FF-NCKZ 6000 NPT 3/8" F 3/8" F Monel Highly Fluorinated Fluorocarbon Seal NACE
HCYB6FFHP-ED 10000 NPT 3/8" F 3/8" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB6FFHP-KZ 10000 NPT 3/8" F 3/8" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYE6FFHP-ED 10000 NPT 3/8" F 3/8" F Duplex Fluorocarbon Rubber V1238-95 N/A
HCYE6FFHP-KZ 10000 NPT 3/8" F 3/8" F Duplex Highly Fluorinated Fluorocarbon Seal N/A
HCYD6FFHP-ED 10000 NPT 3/8" F 3/8" F Monel Fluorocarbon Rubber V1238-95 N/A
HCYD6FFHP-KZ 10000 NPT 3/8" F 3/8" F Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB6FFHP-NCED 10000 NPT 3/8" F 3/8" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 NACE
HCYB6FFHP-NCKZ 10000 NPT 3/8" F 3/8" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal NACE
HCYE6FFHP-NCED 10000 NPT 3/8" F 3/8" F Duplex Fluorocarbon Rubber V1238-95 NACE
HCYE6FFHP-NCKZ 10000 NPT 3/8" F 3/8" F Duplex Highly Fluorinated Fluorocarbon Seal NACE
HCYD6FFHP-NCED 10000 NPT 3/8" F 3/8" F Monel Fluorocarbon Rubber V1238-95 NACE
HCYD6FFHP-NCKZ 10000 NPT 3/8" F 3/8" F Monel Highly Fluorinated Fluorocarbon Seal NACE
HCYB8FF-FC 6000 NPT 1/2" F 1/2" F 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYB8FF-BN 6000 NPT 1/2" F 1/2" F 316 Stainless Steel Buna-N N/A
HCYB8FF-EP 6000 NPT 1/2" F 1/2" F 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYB8FF-ED 6000 NPT 1/2" F 1/2" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB8FF-KZ 6000 NPT 1/2" F 1/2" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYE8FF-FC 6000 NPT 1/2" F 1/2" F Duplex Fluorocarbon Rubber FPM 75 N/A
HCYE8FF-BN 6000 NPT 1/2" F 1/2" F Duplex Buna-N N/A
HCYE8FF-EP 6000 NPT 1/2" F 1/2" F Duplex Ethylene Propylene Rubber N/A
HCYE8FF-ED 6000 NPT 1/2" F 1/2" F Duplex Fluorocarbon Rubber V1238-95 N/A
HCYE8FF-KZ 6000 NPT 1/2" F 1/2" F Duplex Highly Fluorinated Fluorocarbon Seal N/A
HCYD8FF-FC 6000 NPT 1/2" F 1/2" F Monel Fluorocarbon Rubber FPM 75 N/A
HCYD8FF-BN 6000 NPT 1/2" F 1/2" F Monel Buna-N N/A
HCYD8FF-EP 6000 NPT 1/2" F 1/2" F Monel Ethylene Propylene Rubber N/A
HCYD8FF-ED 6000 NPT 1/2" F 1/2" F Monel Fluorocarbon Rubber V1238-95 N/A
HCYD8FF-KZ 6000 NPT 1/2" F 1/2" F Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB8FF-NCFC 6000 NPT 1/2" F 1/2" F 316 Stainless Steel Fluorocarbon Rubber FPM 75 NACE
HCYB8FF-NCBN 6000 NPT 1/2" F 1/2" F 316 Stainless Steel Buna-N NACE
HCYB8FF-NCEP 6000 NPT 1/2" F 1/2" F 316 Stainless Steel Ethylene Propylene Rubber NACE
HCYB8FF-NCED 6000 NPT 1/2" F 1/2" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 NACE
HCYB8FF-NCKZ 6000 NPT 1/2" F 1/2" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal NACE
HCYE8FF-NCFC 6000 NPT 1/2" F 1/2" F Duplex Fluorocarbon Rubber FPM 75 NACE
HCYE8FF-NCBN 6000 NPT 1/2" F 1/2" F Duplex Buna-N NACE
HCYE8FF-NCEP 6000 NPT 1/2" F 1/2" F Duplex Ethylene Propylene Rubber NACE
HCYE8FF-NCED 6000 NPT 1/2" F 1/2" F Duplex Fluorocarbon Rubber V1238-95 NACE
HCYE8FF-NCKZ 6000 NPT 1/2" F 1/2" F Duplex Highly Fluorinated Fluorocarbon Seal NACE
HCYD8FF-NCFC 6000 NPT 1/2" F 1/2" F Monel Fluorocarbon Rubber FPM 75 NACE
HCYD8FF-NCBN 6000 NPT 1/2" F 1/2" F Monel Buna-N NACE
HCYD8FF-NCEP 6000 NPT 1/2" F 1/2" F Monel Ethylene Propylene Rubber NACE
HCYD8FF-NCED 6000 NPT 1/2" F 1/2" F Monel Fluorocarbon Rubber V1238-95 NACE
HCYD8FF-NCKZ 6000 NPT 1/2" F 1/2" F Monel Highly Fluorinated Fluorocarbon Seal NACE
HCYB8FFHP-ED 10000 NPT 1/2" F 1/2" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB8FFHP-KZ 10000 NPT 1/2" F 1/2" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYE8FFHP-ED 10000 NPT 1/2" F 1/2" F Duplex Fluorocarbon Rubber V1238-95 N/A
HCYE8FFHP-KZ 10000 NPT 1/2" F 1/2" F Duplex Highly Fluorinated Fluorocarbon Seal N/A
HCYD8FFHP-ED 10000 NPT 1/2" F 1/2" F Monel Fluorocarbon Rubber V1238-95 N/A
HCYD8FFHP-KZ 10000 NPT 1/2" F 1/2" F Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB4M4F-FC 6000 NPT 1/4" M 1/4" F 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYB4M4F-BN 6000 NPT 1/4" M 1/4" F 316 Stainless Steel Buna-N N/A
HCYB4M4F-EP 6000 NPT 1/4" M 1/4" F 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYB4M4F-ED 6000 NPT 1/4" M 1/4" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB4M4F-KZ 6000 NPT 1/4" M 1/4" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYE4M4F-FC 6000 NPT 1/4" M 1/4" F Duplex Fluorocarbon Rubber FPM 75 N/A
HCYE4M4F-BN 6000 NPT 1/4" M 1/4" F Duplex Buna-N N/A
HCYE4M4F-EP 6000 NPT 1/4" M 1/4" F Duplex Ethylene Propylene Rubber N/A
HCYE4M4F-ED 6000 NPT 1/4" M 1/4" F Duplex Fluorocarbon Rubber V1238-95 N/A
HCYE4M4F-KZ 6000 NPT 1/4" M 1/4" F Duplex Highly Fluorinated Fluorocarbon Seal N/A
HCYD4M4F-FC 6000 NPT 1/4" M 1/4" F Monel Fluorocarbon Rubber FPM 75 N/A
HCYD4M4F-BN 6000 NPT 1/4" M 1/4" F Monel Buna-N N/A
HCYD4M4F-EP 6000 NPT 1/4" M 1/4" F Monel Ethylene Propylene Rubber N/A
HCYD4M4F-ED 6000 NPT 1/4" M 1/4" F Monel Fluorocarbon Rubber V1238-95 N/A
HCYD4M4F-KZ 6000 NPT 1/4" M 1/4" F Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB4M4F-NCFC 6000 NPT 1/4" M 1/4" F 316 Stainless Steel Fluorocarbon Rubber FPM 75 NACE
HCYB4M4F-NCBN 6000 NPT 1/4" M 1/4" F 316 Stainless Steel Buna-N NACE
HCYB4M4F-NCEP 6000 NPT 1/4" M 1/4" F 316 Stainless Steel Ethylene Propylene Rubber NACE
HCYB4M4F-NCED 6000 NPT 1/4" M 1/4" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 NACE
HCYB4M4F-NCKZ 6000 NPT 1/4" M 1/4" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal NACE
HCYE4M4F-NCFC 6000 NPT 1/4" M 1/4" F Duplex Fluorocarbon Rubber FPM 75 NACE
HCYE4M4F-NCBN 6000 NPT 1/4" M 1/4" F Duplex Buna-N NACE
HCYE4M4F-NCEP 6000 NPT 1/4" M 1/4" F Duplex Ethylene Propylene Rubber NACE
HCYE4M4F-NCED 6000 NPT 1/4" M 1/4" F Duplex Fluorocarbon Rubber V1238-95 NACE
HCYE4M4F-NCKZ 6000 NPT 1/4" M 1/4" F Duplex Highly Fluorinated Fluorocarbon Seal NACE
HCYD4M4F-NCFC 6000 NPT 1/4" M 1/4" F Monel Fluorocarbon Rubber FPM 75 NACE
HCYD4M4F-NCBN 6000 NPT 1/4" M 1/4" F Monel Buna-N NACE
HCYD4M4F-NCEP 6000 NPT 1/4" M 1/4" F Monel Ethylene Propylene Rubber NACE
HCYD4M4F-NCED 6000 NPT 1/4" M 1/4" F Monel Fluorocarbon Rubber V1238-95 NACE
HCYD4M4F-NCKZ 6000 NPT 1/4" M 1/4" F Monel Highly Fluorinated Fluorocarbon Seal NACE
HCYB4M4FHP-ED 10000 NPT 1/4" M 1/4" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB4M4FHP-KZ 10000 NPT 1/4" M 1/4" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYE4M4FHP-ED 10000 NPT 1/4" M 1/4" F Duplex Fluorocarbon Rubber V1238-95 N/A
HCYE4M4FHP-KZ 10000 NPT 1/4" M 1/4" F Duplex Highly Fluorinated Fluorocarbon Seal N/A
HCYD4M4FHP-ED 10000 NPT 1/4" M 1/4" F Monel Fluorocarbon Rubber V1238-95 N/A
HCYD4M4FHP-KZ 10000 NPT 1/4" M 1/4" F Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB4M4FHP-NCED 10000 NPT 1/4" M 1/4" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 NACE
HCYB4M4FHP-NCKZ 10000 NPT 1/4" M 1/4" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal NACE
HCYE4M4FHP-NCED 10000 NPT 1/4" M 1/4" F Duplex Fluorocarbon Rubber V1238-95 NACE
HCYE4M4FHP-NCKZ 10000 NPT 1/4" M 1/4" F Duplex Highly Fluorinated Fluorocarbon Seal NACE
HCYD4M4FHP-NCED 10000 NPT 1/4" M 1/4" F Monel Fluorocarbon Rubber V1238-95 NACE
HCYD4M4FHP-NCKZ 10000 NPT 1/4" M 1/4" F Monel Highly Fluorinated Fluorocarbon Seal NACE
HCYB8M8F-FC 6000 NPT 1/2" M 1/2" F 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYB8M8F-BN 6000 NPT 1/2" M 1/2" F 316 Stainless Steel Buna-N N/A
HCYB8M8F-EP 6000 NPT 1/2" M 1/2" F 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYB8M8F-ED 6000 NPT 1/2" M 1/2" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB8M8F-KZ 6000 NPT 1/2" M 1/2" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYE8M8F-FC 6000 NPT 1/2" M 1/2" F Duplex Fluorocarbon Rubber FPM 75 N/A
HCYE8M8F-BN 6000 NPT 1/2" M 1/2" F Duplex Buna-N N/A
HCYE8M8F-EP 6000 NPT 1/2" M 1/2" F Duplex Ethylene Propylene Rubber N/A
HCYE8M8F-ED 6000 NPT 1/2" M 1/2" F Duplex Fluorocarbon Rubber V1238-95 N/A
HCYE8M8F-KZ 6000 NPT 1/2" M 1/2" F Duplex Highly Fluorinated Fluorocarbon Seal N/A
HCYD8M8F-FC 6000 NPT 1/2" M 1/2" F Monel Fluorocarbon Rubber FPM 75 N/A
HCYD8M8F-BN 6000 NPT 1/2" M 1/2" F Monel Buna-N N/A
HCYD8M8F-EP 6000 NPT 1/2" M 1/2" F Monel Ethylene Propylene Rubber N/A
HCYD8M8F-ED 6000 NPT 1/2" M 1/2" F Monel Fluorocarbon Rubber V1238-95 N/A
HCYD8M8F-KZ 6000 NPT 1/2" M 1/2" F Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB8M8F-NCFC 6000 NPT 1/2" M 1/2" F 316 Stainless Steel Fluorocarbon Rubber FPM 75 NACE
HCYB8M8F-NCBN 6000 NPT 1/2" M 1/2" F 316 Stainless Steel Buna-N NACE
HCYB8M8F-NCEP 6000 NPT 1/2" M 1/2" F 316 Stainless Steel Ethylene Propylene Rubber NACE
HCYB8M8F-NCED 6000 NPT 1/2" M 1/2" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 NACE
HCYB8M8F-NCKZ 6000 NPT 1/2" M 1/2" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal NACE
HCYE8M8F-NCFC 6000 NPT 1/2" M 1/2" F Duplex Fluorocarbon Rubber FPM 75 NACE
HCYE8M8F-NCBN 6000 NPT 1/2" M 1/2" F Duplex Buna-N NACE
HCYE8M8F-NCEP 6000 NPT 1/2" M 1/2" F Duplex Ethylene Propylene Rubber NACE
HCYE8M8F-NCED 6000 NPT 1/2" M 1/2" F Duplex Fluorocarbon Rubber V1238-95 NACE
HCYE8M8F-NCKZ 6000 NPT 1/2" M 1/2" F Duplex Highly Fluorinated Fluorocarbon Seal NACE
HCYD8M8F-NCFC 6000 NPT 1/2" M 1/2" F Monel Fluorocarbon Rubber FPM 75 NACE
HCYD8M8F-NCBN 6000 NPT 1/2" M 1/2" F Monel Buna-N NACE
HCYD8M8F-NCEP 6000 NPT 1/2" M 1/2" F Monel Ethylene Propylene Rubber NACE
HCYD8M8F-NCED 6000 NPT 1/2" M 1/2" F Monel Fluorocarbon Rubber V1238-95 NACE
HCYD8M8F-NCKZ 6000 NPT 1/2" M 1/2" F Monel Highly Fluorinated Fluorocarbon Seal NACE
HCYB8M8FHP-ED 10000 NPT 1/2" M 1/2" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB8M8FHP-KZ 10000 NPT 1/2" M 1/2" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYE8M8FHP-ED 10000 NPT 1/2" M 1/2" F Duplex Fluorocarbon Rubber V1238-95 N/A
HCYE8M8FHP-KZ 10000 NPT 1/2" M 1/2" F Duplex Highly Fluorinated Fluorocarbon Seal N/A
HCYD8M8FHP-ED 10000 NPT 1/2" M 1/2" F Monel Fluorocarbon Rubber V1238-95 N/A
HCYD8M8FHP-KZ 10000 NPT 1/2" M 1/2" F Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB8M8FHP-NCED 10000 NPT 1/2" M 1/2" F 316 Stainless Steel Fluorocarbon Rubber V1238-95 NACE
HCYB8M8FHP-NCKZ 10000 NPT 1/2" M 1/2" F 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal NACE
HCYE8M8FHP-NCED 10000 NPT 1/2" M 1/2" F Duplex Fluorocarbon Rubber V1238-95 NACE
HCYE8M8FHP-NCKZ 10000 NPT 1/2" M 1/2" F Duplex Highly Fluorinated Fluorocarbon Seal NACE
HCYD8M8FHP-NCED 10000 NPT 1/2" M 1/2" F Monel Fluorocarbon Rubber V1238-95 NACE
HCYD8M8FHP-NCKZ 10000 NPT 1/2" M 1/2" F Monel Highly Fluorinated Fluorocarbon Seal NACE
HCYB4A-FC 6000 Two Ferrule Compression Fitting 1/4" 1/4" 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYB4A-BN 6000 Two Ferrule Compression Fitting 1/4" 1/4" 316 Stainless Steel Buna-N N/A
HCYB4A-EP 6000 Two Ferrule Compression Fitting 1/4" 1/4" 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYB4A-ED 6000 Two Ferrule Compression Fitting 1/4" 1/4" 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB4A-KZ 6000 Two Ferrule Compression Fitting 1/4" 1/4" 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYD4A-FC 6000 Two Ferrule Compression Fitting 1/4" 1/4" Monel Fluorocarbon Rubber FPM 75 N/A
HCYD4A-BN 6000 Two Ferrule Compression Fitting 1/4" 1/4" Monel Buna-N N/A
HCYD4A-EP 6000 Two Ferrule Compression Fitting 1/4" 1/4" Monel Ethylene Propylene Rubber N/A
HCYD4A-ED 6000 Two Ferrule Compression Fitting 1/4" 1/4" Monel Fluorocarbon Rubber V1238-95 N/A
HCYD4A-KZ 6000 Two Ferrule Compression Fitting 1/4" 1/4" Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB4Z-FC 6000 Single Ferrule Compression Fitting 1/4" 1/4" 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYB4Z-BN 6000 Single Ferrule Compression Fitting 1/4" 1/4" 316 Stainless Steel Buna-N N/A
HCYB4Z-EP 6000 Single Ferrule Compression Fitting 1/4" 1/4" 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYB4Z-ED 6000 Single Ferrule Compression Fitting 1/4" 1/4" 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB4Z-KZ 6000 Single Ferrule Compression Fitting 1/4" 1/4" 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYD4Z-FC 6000 Single Ferrule Compression Fitting 1/4" 1/4" Monel Fluorocarbon Rubber FPM 75 N/A
HCYD4Z-BN 6000 Single Ferrule Compression Fitting 1/4" 1/4" Monel Buna-N N/A
HCYD4Z-EP 6000 Single Ferrule Compression Fitting 1/4" 1/4" Monel Ethylene Propylene Rubber N/A
HCYD4Z-ED 6000 Single Ferrule Compression Fitting 1/4" 1/4" Monel Fluorocarbon Rubber V1238-95 N/A
HCYD4Z-KZ 6000 Single Ferrule Compression Fitting 1/4" 1/4" Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB4AHP-ED 10000 Two Ferrule Compression Fitting 1/4" 1/4" 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB4AHP-KZ 10000 Two Ferrule Compression Fitting 1/4" 1/4" 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYD4AHP-ED 10000 Two Ferrule Compression Fitting 1/4" 1/4" Monel Fluorocarbon Rubber V1238-95 N/A
HCYD4AHP-KZ 10000 Two Ferrule Compression Fitting 1/4" 1/4" Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB4ZHP-ED 10000 Single Ferrule Compression Fitting 1/4" 1/4" 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB4ZHP-KZ 10000 Single Ferrule Compression Fitting 1/4" 1/4" 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYD4ZHP-ED 10000 Single Ferrule Compression Fitting 1/4" 1/4" Monel Fluorocarbon Rubber V1238-95 N/A
HCYD4ZHP-KZ 10000 Single Ferrule Compression Fitting 1/4" 1/4" Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB6A-FC 6000 Two Ferrule Compression Fitting 3/8" 3/8" 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYB6A-BN 6000 Two Ferrule Compression Fitting 3/8" 3/8" 316 Stainless Steel Buna-N N/A
HCYB6A-EP 6000 Two Ferrule Compression Fitting 3/8" 3/8" 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYB6A-ED 6000 Two Ferrule Compression Fitting 3/8" 3/8" 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB6A-KZ 6000 Two Ferrule Compression Fitting 3/8" 3/8" 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYD6A-FC 6000 Two Ferrule Compression Fitting 3/8" 3/8" Monel Fluorocarbon Rubber FPM 75 N/A
HCYD6A-BN 6000 Two Ferrule Compression Fitting 3/8" 3/8" Monel Buna-N N/A
HCYD6A-EP 6000 Two Ferrule Compression Fitting 3/8" 3/8" Monel Ethylene Propylene Rubber N/A
HCYD6A-ED 6000 Two Ferrule Compression Fitting 3/8" 3/8" Monel Fluorocarbon Rubber V1238-95 N/A
HCYD6A-KZ 6000 Two Ferrule Compression Fitting 3/8" 3/8" Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB6Z-FC 6000 Single Ferrule Compression Fitting 3/8" 3/8" 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYB6Z-BN 6000 Single Ferrule Compression Fitting 3/8" 3/8" 316 Stainless Steel Buna-N N/A
HCYB6Z-EP 6000 Single Ferrule Compression Fitting 3/8" 3/8" 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYB6Z-ED 6000 Single Ferrule Compression Fitting 3/8" 3/8" 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB6Z-KZ 6000 Single Ferrule Compression Fitting 3/8" 3/8" 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYD6Z-FC 6000 Single Ferrule Compression Fitting 3/8" 3/8" Monel Fluorocarbon Rubber FPM 75 N/A
HCYD6Z-BN 6000 Single Ferrule Compression Fitting 3/8" 3/8" Monel Buna-N N/A
HCYD6Z-EP 6000 Single Ferrule Compression Fitting 3/8" 3/8" Monel Ethylene Propylene Rubber N/A
HCYD6Z-ED 6000 Single Ferrule Compression Fitting 3/8" 3/8" Monel Fluorocarbon Rubber V1238-95 N/A
HCYD6Z-KZ 6000 Single Ferrule Compression Fitting 3/8" 3/8" Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB6AHP-ED 10000 Two Ferrule Compression Fitting 3/8" 3/8" 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB6AHP-KZ 10000 Two Ferrule Compression Fitting 3/8" 3/8" 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYD6AHP-ED 10000 Two Ferrule Compression Fitting 3/8" 3/8" Monel Fluorocarbon Rubber V1238-95 N/A
HCYD6AHP-KZ 10000 Two Ferrule Compression Fitting 3/8" 3/8" Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB6ZHP-ED 10000 Single Ferrule Compression Fitting 3/8" 3/8" 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB6ZHP-KZ 10000 Single Ferrule Compression Fitting 3/8" 3/8" 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYD6ZHP-ED 10000 Single Ferrule Compression Fitting 3/8" 3/8" Monel Fluorocarbon Rubber V1238-95 N/A
HCYD6ZHP-KZ 10000 Single Ferrule Compression Fitting 3/8" 3/8" Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB8A-FC 6000 Two Ferrule Compression Fitting 1/2" 1/2" 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYB8A-BN 6000 Two Ferrule Compression Fitting 1/2" 1/2" 316 Stainless Steel Buna-N N/A
HCYB8A-EP 6000 Two Ferrule Compression Fitting 1/2" 1/2" 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYB8A-ED 6000 Two Ferrule Compression Fitting 1/2" 1/2" 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB8A-KZ 6000 Two Ferrule Compression Fitting 1/2" 1/2" 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYD8A-FC 6000 Two Ferrule Compression Fitting 1/2" 1/2" Monel Fluorocarbon Rubber FPM 75 N/A
HCYD8A-BN 6000 Two Ferrule Compression Fitting 1/2" 1/2" Monel Buna-N N/A
HCYD8A-EP 6000 Two Ferrule Compression Fitting 1/2" 1/2" Monel Ethylene Propylene Rubber N/A
HCYD8A-ED 6000 Two Ferrule Compression Fitting 1/2" 1/2" Monel Fluorocarbon Rubber V1238-95 N/A
HCYD8A-KZ 6000 Two Ferrule Compression Fitting 1/2" 1/2" Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB8Z-FC 6000 Single Ferrule Compression Fitting 1/2" 1/2" 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYB8Z-BN 6000 Single Ferrule Compression Fitting 1/2" 1/2" 316 Stainless Steel Buna-N N/A
HCYB8Z-EP 6000 Single Ferrule Compression Fitting 1/2" 1/2" 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYB8Z-ED 6000 Single Ferrule Compression Fitting 1/2" 1/2" 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB8Z-KZ 6000 Single Ferrule Compression Fitting 1/2" 1/2" 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYD8Z-FC 6000 Single Ferrule Compression Fitting 1/2" 1/2" Monel Fluorocarbon Rubber FPM 75 N/A
HCYD8Z-BN 6000 Single Ferrule Compression Fitting 1/2" 1/2" Monel Buna-N N/A
HCYD8Z-EP 6000 Single Ferrule Compression Fitting 1/2" 1/2" Monel Ethylene Propylene Rubber N/A
HCYD8Z-ED 6000 Single Ferrule Compression Fitting 1/2" 1/2" Monel Fluorocarbon Rubber V1238-95 N/A
HCYD8Z-KZ 6000 Single Ferrule Compression Fitting 1/2" 1/2" Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB8AHP-ED 10000 Two Ferrule Compression Fitting 1/2" 1/2" 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB8AHP-KZ 10000 Two Ferrule Compression Fitting 1/2" 1/2" 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYD8AHP-ED 10000 Two Ferrule Compression Fitting 1/2" 1/2" Monel Fluorocarbon Rubber V1238-95 N/A
HCYD8AHP-KZ 10000 Two Ferrule Compression Fitting 1/2" 1/2" Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYB8ZHP-ED 10000 Single Ferrule Compression Fitting 1/2" 1/2" 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYB8ZHP-KZ 10000 Single Ferrule Compression Fitting 1/2" 1/2" 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYD8ZHP-ED 10000 Single Ferrule Compression Fitting 1/2" 1/2" Monel Fluorocarbon Rubber V1238-95 N/A
HCYD8ZHP-KZ 10000 Single Ferrule Compression Fitting 1/2" 1/2" Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYBM6A-FC 6000 Two Ferrule Compression Fitting 6mm 6mm 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYBM6A-BN 6000 Two Ferrule Compression Fitting 6mm 6mm 316 Stainless Steel Buna-N N/A
HCYBM6A-EP 6000 Two Ferrule Compression Fitting 6mm 6mm 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYBM6A-ED 6000 Two Ferrule Compression Fitting 6mm 6mm 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYBM6A-KZ 6000 Two Ferrule Compression Fitting 6mm 6mm 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYDM6A-FC 6000 Two Ferrule Compression Fitting 6mm 6mm Monel Fluorocarbon Rubber FPM 75 N/A
HCYDM6A-BN 6000 Two Ferrule Compression Fitting 6mm 6mm Monel Buna-N N/A
HCYDM6A-EP 6000 Two Ferrule Compression Fitting 6mm 6mm Monel Ethylene Propylene Rubber N/A
HCYDM6A-ED 6000 Two Ferrule Compression Fitting 6mm 6mm Monel Fluorocarbon Rubber V1238-95 N/A
HCYDM6A-KZ 6000 Two Ferrule Compression Fitting 6mm 6mm Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYBM6Z-FC 6000 Single Ferrule Compression Fitting 6mm 6mm 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYBM6Z-BN 6000 Single Ferrule Compression Fitting 6mm 6mm 316 Stainless Steel Buna-N N/A
HCYBM6Z-EP 6000 Single Ferrule Compression Fitting 6mm 6mm 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYBM6Z-ED 6000 Single Ferrule Compression Fitting 6mm 6mm 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYBM6Z-KZ 6000 Single Ferrule Compression Fitting 6mm 6mm 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYDM6Z-FC 6000 Single Ferrule Compression Fitting 6mm 6mm Monel Fluorocarbon Rubber FPM 75 N/A
HCYDM6Z-BN 6000 Single Ferrule Compression Fitting 6mm 6mm Monel Buna-N N/A
HCYDM6Z-EP 6000 Single Ferrule Compression Fitting 6mm 6mm Monel Ethylene Propylene Rubber N/A
HCYDM6Z-ED 6000 Single Ferrule Compression Fitting 6mm 6mm Monel Fluorocarbon Rubber V1238-95 N/A
HCYDM6Z-KZ 6000 Single Ferrule Compression Fitting 6mm 6mm Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYBM6AHP-ED 10000 Two Ferrule Compression Fitting 6mm 6mm 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYBM6AHP-KZ 10000 Two Ferrule Compression Fitting 6mm 6mm 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYDM6AHP-ED 10000 Two Ferrule Compression Fitting 6mm 6mm Monel Fluorocarbon Rubber V1238-95 N/A
HCYDM6AHP-KZ 10000 Two Ferrule Compression Fitting 6mm 6mm Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYBM6ZHP-ED 10000 Single Ferrule Compression Fitting 6mm 6mm 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYBM6ZHP-KZ 10000 Single Ferrule Compression Fitting 6mm 6mm 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYDM6ZHP-ED 10000 Single Ferrule Compression Fitting 6mm 6mm Monel Fluorocarbon Rubber V1238-95 N/A
HCYDM6ZHP-KZ 10000 Single Ferrule Compression Fitting 6mm 6mm Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYBM10A-FC 6000 Two Ferrule Compression Fitting 10mm 10mm 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYBM10A-BN 6000 Two Ferrule Compression Fitting 10mm 10mm 316 Stainless Steel Buna-N N/A
HCYBM10A-EP 6000 Two Ferrule Compression Fitting 10mm 10mm 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYBM10A-ED 6000 Two Ferrule Compression Fitting 10mm 10mm 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYBM10A-KZ 6000 Two Ferrule Compression Fitting 10mm 10mm 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYDM10A-FC 6000 Two Ferrule Compression Fitting 10mm 10mm Monel Fluorocarbon Rubber FPM 75 N/A
HCYDM10A-BN 6000 Two Ferrule Compression Fitting 10mm 10mm Monel Buna-N N/A
HCYDM10A-EP 6000 Two Ferrule Compression Fitting 10mm 10mm Monel Ethylene Propylene Rubber N/A
HCYDM10A-ED 6000 Two Ferrule Compression Fitting 10mm 10mm Monel Fluorocarbon Rubber V1238-95 N/A
HCYDM10A-KZ 6000 Two Ferrule Compression Fitting 10mm 10mm Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYBM10Z-FC 6000 Single Ferrule Compression Fitting 10mm 10mm 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYBM10Z-BN 6000 Single Ferrule Compression Fitting 10mm 10mm 316 Stainless Steel Buna-N N/A
HCYBM10Z-EP 6000 Single Ferrule Compression Fitting 10mm 10mm 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYBM10Z-ED 6000 Single Ferrule Compression Fitting 10mm 10mm 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYBM10Z-KZ 6000 Single Ferrule Compression Fitting 10mm 10mm 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYDM10Z-FC 6000 Single Ferrule Compression Fitting 10mm 10mm Monel Fluorocarbon Rubber FPM 75 N/A
HCYDM10Z-BN 6000 Single Ferrule Compression Fitting 10mm 10mm Monel Buna-N N/A
HCYDM10Z-EP 6000 Single Ferrule Compression Fitting 10mm 10mm Monel Ethylene Propylene Rubber N/A
HCYDM10Z-ED 6000 Single Ferrule Compression Fitting 10mm 10mm Monel Fluorocarbon Rubber V1238-95 N/A
HCYDM10Z-KZ 6000 Single Ferrule Compression Fitting 10mm 10mm Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYBM10AHP-ED 10000 Two Ferrule Compression Fitting 10mm 10mm 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYBM10AHP-KZ 10000 Two Ferrule Compression Fitting 10mm 10mm 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYDM10AHP-ED 10000 Two Ferrule Compression Fitting 10mm 10mm Monel Fluorocarbon Rubber V1238-95 N/A
HCYDM10AHP-KZ 10000 Two Ferrule Compression Fitting 10mm 10mm Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYBM10ZHP-ED 10000 Single Ferrule Compression Fitting 10mm 10mm 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYBM10ZHP-KZ 10000 Single Ferrule Compression Fitting 10mm 10mm 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYDM10ZHP-ED 10000 Single Ferrule Compression Fitting 10mm 10mm Monel Fluorocarbon Rubber V1238-95 N/A
HCYDM10ZHP-KZ 10000 Single Ferrule Compression Fitting 10mm 10mm Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYBM12A-FC 6000 Two Ferrule Compression Fitting 12mm 12mm 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYBM12A-BN 6000 Two Ferrule Compression Fitting 12mm 12mm 316 Stainless Steel Buna-N N/A
HCYBM12A-EP 6000 Two Ferrule Compression Fitting 12mm 12mm 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYBM12A-ED 6000 Two Ferrule Compression Fitting 12mm 12mm 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYBM12A-KZ 6000 Two Ferrule Compression Fitting 12mm 12mm 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYDM12A-FC 6000 Two Ferrule Compression Fitting 12mm 12mm Monel Fluorocarbon Rubber FPM 75 N/A
HCYDM12A-BN 6000 Two Ferrule Compression Fitting 12mm 12mm Monel Buna-N N/A
HCYDM12A-EP 6000 Two Ferrule Compression Fitting 12mm 12mm Monel Ethylene Propylene Rubber N/A
HCYDM12A-ED 6000 Two Ferrule Compression Fitting 12mm 12mm Monel Fluorocarbon Rubber V1238-95 N/A
HCYDM12A-KZ 6000 Two Ferrule Compression Fitting 12mm 12mm Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYBM12Z-FC 6000 Single Ferrule Compression Fitting 12mm 12mm 316 Stainless Steel Fluorocarbon Rubber FPM 75 N/A
HCYBM12Z-BN 6000 Single Ferrule Compression Fitting 12mm 12mm 316 Stainless Steel Buna-N N/A
HCYBM12Z-EP 6000 Single Ferrule Compression Fitting 12mm 12mm 316 Stainless Steel Ethylene Propylene Rubber N/A
HCYBM12Z-ED 6000 Single Ferrule Compression Fitting 12mm 12mm 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYBM12Z-KZ 6000 Single Ferrule Compression Fitting 12mm 12mm 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYDM12Z-FC 6000 Single Ferrule Compression Fitting 12mm 12mm Monel Fluorocarbon Rubber FPM 75 N/A
HCYDM12Z-BN 6000 Single Ferrule Compression Fitting 12mm 12mm Monel Buna-N N/A
HCYDM12Z-EP 6000 Single Ferrule Compression Fitting 12mm 12mm Monel Ethylene Propylene Rubber N/A
HCYDM12Z-ED 6000 Single Ferrule Compression Fitting 12mm 12mm Monel Fluorocarbon Rubber V1238-95 N/A
HCYDM12Z-KZ 6000 Single Ferrule Compression Fitting 12mm 12mm Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYBM12AHP-ED 10000 Two Ferrule Compression Fitting 12mm 12mm 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYBM12AHP-KZ 10000 Two Ferrule Compression Fitting 12mm 12mm 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYDM12AHP-ED 10000 Two Ferrule Compression Fitting 12mm 12mm Monel Fluorocarbon Rubber V1238-95 N/A
HCYDM12AHP-KZ 10000 Two Ferrule Compression Fitting 12mm 12mm Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYBM12ZHP-ED 10000 Single Ferrule Compression Fitting 12mm 12mm 316 Stainless Steel Fluorocarbon Rubber V1238-95 N/A
HCYBM12ZHP-KZ 10000 Single Ferrule Compression Fitting 12mm 12mm 316 Stainless Steel Highly Fluorinated Fluorocarbon Seal N/A
HCYDM12ZHP-ED 10000 Single Ferrule Compression Fitting 12mm 12mm Monel Fluorocarbon Rubber V1238-95 N/A
HCYDM12ZHP-KZ 10000 Single Ferrule Compression Fitting 12mm 12mm Monel Highly Fluorinated Fluorocarbon Seal N/A
HCYK8FF-FC 6000 NPT 1/2" F 1/2" F 6MO Fluorocarbon Rubber V1238-95 N/A
HCYK4A-FC 6000 Two Ferrule Compression Fitting 1/4" 1/4" 6MO Fluorocarbon Rubber FPM 75 N/A

687PDC
687516