Autoclave VRMM Series Micro-Metering Needle Valve, High Pressure - 60,000 PSI (4137 bar) | Product Series

Filter by

    No filters selected

Tube Size

Stem Type

Body Type

Maximum Working Pressure (psi)

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Autoclave VRMM Series Micro-Metering Needle Valve, High Pressure -  60,000 PSI (4137 bar)

Autoclave VRMM Series Micro-Metering Needle Valve, High Pressure - 60,000 PSI (4137 bar)

Parker Autoclave VRMM Series Micro-Metering valves are used for the precise metering of fluids up to 60,000 psi (4137 bar). These bar stock valves are designed with a finely tapered stem that closes in a precisely mated replaceable seat.

Technical Specifications

  • Tube Outside Diameter: 1/4 SpeedBite, 1/4 Cone and Thread, 3/8 Cone and Thread inch
  • Stem Type: Reg
  • Body Type: 2-Way Angle
  • Maximum Operating Pressure: 15000 psi, 30000 psi, 60000 psi
  • Body Material: 316 Stainless Steel
  • Technology: Process Control
  • Application: High Pressure Fuid Handling
  • Brand: Autoclave
Safety Warning

Full Product Description

Parker Autoclave VRMM Series, Micro-Metering needle valves are designed for applications where more precise control of small flows is required than is possible with a standard regulating stem. Barrel and Thimble micrometer design permits settings to be repeated. Metering is affected by a finely tapered stem acting in a precisely mated replaceable seat. Very fine stem position is achieved utilizing a 40 TPI thread. The Barrel and Thimble are set for proper metering at the factory. These valves are designed for metering only and cannot be used as a shutoff valve. Minimum flow is factory set and occurs at “0” position. DO NOT OPERATE THE VALVE BELOW THE ZERO POSITION OR DAMAGE WILL RESULT. When shutoff action is required, a correlated shutoff valve from Parker AE series 10V, 30VM or 60VM should be installed in series with the micro-metering valve.

Along with their many features these micrometering needle valves provide dependable and trouble-free service in wide variety of applications.


Markets:

• Oil and Gas

• Petrochemical

• Chemical

• Research


Features/Benefits:

• Barrel and Thimble design permits repeatable settings.

• Barrel divisions every 0.025”

• 25 Thimble divisions, each representing 0.001” stem travel

• One revolution = 0.025” stem travel

• Cold-worked type 316 stainless steel body with stainless steel packing gland. Stem and seat are cold-worked type 316 stainless steel.

• Packing below stem threads is PTFE for the 10VRMM and 30VRMM valves and nylon leather for the 60VRMM. For packing options, see Technical Section.

• SpeedBite “W” connections are used on the 10VRMM valves and Parker AE High Pressure coned-and-threaded connections on 30VRMM and 60VRMM needle valves.


Applications:

• High Pressure Pilot Plants

• Research Panels

• High Pressure Fluid Handling Systems


Brand: Autoclave Engineers

Related Documents

×
Products Tube Size Stem Type Body Type Maximum Working Pressure (psi) Body Material
10VRMM2812 1/8" SpeedBite Reg 2-Way Angle 15000 316 Stainless Steel
30VRMM4812 1/4" Cone and Thread Reg 2-Way Angle 30,000 316 Stainless Steel
60VRMM4812 1/4" Cone and Thread Reg 2-Way Angle 60,000 316 Stainless Steel
60VRMM6812 3/8" Cone and Thread Reg 2-Way Angle 60,000 316 Stainless Steel

687PDC
687516