6000 Series Compressed Air Filters | #6008N-0A2-000


LOADING IMAGES
6008N-0A2-000

6000 Series Compressed Air Filters | #6008N-0A2-000

Parker Balston 6000 series stainless steel compressed air filters remove 99.99% of 0.01 micron particles and droplets


Technical Specifications

  • Available Accessories: Manual Drain
  • Filtration Efficiency: Vapor Removal
  • Maximum Flow Rate (cfm): 67
  • Port Connection (inch): 3/4
  • Maximum Operating Pressure: 175 psig, 12 barg
  • Port Type: NPT
  • Filter Type: Coalescing
  • Maximum Flow Rate: 114 m3/min, 67 CFM
  • Micron Rating: 0.01 micron
  • Materials of Construction: Head, Bowl, Internals: 304 Stainless Steel, Seals: Buna-N Food Grade
  • Maximum Operating Temperature: 120 °F, 49 °C
  • Minimum Operating Temperature: -150 °F, -100 °C
  • Width: 4 inch, 120 mm
  • Height: 10 inch, 300 mm
  • Weight: 12 lb, 5.5 kg
  • Drain Port Size: 1 inch
  • Compatible Element: CI-200-185-000
  • Brand: Balston
  • Port Size: 3/4 inch
  • Optional Accessories: Manual Drain
Safety Warning

Item Information

Parker Balston 6000 series stainless steel compressed air filters protect equipment and delicate instruments from the dirt, water, and oil usually found in compressed air and other gases. These filters will remove contaminants at a very high efficiency - up to 99.99% for 0.01 micron particles and droplets. Liquid releases from the filter cartridge to an automatic drain as rapidly as it enters the filter. This allows the filter to continue removing liquids for an unlimited time without loss of efficiency for flow capacity. Select 1/4" to 1" line filters are constructed of 304 stainless steel and are designed to hold up to the harshest environments.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031