60C-10 - Inch Brass Compression Fittings | Parker NA

Inch Brass Compression Fittings | #60C-10

60C-10

Inch Brass Compression Fittings | #60C-10

5/8" Sleeve


Technical Specifications

  • Connection 1 Size: 5/8"
  • Connection 1 Type: Compression
  • Body Material: Brass, Forged
  • Product Style: Sleeve
  • Maximum Operating Pressure: 44.8 bar, 650 psi, 10 bar, 150 psi
  • Tube Material: Copper, Aluminum, Thermoplastic
  • Nut Material: Brass
  • Sleeve Material: Brass, Acetal
  • Weight: na
  • Media: Water, air, inert and non-combustible gasses
  • Specifications Met: SAE J-512, na
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Quantity per Box: na
  • Application: Compressors, Machine Tools, Engine, Pumps, Purification
Safety Warning

Item Information

Parker's compression fittings are economical and offered in both extrusions and forgings.  These compression fittings require no flaring, soldering, tube preparation or special tools to operate. Compression fittings are especially useful in installations that may require occasional disassembly or partial removal for maintenance since the fitting can be broken and remade without affecting the integrity of the joint. Compression fittings are also used in situations where a heat source, in particular a soldering torch, is prohibited.

Use with copper, aluminum and the following Parker Parflex Division tubing:



• Polyethylene

• Nylon

• Polypropylene



Markets:

• Industrial

• Packaging

• Pneumatic

• Printing

• Compressors

• Marine



Features/Benefits:



• All brass construction

• Economical

• Long Nut for vibration

• UL listed for flammable liquid

• Meets SAE J-512

• Acetal sleeve for use with thermoplastic tubing



Applications:

• Air lines

• Lubrication lines

• Cooling lines

• Fluid transfer

• Water lines

• Automotive process



Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547