60TF-2 - Brass Compression-Style Transmission Fittings | Parker NA

Brass Compression-Style Transmission Fittings | #60TF-2

60TF-2

Brass Compression-Style Transmission Fittings | #60TF-2

1/8" Sleeve


Technical Specifications

  • Product Style: Tube to Tube
  • Connection 2 Type: NA
  • Shape: Sleeve
  • Connection 1 Size: 1/8 inch
  • Connection 2 Size: NA
  • Connection 1 Type: Push-to-Connect
  • Minimum Operating Temperature: -40 °F, -40 °C, -40 °F, -40 °C
  • Maximum Operating Temperature: +200 °F, +93.3 °C, 220 °F, 104 °C
  • Maximum Operating Pressure: 150 psi, 10.3 bar, 150 psi, 10 bar
  • Body Material: Brass, Brass
  • Tube Material: SAE J844 Type & B Nylon Tubing, SAE J844 Type A & B Nylon Tubing
  • Media: Compressed Air
  • Application: Air Shift Transmission, Seat Controls, Dash Controls, Air Shift Transmission, Seat Controls, Dash Controls
  • Technology: Fluid & Gas Handling
  • Division: Fluid System Connectors Division
  • Brand: Parker
  • Nut Material: Brass
  • Sleeve Material: Brass
  • Collet Material: Brass
  • O-Ring Material: Nitrile
  • Connection 1 Size: Compression
  • Connection 2 Tube Outside Diameter: na
Safety Warning

Item Information

Parker’s compression style transmission fitting utilizes a specially designed slotted sleeve to help eliminate notch stress related to over torque. Transmission fittings are ideal for pressure protected pneumatic transmission applications. Transmission fittings are also available in a push-to-connect style reducing assembly time. The push-to-connect style has a staked in tube support and is D.O.T. approved. Electroless nickel plated bodies can be used with bio-diesel.



Use with the following Parker Parflex Division J844 tubing

• 1120 Nylon Air Brake Tubing

• 1320 Quantum Elastomeric Air Brake Tubing





Markets:

• Heavy duty truck



Features/Benefits:

• All brass construction

• D.O.T. approved with staked in tube support

• Compression & Push-to-Connect styles

• Slotted sleeve

• Use with J844 nylon tubing

• Electroless nickel plated bodies can be used with bio-diesel



Applications:

• Air shift transmissions

• Seat controls

• Dash controls



Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547