61-02-0909-PAD30KT - THERM-A-GAP PAD 30 Thermally Conductive Gap Filler Pads | Parker NA

THERM-A-GAP PAD 30 Thermally Conductive Gap Filler Pads | #61-02-0909-PAD30KT

THERM-A-GAP PAD 30 Thermally Conductive Gap Filler Pads | #61-02-0909-PAD30KT

Parker Chomerics THERM-A-GAP PAD 30 Thermally Conductive Gap Filler Pads provide a soft (30 Shore 00) solution with 3.2 W/m-K of thermal conductivity.


Technical Specifications

  • Material Thickness: 0.02 in (0.51 mm)
  • Size: 9 x 9 in (229 x 229 mm)
  • Carrier Type: KT - Thermally Enhanced Polyimide
  • Shape: Flat Sheets
  • Color: Blue
  • Specific Gravity: 2.9
  • Deflection at Pressure: 49 % @ 50 psi (345 kPa)
  • Thermal Conductivity: 3.2 W/m-K
  • Thermal Impedance: 0.6 °C-cm2/W
  • Heat Capacity: 1 J/g-K
  • Coefficient of Thermal Expansion: 150 ppm/K
  • Dielectric Strength: 150 VAC/mil, 5.9 kVAC/mm
  • Volume Resistivity: 10^13 ohm-cm
  • Operating Temperature: -67 to 392 °F, -55 to 200 °C
  • Dielectric Constant: 8 @ 1 MHZ
  • Dissipation Factor: 0.001 @ 1 MHZ
  • Outgassing Total Mass Loss: 0.13 % TML (0.03% CVCM)
  • Shelf Life: 18 Months "A" Carrier, 36 Months (all others)
  • Flammability Rating: UL 94 V-0
  • Specifications Met: RoHS
  • Durometer: 30 Shore 00
  • Product Type: Thermal Gap Pad
  • Storage Temperature: 50 to 90 °F @ 50% RH, 10 to 32 °C @ 50% RH
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP PAD 30 is a thermally conductive gap filler pad with 3.2 W/m-K thermal conductivity and 34 Shore 00 hardness.


THERM-A-GAP PAD 30 is the next generation in the THERM-A-GAP thermal pad family, and offers the compelling combination of both excellent thermal performance and conformability, along with the lowest outgassing to provide an effective thermal interface between heat sinks and electronic devices where there are uneven surfaces, air gaps and rough surface textures.

THERM-A-GAP PAD 30 has been specifically formulated to conform to surface irregularities and adhere to a wide range of component shapes and sizes.

THERM-A-GAP PAD 30 is available in various thicknesses and finished in standard sheets of 9"x9" or 18"x18". Custom size configurations and die cut parts are available as individual parts or on sheets. To receive a quote on a custom size part, choose your thickness and carrier options, and then select “custom” size.

Features / Benefits:
•  3.2 W/m-K thermal conductivity
•  Ultra low deflection force
•  High thermal conductivity
•  High tack surface reduces contact resistance
• “A” version offers high strength acrylic PSA for permanent attachment
•  UL recognized V-0 flammability RoHS compliant

Available Carriers:
• G – woven glass (no PSA) - this carrier option provides reinforcement and a clean break / low tack interface surface, allowing for re-use of the pad if necessary or for prototyping. 
• A – aluminum foil (with PSA) - this carrier’s primary function is to allow a pressure sensitive adhesive on the gap pad.
• PN – PEN film - polyethylenenapthalate - this carrier permits the gap pad to see a shearing motion and offers a clear, cost effective dielectric film with fair thermal performance.
• KT – thermally enhanced polyimide – this carrier permits the gap pad to see a shearing motion and offers an excellent dielectric film with enhanced thermal performance.
• No carrier (no letter distinction) -  the no carrier or “un-reinforced” option allows the gap pad to have high tack surfaces on both sides, allowing for the pad to be highly conformable, but it does make cutting and handling of the product more difficult.

Typical Applications:
•  Telecommunications equipment
•  Consumer electronics
•  Automotive electronics (ECUs)
•  LEDs, lighting
•  Power conversion
•  Desktop computers, laptops, servers
•  Handheld devices
•  Memory modules
•  Vibration dampening

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336