THERM-A-GAP PAD 60 Thermally Conductive Gap Filler Pads | #62-15-1015-PAD60A


LOADING IMAGES
62-15-1015-PAD60A 62-15-1015-PAD60A 62-15-1015-PAD60A

THERM-A-GAP PAD 60 Thermally Conductive Gap Filler Pads | #62-15-1015-PAD60A

Parker Chomerics THERM-A-GAP™ PAD 60 Thermally Conductive Gap Filler Pads provide a low hardness (40 Shore 00) solution with 6.0 W/m-K of thermal conductivity.


Technical Specifications

  • Shape: Flat sheets
  • Material Thickness: 0.15 in (3.81 mm)
  • Size: 10 in x 15 in (254 mm x 381 mm)
  • Carrier Type: A - Aluminum Foil with PSA
  • Color: Green
  • Specific Gravity: 3.3
  • Deflection at Pressure: 38 % @ 50 psi (345 kPa)
  • Thermal Impedance: 0.24 °C-inch2/W, 1.5 °C-cm2/W
  • Heat Capacity: 1 J/g-K
  • Coefficient of Thermal Expansion: 150 ppm/K
  • Dielectric Strength: 127 VAC/mil, 5.0 kVAC/mm
  • Volume Resistivity: 10^13 ohm-cm
  • Operating Temperature: -67 to 392 °F, -55 to 200 °C
  • Dielectric Constant: 9.3 @ 1 MHZ
  • Dissipation Factor: 0.006 @ 1 MHZ
  • Outgassing Total Mass Loss: 0.05 % TML (0.01% CVCM)
  • Shelf Life: 18 Months
  • Flammability Rating: UL 94 V-0
  • Specifications Met: RoHS
  • Durometer: Softest
  • Product Type: Thermal Gap Pad
  • Thermal Conductivity: 6 W/m-K
  • Storage Temperature: 50 to 90 °F @ 50% RH, 10 to 32 °C @ 50% RH
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP™ PAD 60 Thermally Conductive Gap Filler Pad is a soft, high performance thermal gap filler pad with 6.0 W/m-K and a Shore 00 hardness of 31. THERM-A-GAP PAD 60 offers the enticing combination of both excellent thermal conductivity and very low deflection, along with very low outgassing, to provide an effective thermal interface between heat sinks and electronic devices where there are uneven surfaces, air gaps and rough surface textures may exist.

THERM-A-GAP PAD 60 is available in various thicknesses and finished in standard sheets of 10" x 15" . Custom size configurations and die cut parts are available as individual parts, or on sheets.

To receive a quote on a custom size part, choose your thickness and carrier options, and then select “custom” size.
Be sure to write in the comments section, upon check out of your quote request, which custom size dimensions you need. Our team will then reach out for your specific drawing to complete your quote request.

Available Carriers:
• A – aluminum foil (with PSA) - this carrier’s primary function is to allow a pressure sensitive adhesive on the gap pad.
• No carrier (no letter distinction) - no carrier or “un-reinforced” option allows the gap pad to have high tack surfaces on both sides, allowing for the pad to be highly conformable, but it does make cutting and handling of the product more difficult.

Features and Benefits:
• 6.0 W/m-K Thermal Conductivity
• Thermal putty-like modulus
•Ultra-low deflection force requirements
• High thermal conductivity
• High tack surface reduces contact resistance
• UL 94 V-0 flammability rated
• RoHS compliant

Typical Applications:
• Telecommunications equipment
• Consumer electronics
• Automotive electronics (ECUs)
• LEDs & lighting
• Power conversion
• Desktop computers, laptops, servers
• Handheld devices
• Memory modules
• Vibration dampening

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336