Brass Compression Fittings, Compress-Align | #62CA-4


LOADING IMAGES
62CA-4
Click to View CAD Model

Brass Compression Fittings, Compress-Align | #62CA-4

Parker's Compress-Align fittings require no flaring, soldering or other preparation of tubing. The captive sleeve is always oriented for correct installation, visible for inspection before and after installation.


Technical Specifications

  • Body Material: Brass
  • Connection 2 Type: Compression
  • Connection 1 Tube Outside Diameter: 1/4" (O.D.)
  • Connection 2 Tube Outside Diameter: 1/4" (O.D.)
  • Connection 1 Type: Compression
  • Configuration: Tube to Tube
  • Shape: Union
  • Body Material: Brass
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 2800 psi, 193 bar
  • Tube Material: Copper, Aluminum, TFE, FEA, PFA, Thermoplastic
  • Nut Material: Brass
  • Sleeve Material: Brass
  • Media: Water, air, inert and non-combustible gasses
  • Connection Type: NPTF
  • Application: Compressors, Machine Tools, Dispensing, Pumps, Purification

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's economical Compress-Align fittings are pre-assembled with a captive sleeve which is always oriented correctly for faster assembly. The captive sleeve gives a visible inspection before and after installation and the design of the sleeve aligns to seal even out-of-round tubing. Compress-Align can be used in many areas where flare fittings are used due to the higher pressure rating, meaning no flaring, soldering or tube preparation resulting in faster installation. Compress-Align bodies are interchangeable with standard compression bodies so inventory is decreased.
Use with copper, aluminum and the following Parker Parflex Division tubing.

• Polyethylene
• Nylon
• Polypropylene
• PTFE
• FEP
• PFA

Markets:
• Industrial
• Pneumatic
• Packaging
• Automation
• Chemical
• Compressors
• Water filtration

Features/Benefits:
• All brass construction
• Captive sleeve
• Higher working pressures versus standard compression fitting
• Bodies interchangeable with standard compression bodies
• Economical
• One wrench turn from finger tight for assembly for all sizes
• 1/8" through 1" sizes available
• U.L. listed for flammable liquids

Applications:
• Air lines
• Lubrication lines
• Fluid transfer
• Chemical dispensing
• Cooling lines
• Machine tool

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547