6801 08 10 - CleanFit Push-In Fittings for Life Sciences and Clean Rooms | Parker NA

CleanFit Push-In Fittings for Life Sciences and Clean Rooms | #6801 08 10

Click to View CAD Model
6801 08 10

CleanFit Push-In Fittings for Life Sciences and Clean Rooms | #6801 08 10

This "eco-designed" CleanFit range drives high-tech equipment beyond current connection limits in terms of cleanliness, reliability and safety. It ensures perfect compatibility with most gases, and complies with demanding applications and standards.


Technical Specifications

  • Connection 1 Thread Size: G 1/8
  • Seal Material: EPDM
  • Gripping Ring: Stainless Steel
  • Connection 2 Tube Outside Diameter: 8 mm (O.D.)
  • Connection 1 Type: BSPP
  • Body Material: Brass, FDA Chemical Nickel-plated
  • Product Type: Stud Fittings
  • Product Style: Straight - Stud Fitting, Male BSPP and Metric Thread
  • Minimum Operating Temperature: -10 °C
  • Maximum Operating Temperature: 95 °C
  • Quantity per Box: 10
  • Weight: 0.011 kg
  • Application: Respiratory, Bio-Fluid Management, Clean Rooms, Pharmaceutical Process, Laboratory, O2 Circuits
  • For Fluid Type: Air (Breathing Air). Other Fluids: Please consult us., Medical Gases (Neutral & Pure) Other Fluids: Please Consult Us
  • Specifications Met: RoHS DI: 2002/95/EC, RoHS DI: 2011/65/EC, REACH DI: 1907/2006, ISO 15001 (< 30 Bar), BAM (grease certification residue), CGA G4.1, EN 12021 (< 0,1 Mg/m3), VDI 2083-8 (in progress)
Safety Warning

Item Information

This "eco-designed" CleanFit range for Life Sciences and Clean Rooms drives high-tech equipment beyond current connection limits in terms of cleanliness, reliability and safety.

This ultra-clean range ensures perfect compatibility with most gases, and therefore complies with demanding applications and standards.


Features/Benefits:

- Ease of Use

• Ergonomic and aesthetic design
• Compact product fully adapted to portable devices
• Antistatic and airtight packaging to prevent contamination

- Purity & Security

• Recommended for O2 applications and pure gases
• 100% leak-tested in production
• Date coding to guarantee quality and traceability

- Hi-Tech Materials Complying with Health Regulations

• Bio-sourced polymer, chemical nickel-plated brass
• Compatible with cleaning agents recommended for decontamination processes
• Excellent chemical and mechanical resistance, even at high temperatures
• Sterilisable using standard chemical and radiation procedures

Clean Packaging
All fittings are packed in an antistatic and airtight bag, guaranteeing impeccable cleanliness for safe and easy use.


Applications:

• Respiratory
• Bio-Fluid Management
• Clean Rooms
• Pharmaceutical Process
• Laboratory
• O2 Circuits


Markets:

• Lab/Diagnostic
• Medical
• Pharma


Technologies:

• Push-In Connection and Disconnection
• Push-In Fittings
• Polymer Push-In Fittings
• Push-to-Connect Fittings
• Pneumatic Fittings
• Instant Fittings
• Quick Fittings
• Connectors


Technical Characteristics:

• Fluids: Breathing, neutral & pure medical gases. Other fluids: please consult us
• Materials: Bio-based polymer, technical polymer, stainless steel, EPDM, nickel-plated brass
• Pressure: Vacuum to 15 bar. Working pressure varies according to temperature
• Temperature: -10°C to +95°C


Regulations:

• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 1907/2006 (REACH)
• ISO 15001 < 30 bar
• BAM (grease certification residue)
• CGA G4.1
• EN 12021 < 0,1 mg/m3
• VDI 2083-8 (in progress)


Product Types:

• Blanking Plug
• Branch Tee, Male BSPT Thread
• End Cap
• Equal and Unequal Elbow
• Equal and Unequal Plug-In Elbow
• Equal and Unequal Tube-to-Tube Connector
• Equal Bulkhead Connector
• Equal Single Y Piece
• Equal Tee
• Plug-In Barb Connector
• Plug-In Equal Branch Tee
• Plug-In Equal Run Tee
• Plug-In Reducer
• Run Tee, Male BSPT Thread
• Stud Branch Tee, Male BSPP and Metric Thread
• Stud Branch Tee, Male BSPT Thread
• Stud Elbow, Male BSPP and Metric Thread
• Stud Elbow, Male BSPT Thread
• Stud Fitting, Female BSPP Thread
• Stud Fitting, Male BSPP and Metric Thread
• Stud Fitting, Male BSPT Thread
• Stud Run Tee, Male BSPP and Metric Thread
• Stud Run Tee, Male BSPT Thread
• Stud Standpipe, Male BSPT Thread

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098