Brass Compression-Style Transmission Fittings | #68TF-5/32-1


LOADING IMAGES
68TF-5/32-1
Click to View CAD Model

Brass Compression-Style Transmission Fittings | #68TF-5/32-1

5/32" Connector with 1/16" Male Pipe Thread


Technical Specifications

  • Connection 1 Type: Compression
  • Connection 1 Size: 5/32 inch
  • Connection 2 Size: 1/16 inch
  • Shape: Connector
  • Connection 2 Type: Male Pipe Thread
  • Product Style: Tube to Pipe
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: +200 °F, +93.3 °C
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Body Material: Brass
  • Tube Material: SAE J844 Type & B Nylon Tubing
  • Media: Compressed Air
  • Application: Air Shift Transmission, Seat Controls, Dash Controls
  • Technology: Fluid & Gas Handling
  • Division: Fluid System Connectors Division
  • Brand: Parker

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s compression style transmission fitting utilizes a specially designed slotted sleeve to help eliminate notch stress related to over torque. Transmission fittings are ideal for pressure protected pneumatic transmission applications. Transmission fittings are also available in a push-to-connect style reducing assembly time. The push-to-connect style has a staked in tube support and is D.O.T. approved. Electroless nickel plated bodies can be used with bio-diesel.



Use with the following Parker Parflex Division J844 tubing

• 1120 Nylon Air Brake Tubing

• 1320 Quantum Elastomeric Air Brake Tubing





Markets:

• Heavy duty truck



Features/Benefits:

• All brass construction

• D.O.T. approved with staked in tube support

• Compression & Push-to-Connect styles

• Slotted sleeve

• Use with J844 nylon tubing

• Electroless nickel plated bodies can be used with bio-diesel



Applications:

• Air shift transmissions

• Seat controls

• Dash controls



Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547