Metal E-Rings for AS1895 Flanges | #69025 - 200 - 14


LOADING IMAGES
69025 - 200 - 14

Metal E-Rings for AS1895 Flanges | #69025 - 200 - 14

Metal E-Rings for AS1895 Flanges are manufactured from unplated Alloy 718, solution annealed, and age-hardened in the standard configuration.


Technical Specifications

  • Cavity Size (inch): 2.25
  • Height (inch): 0.108
  • Dash Number: -200
  • Seal Material: Alloy 718
  • Outside Diameter (inch): 2.247
Safety Warning

Item Information

Specially sized E-Rings (sometimes referred to as W-Rings) are designed to fit all AS1895 (dash number -100 to -750) flanges.

E-Rings are manufactured from unplated Alloy 718, solution annealed, and age-hardened in the standard configuration. Other high strength/higher temperature nickel alloys are available including Waspaloy and Rene 41.

HOW TO ORDER:
Use the part configuration tool above to generate the custom part for your application.

Contact Parker for requirements outside standard materials and size ranges shown in the literature documents in the Product Support tab.

Click on “Where to Buy” to find a Distributor in your area, or contact Parker for assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Composite Sealing Systems

7664 Panasonic Way

San Diego

CA

United States

92154

Phone

619-661-7000

Fax

619-671-3208

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687486