700091 - Moisture and Liquid Indicators -Sporlan See-All® Series | Parker NA

Moisture and Liquid Indicators -Sporlan See-All® Series | #700091

700091

Moisture and Liquid Indicators -Sporlan See-All® Series | #700091

SA-13FM


Technical Specifications

  • Connection Size (inch): 3/8
  • Length (mm): 75.4
  • Connection Type: Female x Male Flare
  • Length (inch): 2.97
  • Maximum Operating Pressure: 44.8 bar, 650 psi
Safety Warning

Item Information

The Sporlan Type See-All moisture liquid indicator combines two functions of moisture and liquid indication into a single economical product. The indicator is a porous filter paper that is sensitive to moisture. A green dark color indicates the refrigerant is dry.  A yellow color indicates the refrigerant is wet.  The indicator is formulated so that it changes color at the moisture levels generally accepted as the safe operating range. Also, one can see through the sight glass to determine refrigerant is at the proper level in the liquid line to feed the expansion device.   Each valve is factory tested to ensure positive leak-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Features/Benefits:
• One indicator for all refrigerants
• Reliable and accurately calibrated color change
• Replaceable indicator element
• Indicator protected from discoloration and dirt
• Color changes are easily distinguished and reversible
• Large full view of sight glass
• Disassembly for installation is unnecessary
• Design working pressure for the See-Alls is 650 psi (44.8 bar),

Applications:
• Air Conditioning – Residential, Heat pumps, Chillers, commercial units, Industrial
• Food Service units - Ice Machines, Slush Machines
• Refrigeration – Cases, Freezers, Walkin units, Self-contained units
• Industrial Refrigeration
• Transportation – Truck/Trailer, Buses, Rail, Vans, Reefers

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.  

Read More Show Less

CAD Drawings + Files

Part Number
700091 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599