Crimp Style Hydraulic Hose Fitting – 71 Series Fittings | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Port Connection

Product Style

Flange Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimp Style Hydraulic Hose Fitting – 71 Series Fittings

Crimp Style Hydraulic Hose Fitting – 71 Series Fittings

Parker's 71 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers.

Technical Specifications

  • Port Size: 1-1/4 to 2 inch
  • Hose Inside Diameter: 1-1/4 to 2 inch, 31.75 to 50.8 mm, -6 to -32 (Size)
  • Materials of Construction: Steel, Stainless Steel
  • Shape: See Part Technical Specs.
  • Application: Hydraulics
  • Connection Type: See Part Technical Specs.
  • Maximum Operating Temperature: Refer to Part for Detailed Specification.
  • Maximum Operating Pressure: Refer to Part for Detailed Specification.
  • Minimum Operating Temperature: Refer to Part for Detailed Specification.
  • Connection Size: View Part Details.
  • Product Style: Male NPTF Pipe - Rigid

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 71 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 71 series fittings are compatible with hydraulic industry standard, constant working pressure, and phosphate-ester hoses. The 71 series fittings are available from 3/8” to 2” in a wide variety of end configurations.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Ground Support Equipment
• Industrial

Features/Benefits:
• Easy push on force
• Imperial HEX
• Stainless steel option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Phosphate-ester base hydraulic fluids

Compatible Hoses:
• 711
• 721, 721TC, 721ST
• 722ST
• 772TC, 772ST
• 774

Related Documents

×
Products Hose I.D. (inch) Port Connection Product Style Flange Size
11571-12-12 3/4" 3/4" SAE Code 61 Flange Head 3/4"
11571-16-12 3/4" 1" SAE Code 61 Flange Head 1"
11571-16-16 1" 1" SAE Code 61 Flange Head 1"
11571-20-12 3/4" 1-1/4" SAE Code 61 Flange Head 1-1/4"
11571-20-16 1" 1-1/4" SAE Code 61 Flange Head 1-1/4"
11571-20-20 1-1/4" 1-1/4" SAE Code 61 Flange Head 1-1/4"
11571-20-24 1-1/2" 1-1/4" SAE Code 61 Flange Head 1-1/4"
11571-24-16 1" 1-1/2" SAE Code 61 Flange Head 1-1/2"
11571-24-20 1-1/4" 1-1/2" SAE Code 61 Flange Head 1-1/2"
11571-24-24 1-1/2" 1-1/2" SAE Code 61 Flange Head 1-1/2"
11571-32-24 1-1/2" 2" SAE Code 61 Flange Head 2"
11571-32-32 2" 2" SAE Code 61 Flange Head 2"
11571-40-32 2" 2-1/2" SAE Code 61 Flange Head 2-1/2"
11671-12-12 3/4" 3/4" SAE Code 61 Flange Head 3/4"
11671-16-12 3/4" 1" SAE Code 61 Flange Head 1"
11671-16-16 1" 1" SAE Code 61 Flange Head 1"
11671-20-20 1-1/4" 1-1/4" SAE Code 61 Flange Head 1-1/4"
11671-24-20 1-1/4" 1-1/2" SAE Code 61 Flange Head 1-1/2"
11671-24-24 1-1/2" 1-1/2" SAE Code 61 Flange Head 1-1/2"
11671-32-32 2" 2" SAE Code 61 Flange Head 2"
12671-16-16 1" 1" SAE Code 61 Flange Head 1"
12671-24-24 1-1/2" 1-1/2" SAE Code 61 Flange Head 1-1/2"
12671-32-32 2" 2" SAE Code 61 Flange Head 2"
11771-12-8 1/2" 3/4" SAE Code 61 Flange Head 3/4"
11771-12-12 3/4" 3/4" SAE Code 61 Flange Head 3/4"
11771-16-12 3/4" 1" SAE Code 61 Flange Head 1"
11971-24-20 1-1/4" 1-1/2" SAE Code 61 Flange Head 1-1/2"
11971-24-24 1-1/2" 1-1/2" SAE Code 61 Flange Head 1-1/2"
11971-32-24 1-1/2" 2" SAE Code 61 Flange Head 2"
11971-32-32 2" 2" SAE Code 61 Flange Head 2"
10171-6-6 3/8" 3/8" Male NPTF Pipe - Rigid n/a
10171-8-8 1/2" 1/2" Male NPTF Pipe - Rigid n/a
10171-12-8 1/2" 3/4" Male NPTF Pipe - Rigid n/a
10171-12-12 3/4" 3/4" Male NPTF Pipe - Rigid n/a
10171-16-12 3/4" 1" Male NPTF Pipe - Rigid n/a
10171-16-16 1" 1" Male NPTF Pipe - Rigid n/a
10171-20-16 1" 1-1/4" Male NPTF Pipe - Rigid n/a
10171-20-20 1-1/4" 1-1/4" Male NPTF Pipe - Rigid n/a
10171-24-24 1-1/2" 1-1/2" Male NPTF Pipe - Rigid n/a
10171-32-32 2" 2" Male NPTF Pipe - Rigid n/a
10571-8-8 1/2" 1/2" Male SAE Straight Thread with O-Ring - Rigid n/a
10571-12-12 3/4" 3/4" Male SAE Straight Thread with O-Ring - Rigid n/a
10571-16-16 1" 1" Male SAE Straight Thread with O-Ring - Rigid n/a
10571-20-20 1-1/4" 1-1/4" Male SAE Straight Thread with O-Ring - Rigid n/a
10371-6-6 3/8" 3/8" Male JIC 37° - Rigid n/a
10371-8-6 3/8" 1/2" Male JIC 37° - Rigid n/a
10371-8-8 1/2" 1/2" Male JIC 37° - Rigid n/a
10371-10-8 1/2" 5/8" Male JIC 37° - Rigid n/a
10371-10-10 5/8" 5/8" Male JIC 37° - Rigid n/a
10371-12-12 3/4" 3/4" Male JIC 37° - Rigid n/a
10371-14-12 3/4" 7/8" Male JIC 37° - Rigid n/a
10371-16-12 3/4" 1" Male JIC 37° - Rigid n/a
10371-16-16 1" 1" Male JIC 37° - Rigid n/a
10371-20-16 1" 1-1/4" Male JIC 37° - Rigid n/a
10371-20-20 1-1/4" 1-1/4" Male JIC 37° - Rigid n/a
10671-6-6 3/8" 3/8" Female JIC 37° - Swivel n/a
10671-8-6 3/8" 1/2" Female JIC 37° - Swivel n/a
10671-8-8 1/2" 1/2" Female JIC 37° - Swivel n/a
10671-8-8C 1/2" 1/2" Female JIC 37° - Swivel n/a
10671-10-8 1/2" 5/8" Female JIC 37° - Swivel n/a
10671-10-10 5/8" 5/8" Female JIC 37° - Swivel n/a
10671-10-12 3/4" 5/8" Female JIC 37° - Swivel n/a
11571-10-10 5/8" 5/8" SAE Code 61 Flange Head 5/8"
11571-12-8 1/2" 3/4" SAE Code 61 Flange Head 3/4"
18971-12-12 3/4" 3/4" SAE Code 61 Flange Head 3/4"
18971-16-16 1" 1" SAE Code 61 Flange Head 1"
18971-20-16 1" 1-1/4" SAE Code 61 Flange Head 1-1/4"
16A71-12-12 3/4" 3/4" SAE Code 62 Flange Head 3/4"
16A71-16-12 3/4" 1" SAE Code 62 Flange Head 1"
16A71-16-16 1" 1" SAE Code 62 Flange Head 1"
16A71-20-16 1" 1-1/4" SAE Code 62 Flange Head 1-1/4"
16A71-20-20 1-1/4" 1-1/4" SAE Code 62 Flange Head 1-1/4"
16A71-24-24 1-1/2" 1-1/2" SAE Code 62 Flange Head 1-1/2"
16A71-32-32 2" 2" SAE Code 62 Flange Head 2"
16F71-12-12 3/4" 3/4" SAE Code 62 Flange Head 3/4"
16F71-16-16 1" 1" SAE Code 62 Flange Head 1"
16F71-20-16 1" 1-1/4" SAE Code 62 Flange Head 1-1/4"
16F71-20-20 1-1/4" 1-1/4" SAE Code 62 Flange Head 1-1/4"
16F71-24-24 1-1/2" 1-1/2" SAE Code 62 Flange Head 1-1/2"
16N71-12-12 3/4" 3/4" SAE Code 62 Flange Head 3/4"
16N71-16-12 3/4" 1" SAE Code 62 Flange Head 1"
16N71-16-16 1" 1" SAE Code 62 Flange Head 1"
16N71-20-16 1" 1-1/4" SAE Code 62 Flange Head 1-1/4"
16N71-20-20 1-1/4" 1-1/4" SAE Code 62 Flange Head 1-1/4"
16N71-24-24 1-1/2" 1-1/2" SAE Code 62 Flange Head 1-1/2"
16N71-32-32 2" 2" SAE Code 62 Flange Head 2"
1J071-8-8 1/2" 1/2" Male Seal-Lok® - Rigid (with O-Ring) n/a
1J071-10-8 1/2" 5/8" Male Seal-Lok® - Rigid (with O-Ring) n/a
1J071-10-10 5/8" 5/8" Male Seal-Lok® - Rigid (with O-Ring) n/a
1J071-12-10 5/8" 3/4" Male Seal-Lok® - Rigid (with O-Ring) n/a
1J071-12-12 3/4" 3/4" Male Seal-Lok® - Rigid (with O-Ring) n/a
1J071-16-12 3/4" 1" Male Seal-Lok® - Rigid (with O-Ring) n/a
1J071-16-16 1" 1" Male Seal-Lok® - Rigid (with O-Ring) n/a
1J071-20-20 1-1/4" 1-1/4" Male Seal-Lok® - Rigid (with O-Ring) n/a
1JC71-8-8 1/2" 1/2" Female Seal-Lok - Swivel n/a
1JC71-10-10 5/8" 5/8" Female Seal-Lok - Swivel n/a
1JC71-12-12 3/4" 3/4" Female Seal-Lok - Swivel n/a
11771-16-16 1" 1" SAE Code 61 Flange Head 1"
11771-20-16 1" 1-1/4" SAE Code 61 Flange Head 1-1/4"
11771-20-20 1-1/4" 1-1/4" SAE Code 61 Flange Head 1-1/4"
11771-24-20 1-1/4" 1-1/2" SAE Code 61 Flange Head 1-1/2"
11771-24-24 1-1/2" 1-1/2" SAE Code 61 Flange Head 1-1/2"
11771-32-24 1-1/2" 2" SAE Code 61 Flange Head 2"
11771-32-32 2" 2" SAE Code 61 Flange Head 2"
12771-12-12 3/4" 3/4" SAE Code 61 Flange Head 3/4"
12771-16-16 1" 1" SAE Code 61 Flange Head 1"
12771-20-20 1-1/4" 1-1/4" SAE Code 61 Flange Head 1-1/4"
12771-24-24 1-1/2" 1-1/2" SAE Code 61 Flange Head 1-1/2"
12771-32-32 2" 2" SAE Code 61 Flange Head 2"
11871-12-12 3/4" 3/4" SAE Code 61 Flange Head 3/4"
11871-16-16 1" 1" SAE Code 61 Flange Head 1"
11871-24-20 1-1/4" 1-1/2" SAE Code 61 Flange Head 1-1/2"
11871-24-24 1-1/2" 1-1/2" SAE Code 61 Flange Head 1-1/2"
11871-32-32 2" 2" SAE Code 61 Flange Head 2"
11971-8-8 1/2" 1/2" SAE Code 61 Flange Head 1/2"
11971-12-8 1/2" 3/4" SAE Code 61 Flange Head 5/8"
11971-12-12 3/4" 3/4" SAE Code 61 Flange Head 3/4"
11971-16-12 3/4" 1" SAE Code 61 Flange Head 1"
11971-16-16 1" 1" SAE Code 61 Flange Head 1"
11971-16-20 1-1/4" 1" SAE Code 61 Flange Head 1"
11971-20-12 3/4" 1-1/4" SAE Code 61 Flange Head 1-1/4"
11971-20-16 1" 1-1/4" SAE Code 61 Flange Head 1-1/4"
11971-20-20 1-1/4" 1-1/4" SAE Code 61 Flange Head 1-1/4"
11971-20-24 1-1/2" 1-1/4" SAE Code 61 Flange Head 1-1/4"
11971-24-16 1" 1-1/2" SAE Code 61 Flange Head 1-1/2"
10671-12-8 1/2" 3/4" Female JIC 37° - Swivel n/a
10671-12-10 5/8" 3/4" Female JIC 37° - Swivel n/a
10671-12-12 3/4" 3/4" Female JIC 37° - Swivel n/a
10671-12-12C 3/4" 3/4" Female JIC 37° - Swivel n/a
10671-12-16 1" 3/4" Female JIC 37° - Swivel n/a
10671-14-12 3/4" 7/8" Female JIC 37° - Swivel n/a
10671-16-12 3/4" 1" Female JIC 37° - Swivel n/a
10671-16-16 1" 1" Female JIC 37° - Swivel n/a
10671-16-16C 1" 1" Female JIC 37° - Swivel n/a
10671-20-16 1" 1-1/4" Female JIC 37° - Swivel n/a
10671-20-20 1-1/4" 1-1/4" Female JIC 37° - Swivel n/a
10671-24-20 1-1/4" 1-1/2" Female JIC 37° - Swivel n/a
10671-24-24 1-1/2" 1-1/2" Female JIC 37° - Swivel n/a
10671-24-24C 1-1/2" 1-1/2" Female JIC 37° - Swivel n/a
10671-32-32 2" 2" Female JIC 37° - Swivel n/a
13771-6-6 3/8" 3/8" Female JIC 37° - Swivel n/a
13771-8-8 1/2" 1/2" Female JIC 37° - Swivel n/a
13771-10-8 1/2" 5/8" Female JIC 37° - Swivel n/a
13771-10-10 5/8" 5/8" Female JIC 37° - Swivel n/a
13771-12-12 3/4" 3/4" Female JIC 37° - Swivel n/a
13771-16-16 1" 1" Female JIC 37° - Swivel n/a
13771-20-20 1-1/4" 1-1/4" Female JIC 37° - Swivel n/a
13971-6-6 3/8" 3/8" Female JIC 37° - Swivel n/a
13971-8-8 1/2" 1/2" Female JIC 37° - Swivel n/a
13971-10-8 1/2" 5/8" Female JIC 37° - Swivel n/a
13971-10-10 5/8" 5/8" Female JIC 37° - Swivel n/a
13971-12-12 3/4" 3/4" Female JIC 37° - Swivel - 90° Elbow - Short Drop n/a
13971-16-16 1" 1" Female JIC 37° - Swivel n/a
13971-20-20 1-1/4" 1-1/4" Female JIC 37° - Swivel n/a
13971-24-24 1-1/2" 1-1/2" Female JIC 37° - Swivel n/a
14171-6-6 3/8" 3/8" Female JIC 37° - Swivel n/a
14171-8-8 1/2" 1/2" Female JIC 37° - Swivel n/a
14171-12-12 3/4" 3/4" Female JIC 37° - Swivel n/a
14171-16-16 1" 1" Female JIC 37° - Swivel n/a
11571-8-8 1/2" 1/2" SAE Code 61 Flange Head 1/2"
1JC71-16-16 1" 1" Female Seal-Lok - Swivel n/a
1JC71-20-16 1" 1-1/4" Female Seal-Lok - Swivel n/a
1JS71-6-6 3/8" 3/8" Female Seal-Lok - Swivel n/a
1JS71-6-8 1/2" 3/8" Female Seal-Lok - Swivel n/a
1JS71-8-8 1/2" 1/2" Female Seal-Lok - Swivel n/a
1JS71-10-8 1/2" 5/8" Female Seal-Lok - Swivel n/a
1JS71-10-10 5/8" 5/8" Female Seal-Lok - Swivel n/a
1JS71-10-12 3/4" 5/8" Female Seal-Lok - Swivel n/a
1JS71-12-10 5/8" 3/4" Female Seal-Lok - Swivel n/a
1JS71-12-12 3/4" 3/4" Female Seal-Lok - Swivel n/a
1JS71-16-12 3/4" 1" Female Seal-Lok - Swivel n/a
1JS71-16-16 1" 1" Female Seal-Lok - Swivel n/a
1JS71-20-16 1" 1-1/4" Female Seal-Lok - Swivel n/a
1JS71-20-20 1-1/4" 1-1/4" Female Seal-Lok - Swivel n/a
1JS71-24-24 1-1/2" 1-1/2" Female Seal-Lok - Swivel n/a
1J771-6-6 3/8" 3/8" Female Seal-Lok - Swivel n/a
1J771-8-8 1/2" 1/2" Female Seal-Lok - Swivel n/a
1J771-10-8 1/2" 5/8" Female Seal-Lok - Swivel n/a
1J771-10-10 5/8" 5/8" Female Seal-Lok - Swivel n/a
1J771-12-12 3/4" 3/4" Female Seal-Lok - Swivel n/a
1J771-16-16 1" 1" Female Seal-Lok - Swivel n/a
1J771-20-20 1-1/4" 1-1/4" Female Seal-Lok - Swivel n/a
1J771-24-24 1-1/2" 1-1/2" Female Seal-Lok - Swivel n/a
1J971-6-6 3/8" 3/8" Female Seal-Lok - Swivel n/a
1J971-8-8 1/2" 1/2" Female Seal-Lok - Swivel n/a
1J971-10-8 1/2" 5/8" Female Seal-Lok - Swivel n/a
1J971-10-10 5/8" 5/8" Female Seal-Lok - Swivel n/a
1J971-10-12 3/4" 5/8" Female Seal-Lok - Swivel n/a
1J971-12-10 5/8" 3/4" Female Seal-Lok - Swivel n/a
1J971-12-12 3/4" 3/4" Female Seal-Lok - Swivel n/a
1J971-16-16 1" 1" Female Seal-Lok - Swivel n/a
1J971-20-20 1-1/4" 1-1/4" Female Seal-Lok - Swivel n/a
1J971-24-24 1-1/2" 1-1/2" Female Seal-Lok - Swivel n/a
1J571-8-8 1/2" 1/2" Female Seal-Lok - Swivel n/a
1J571-10-10 5/8" 5/8" Female Seal-Lok - Swivel n/a
1J571-12-12 3/4" 3/4" Female Seal-Lok - Swivel n/a
1J171-6-6 3/8" 3/8" Female Seal-Lok - Swivel n/a
1J171-8-8 1/2" 1/2" Female Seal-Lok - Swivel n/a
1J171-10-10 5/8" 5/8" Female Seal-Lok - Swivel n/a
1J171-12-12 3/4" 3/4" Female Seal-Lok - Swivel n/a
1J171-16-12 3/4" 1" Female Seal-Lok - Swivel n/a
1J171-16-16 1" 1" Female Seal-Lok - Swivel n/a
1C971-16-8 1/2" M24x1.5 Female Metric S - Swivel (24° Cone with O-Ring) n/a
1C971-30-16 1" M42x2.0 Female Metric S - Swivel (24° Cone with O-Ring) n/a
1GU71-8-8 1/2" 1/2" Female BSP Parallel Pipe - Swivel (60° Cone) n/a
1GU71-12-12 3/4" 3/4" Female BSP Parallel Pipe - Swivel (60° Cone) n/a
1GU71-16-16 1" 1" Female BSP Parallel Pipe - Swivel (60° Cone) n/a
1GU71-20-20 1-1/4" 1-1/4" Female BSP Parallel Pipe - Swivel (60° Cone) n/a
1GU71-32-32 2" 2" Female BSP Parallel Pipe - Swivel (60° Cone) n/a
1FU71-12-12 3/4" 3/4" Female BSP Parallel Pipe - Swivel (30° Flare) n/a
1FU71-16-16 1" 1" Female BSP Parallel Pipe - Swivel (30° Flare) n/a
1FU71-20-20 1-1/4" 1-1/4" Female BSP Parallel Pipe - Swivel (30° Flare) n/a
1MU71-6-6 3/8" M18x1.5 Female Metric - Swivel (30° Flare) n/a
1MU71-8-8 1/2" M22x1.5 Female Metric - Swivel (30° Flare) n/a
1XU71-10-10 5/8" M24x1.5 Female Metric - Swivel (30° Flare) n/a
1XU71-12-12 3/4" M30x1.5 Female Metric - Swivel (30° Flare) n/a
1XU71-16-16 1" M33x1.5 Female Metric - Swivel (30° Flare) n/a

687PDC
687583