DAY-FLO® MULTIPURPOSE OIL RESISTANT HOSE | #7134-311


LOADING IMAGES
7134-311

DAY-FLO® MULTIPURPOSE OIL RESISTANT HOSE | #7134-311 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Color: Red
  • Maximum Working Pressure (psi): 250
  • Hose I.D. (inch): 5/16
  • Media: Air, Lubricants (Oils), Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: n/a
  • Inside Diameter: 5/16 inch, 7.9 mm
  • Maximum Operating Temperature: 100 °C (Other Media), 70 °C (Air), 158 °F (Air), 212 °F (Other Media)
  • Application: Air, Multipurpose
  • Hose Reinforcement Material: 1 Braid of Textile
  • Outside Diameter: 0.630 inch, 15.9 mm
  • Size: -5
  • Hose Inner Tube Material: Black, ARPM Class A Oil Resistance, Nitrile
  • Cover Material: Chloroprene Rubber (CR)
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Nominal Hose Inside Diameter: n/a
  • Weight: 0.14 lb/ft, 0.21 kg/m
  • Minimum Bend Radius: 3 inch, 76.2 mm
  • Maximum Operating Pressure: 250 psi, 17.2 bar, 1.7 MPa
Safety Warning

Item Information

Parker's Day-Flo Multipurpose Oil Resistant Hose provides excellent service across multiple applications. The braided reinforcement is kink resistant and provides superior coupling retention. The hose cover provides easy identification and is resistant to abrasion, oil and weathering to provide maximum performance. The hose is qualified with permanent crimp couplings for a safe and secure connection and is a durable, versatile hose for many common industrial applications.

Markets:
• Agriculture
• Construction
• General Industrial

Features/Benefits:
• Tube: Black nitrile for oil compatibility and versatile service to 212°F.
• Reinforcement: Multiple textile braids for strength and kink resistance.
• Cover: Black or red chloroprene for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Air
• Oil
• Mild chemicals
• Water
• Air compressors and pneumatic tools, including those subject to light oil mists for lubrication
• Dispensing/transfer systems
• Lubrication systems
• General transfer

Safety/Technical:
• Design Factor 4:1
• Do not use with biodiesel, diesel fuel or gasoline.
• Do not use in dry air applications (typically, air systems that do not expose the tube of the hose to lubricating oil mist from the compressor).
• Refer to CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583