GST® II Service Station Air Hose Factory Assemblies, Series 7092 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Length (ft)

Standard Package Quantity

Weight (lbs/ea)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
GST® II Service Station Air Hose Factory Assemblies, Series 7092

GST® II Service Station Air Hose Factory Assemblies, Series 7092

GST II Service Station Air Hose Factory Assemblies are designed for transfer of air from garage and service station air compressors and dispensers to 212°F and 300 psi, Series 7092

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Air (Compressed Air with traces of Oil)
  • Connection 2 Type: Male NPTF, Male
  • Maximum Operating Pressure: 200 to 300 psi, 1.4 to 2.1 MPa
  • Connection 1 Type: Male NPTF, Male
  • Weight: 1.4 to 3.8 kg/ea, 3.2 to 8.3 lb/ea
  • Minimum Bend Radius: 63.5 to 101.6 mm, 2.5 to 3.3 inch
  • Nominal Hose Inside Diameter: 8 to 10 mm
  • Length: 25 to 50 ft, 7.62 to 15.24 m
  • Inside Diameter: 1/4 to 3/8 inch, 6.4 to 9.5 mm
  • Application: Air, Multipurpose
  • Connection 2 Size: 1/4 inch
  • Connection 1 Size: 1/4 inch
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Size: -4 to -6
  • Package Type: Carton
  • Outside Diameter: 0.550 to 0.656 inch, 14.0 to 16.7 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Fitting Material: Brass
  • Cover Color: Red

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7092 GST II Service Station Air Hose Factory Assemblies provide excellent service for multiple air hose applications. The cover resists abrasion and weathering for maximum performance in high traffic, consumer-oriented applications. Series 7092 hose assemblies incorporate lightweight brass crimp couplings for a secure hose/fitting interface and maximum performance.

Markets:
• General Industrial

Features/Benefits:
• Tube: Black EPDM for versatile and economical service to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Red EPDM for abrasion and weathering resistance.
• Couplings: Brass male rigid NPT thread x male rigid NPT thread for quick and easy connections.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Air
-usage
• Air compressors
• Air dispensers
• Shop service

Safety/Technical:
• Design Factor: 4:1
• Do not use with oil or refined fuel.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi) Length (ft) Standard Package Quantity Weight (lbs/ea)
7092RKH-300
7092RKH-600
7092RLB-300
7092RLB-600
7092RLC-300 3/8 200 25 10 4.3
7092RLC-600 3/8 200 50 5 8.3
7092RMA-300
7092RMA-600

687PDC
687583