GST® II Air Hose Factory Assemblies, Series 7092/7093 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Length (ft)

Cover Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
GST® II Air Hose Factory Assemblies, Series 7092/7093

GST® II Air Hose Factory Assemblies, Series 7092/7093

GST II Air Hose Factory Assemblies are designed for transfer of air for shop use and to power pneumatic tools to 212°F and 300 psi, Series 7092/7093

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Air (Compressed Air with traces of Oil)
  • Specifications Met: n/a
  • Maximum Operating Pressure: 200 to 300 psi, 1.4 to 2.1 MPa
  • Connection 2 Type: Male NPTF, Male
  • Weight: 1.1 to 3.8 kg/ea, 3.1 to 8.3 lb/ea, 2.5 to 8.3 lb/ea
  • Outside Diameter: 0.550 to 0.656 inch, 14.0 to 16.7 mm
  • Minimum Bend Radius: 63.5 to 101.6 mm, 2.5 to 3.3 inch
  • Nominal Hose Inside Diameter: 8 to 10 mm
  • Length: 25 to 50 ft, 7.62 to 15.24 m
  • Connection 1 Type: Male NPTF, Male
  • Inside Diameter: 1/4 to 3/8 inch, 6.4 to 9.5 mm
  • Connection 2 Size: 1/4 inch
  • Application: Air, Multipurpose
  • Quantity per Box: 5 to 10
  • Connection 1 Size: 1/4 inch
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Package Type: Carton
  • Size: -4 to -6
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Fitting Material: Brass
  • Cover Color: Black, Red

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7092/7093 GST II Air Hose Factory Assemblies provide excellent service for multiple air hose applications. The hose tube is compatible with light oil mists for tool lubrication. The black/red covers allow easy identification and resist abrasion and weathering. Series 7092/7093 hose assemblies incorporate lightweight brass crimp couplings for a secure hose/fitting interface. The packaging includes an attractive Parker center disc for retail/store traffic and point of purchase displays.

Markets:
• General Industrial

Features/Benefits:
• Tube: Black EPDM for versatile and economical service to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Black or red EPDM for abrasion and weathering resistance.
• Couplings: Brass male rigid NPT thread x male rigid NPT thread for quick and easy connections.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Air
-usage
• Air compressors
• Pneumatic tools, including those subject to light oil mists for lubrication.
• Shop service

Safety/Technical:
• Design Factor: 4:1
• Do not use with oil or refined fuel.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi) Length (ft) Cover Color
7092252-KAC 1/4 200 50 Red
7092252-KAD 1/4 200 25 Red
7092253-KAA 1/4 300 50 Red
7092253-KAB 1/4 300 25 Red
7092382-KAC 3/8 200 50 Red
7092382-KAD 3/8 200 25 Red
7092383-KAA 3/8 300 50 Red
7092383-KAB 3/8 300 25 Red
7093252-KAC 1/4 200 50 Black
7093253-KAA 1/4 300 50 Black
7093382-KAC 3/8 200 50 Black
7093383-KAA 3/8 300 50 Black

687PDC
687583