Crimp Style Hydraulic Hose Fitting – 77 Series Fittings | Product Series

Filter by

    No filters selected

Port Connection

Shape

Product Style

Materials of Construction

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimp Style Hydraulic Hose Fitting – 77 Series Fittings Crimp Style Hydraulic Hose Fitting – 77 Series Fittings

Crimp Style Hydraulic Hose Fitting – 77 Series Fittings

Parker’s 77 Series high-pressure hydraulic hose fittings deliver high performance, quick assembly and the design flexibility of more than 500 configurations.

Technical Specifications

  • Port Size: 1/2 to 2-3/8 inch
  • Connection Size: View Part Details.
  • Materials of Construction: Steel, Stainless Steel
  • Shape: Straight, Elbow 22.5°, Elbow 30°, Elbow 45°, Elbow 60°, Elbow 67.5°, Elbow 90°
  • Application: Hydraulics
  • Connection Type: See Part Technical Specs.
  • Hose Inside Diameter: 12.7 to 50.8 mm, -8 to -32 (Size), 1/2 to 2 inch
  • Maximum Operating Temperature: Refer to Part for Detailed Specification.
  • Minimum Operating Temperature: Refer to Part for Detailed Specification.
  • Maximum Operating Pressure: Refer to Part for Detailed Specification.
  • Flange Size: 1/2 to 2 inch
  • Product Style: Male NPTF Pipe - Rigid, Male API Pipe - Rigid, Male JIC 37° - Rigid, Male SAE Straight Thread with O-Ring - Rigid, Female JIC 37° - Swivel, Full Flange - Code 61/62, SAE Code 61 Flange Head, SAE Code 61 5000psi Flange Head, SAE Code 62 Flange Head, Caterpillar® Flange Head, Komatsu Flange Head, Female Seal-Lok - Swivel, Male Seal-Lok - Rigid - (with O-Ring), Female Metric S - Swivel - (24° Cone with O-Ring), Male Metric S - Rigid - (24° Cone), Female BSP Parallel Pipe - Swivel - (30° Flare), Female BSP Parallel Pipe - Swivel - (60° Cone), Male 24° Cone Metric - Rigid

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Crimp-style 77 Series hydraulic hose fittings from Parker Hannifin are cost-effective, permanent, bite-the-wire-style fittings for high-pressure applications. Designed for use with Parkrimp crimpers, 77 series fittings require less push-on force and are easy to assemble. Their compact, one-piece construction delivers better value, flow, and reduced heat and pressure loss, as well as reduced complexity. Compatible with a wide range of constant working pressure hoses, 77 Series fittings are engineered for efficiency, safety, and performance. When paired with Parker’s No-Skive hose, 77 Series fittings can be assembled without removing the outer hose cover. Available in multiple materials and a wide assortment of end configurations, 77 series fittings are offered in sizes from ¼ inch to 2 inches.

Markets:
• Military
• Construction
• Forestry
• Oil Field Service
• Industrial
• Mining

Features/Benefits:
• Metric hex
• Easy push on force
• Multiple materials available, such as steel and stainless steel
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Hoses:
• 387 (-20 through -32 only)
• 487 (-20 through -32 only)
• 787 (-8 through -32 only)
• 797 (-8 through -32 only)

Related Documents

×
Products Port Connection Shape Product Style Materials of Construction Hose I.D. (inch)
10177-8-8 1/2" Straight Male NPTF Pipe - Rigid Steel 1/2"
10177-8-12 1/2" Straight Male NPTF Pipe - Rigid Steel 3/4"
10177-12-12 3/4" Straight Male NPTF Pipe - Rigid Steel 3/4"
10177-16-16 1" Straight Male NPTF Pipe - Rigid Steel 1"
10177-20-20 1-1/4" Straight Male NPTF Pipe - Rigid Steel 1-1/4"
10177-24-24 1-1/2" Straight Male NPTF Pipe - Rigid Steel 1-1/2"
10177-32-32 2" Straight Male NPTF Pipe - Rigid Steel 2"
1AP77-24-24 1-1/2" Straight Male API Pipe - Rigid Steel 1-1/2"
1AP77-32-32 2" Straight Male API Pipe - Rigid Steel 2"
10377-8-8 1/2" Straight Male JIC 37° - Rigid Steel 1/2"
10377-10-8 5/8" Straight Male JIC 37° - Rigid Steel 1/2"
10377-10-10 5/8" Straight Male JIC 37° - Rigid Steel 5/8"
10377-12-10 3/4" Straight Male JIC 37° - Rigid Steel 5/8"
10377-12-12 3/4" Straight Male JIC 37° - Rigid Steel 3/4"
10377-16-12 1" Straight Male JIC 37° - Rigid Steel 3/4"
10377-16-16 1" Straight Male JIC 37° - Rigid Steel 1"
10377-20-16 1-1/4" Straight Male JIC 37° - Rigid Steel 1"
10377-20-20 1-1/4" Straight Male JIC 37° - Rigid Steel 1-1/4"
10377-32-32 2" Straight Male JIC 37° - Rigid Steel 2"
10577-8-8 1/2" Straight Male SAE Straight Thread with O-Ring - Rigid Steel 1/2"
10577-12-12 3/4" Straight Male SAE Straight Thread with O-Ring - Rigid Steel 3/4"
10577-16-16 1" Straight Male SAE Straight Thread with O-Ring - Rigid Steel 1"
10577-20-20 1-1/4" Straight Male SAE Straight Thread with O-Ring - Rigid Steel 1-1/4"
10677-8-8 1/2" Straight Female JIC 37° - Swivel Steel 1/2"
10677-10-8 5/8" Straight Female JIC 37° - Swivel Steel 1/2"
10677-10-10 5/8" Straight Female JIC 37° - Swivel Steel 5/8"
10677-10-12 5/8" Straight Female JIC 37° - Swivel Steel 3/4"
10677-12-8 3/4" Straight Female JIC 37° - Swivel Steel 1/2"
10677-12-10 3/4" Straight Female JIC 37° - Swivel Steel 5/8"
10677-12-12 3/4" Straight Female JIC 37° - Swivel Steel 3/4"
10677-12-16 3/4" Straight Female JIC 37° - Swivel Steel 1"
10677-14-12 7/8" Straight Female JIC 37° - Swivel Steel 3/4"
10677-16-12 1" Straight Female JIC 37° - Swivel Steel 3/4"
10677-16-16 1" Straight Female JIC 37° - Swivel Steel 1"
10677-20-16 1-1/4" Straight Female JIC 37° - Swivel Steel 1"
10677-20-20 1-1/4" Straight Female JIC 37° - Swivel Steel 1-1/4"
10677-24-20 1-1/2" Straight Female JIC 37° - Swivel Steel 1-1/4"
10677-24-24 1-1/2" Straight Female JIC 37° - Swivel Steel 1-1/2"
10677-32-32 2" Straight Female JIC 37° - Swivel Steel 2"
13777-8-8 1/2" Elbow 45° - Short Drop Female JIC 37° - Swivel Steel 1/2"
13777-10-8 5/8" Elbow 45° - Short Drop Female JIC 37° - Swivel Steel 1/2"
13777-10-10 5/8" Elbow 45° - Short Drop Female JIC 37° - Swivel Steel 5/8"
13777-12-12 3/4" Elbow 45° - Short Drop Female JIC 37° - Swivel Steel 3/4"
13777-16-12 1" Elbow 45° - Short Drop Female JIC 37° - Swivel Steel 3/4"
13777-16-16 1" Elbow 45° - Short Drop Female JIC 37° - Swivel Steel 1"
13777-20-20 1-1/4" Elbow 45° - Short Drop Female JIC 37° - Swivel Steel 1-1/4"
13977-8-8 1/2" Elbow 90° - Short Drop Female JIC 37° - Swivel Steel 1/2"
13977-10-8 5/8" Elbow 90° - Short Drop Female JIC 37° - Swivel Steel 1/2"
13977-10-10 5/8" Elbow 90° - Short Drop Female JIC 37° - Swivel Steel 5/8"
13977-12-10 3/4" Elbow 90° - Short Drop Female JIC 37° - Swivel Steel 5/8"
13977-12-12 3/4" Elbow 90° - Short Drop Female JIC 37° - Swivel Steel 3/4"
13977-16-12 1" Elbow 90° - Short Drop Female JIC 37° - Swivel Steel 3/4"
13977-16-16 1" Elbow 90° - Short Drop Female JIC 37° - Swivel Steel 1"
13977-20-20 1-1/4" Elbow 90° - Short Drop Female JIC 37° - Swivel Steel 1-1/4"
13977-24-24 1-1/2" Elbow 90° - Short Drop Female JIC 37° - Swivel Steel 1-1/2"
13977-32-32 2" Elbow 90° - Short Drop Female JIC 37° - Swivel Steel 2"
14177-8-8 1/2" Elbow 90° - Long Drop Female JIC 37° - Swivel Steel 1/2"
14177-12-12 3/4" Elbow 90° - Long Drop Female JIC 37° - Swivel Steel 3/4"
14177-16-16 1" Elbow 90° - Long Drop Female JIC 37° - Swivel Steel 1"
1X577-8-8 1/2" Straight Full Flange - Code 61/62 Steel 1/2"
1X577-12-12 3/4" Straight Full Flange - Code 61/62 Steel 3/4"
1X577-16-12 1" Straight Full Flange - Code 61/62 Steel 3/4"
1X577-16-16 1" Straight Full Flange - Code 61/62 Steel 1"
1X577-16-20 1" Straight Full Flange - Code 61/62 Steel 1-1/4"
1X577-20-16 1-1/4" Straight Full Flange - Code 61/62 Steel 1"
1X577-20-20 1-1/4" Straight Full Flange - Code 61/62 Steel 1-1/4"
1X577-24-20 1-1/2" Straight Full Flange - Code 61/62 Steel 1-1/4"
1X577-24-24 1-1/2" Straight Full Flange - Code 61/62 Steel 1-1/2"
1X777-12-12 3/4" Elbow 45° Full Flange - Code 61/62 Steel 3/4"
1X777-16-12 1" Elbow 45° Full Flange - Code 61/62 Steel 3/4"
1X777-16-16 1" Elbow 45° Full Flange - Code 61/62 Steel 1"
1X777-16-20 1" Elbow 45° Full Flange - Code 61/62 Steel 1-1/4"
1X777-20-16 1-1/4" Elbow 45° Full Flange - Code 61/62 Steel 1"
1X777-20-20 1-1/4" Elbow 45° Full Flange - Code 61/62 Steel 1-1/4"
1X777-24-20 1-1/2" Elbow 45° Full Flange - Code 61/62 Steel 1-1/4"
1X777-24-24 1-1/2" Elbow 45° Full Flange - Code 61/62 Steel 1-1/2"
1X977-8-8 1/2" Elbow 90° Full Flange - Code 61/62 Steel 1/2"
1X977-12-12 3/4" Elbow 90° Full Flange - Code 61/62 Steel 3/4"
1X977-16-12 1" Elbow 90° Full Flange - Code 61/62 Steel 3/4"
1X977-12-16 3/4" Elbow 90° Full Flange - Code 61/62 Steel 1"
1X977-16-16 1" Elbow 90° Full Flange - Code 61/62 Steel 1"
1X977-16-20 1" Elbow 90° Full Flange - Code 61/62 Steel 1-1/4"
1X977-20-16 1-1/4" Elbow 90° Full Flange - Code 61/62 Steel 1"
1X977-20-20 1-1/4" Elbow 90° Full Flange - Code 61/62 Steel 1-1/4"
1X977-24-20 1-1/2" Elbow 90° Full Flange - Code 61/62 Steel 1-1/4"
1X977-24-24 1-1/2" Elbow 90° Full Flange - Code 61/62 Steel 1-1/2"
11577-8-8 1/2" Straight SAE Code 61 Flange Head Steel 1/2"
11577-10-10 5/8" Straight SAE Code 61 Flange Head Steel 5/8"
11577-12-8 3/4" Straight SAE Code 61 Flange Head Steel 1/2"
11577-12-12 3/4" Straight SAE Code 61 Flange Head Steel 3/4"
11577-16-12 1" Straight SAE Code 61 Flange Head Steel 3/4"
11577-16-16 1" Straight SAE Code 61 Flange Head Steel 1"
11577-32-32 2" Straight SAE Code 61 Flange Head Steel 2"
14A77-20-16 1-1/4" Straight SAE Code 61 Flange Head Steel 1"
14A77-20-20 1-1/4" Straight SAE Code 61 Flange Head Steel 1-1/4"
14A77-24-20 1-1/2" Straight SAE Code 61 Flange Head Steel 1-1/4"
14A77-24-24 1-1/2" Straight SAE Code 61 Flange Head Steel 1-1/2"
14A77-32-24 2" Straight SAE Code 61 Flange Head Steel 1-1/2"
14A77-32-32 2" Straight SAE Code 61 5000psi Flange Head Steel 2"
11677-16-16 1" Elbow 22-1/2° SAE Code 61 Flange Head Steel 1/2"
11677-20-20 1-1/4" Elbow 22-1/2° SAE Code 61 Flange Head Steel 1-1/4"
11677-24-24 1-1/2" Elbow 22-1/2° SAE Code 61 Flange Head Steel 1-1/2"
11677-32-32 2" Elbow 22-1/2° SAE Code 61 Flange Head Steel 2"
14B77-20-20 1-1/4" Elbow 22-1/2° SAE Code 61 5000psi Flange Head Steel 1-1/4"
14B77-24-24 1-1/2" Elbow 22-1/2° SAE Code 61 5000psi Flange Head Steel 1-1/2"
14B77-32-32 2" Elbow 22-1/2° SAE Code 61 5000psi Flange Head Steel 2"
12677-20-20 1-1/4" Elbow 30° SAE Code 61 Flange Head Steel 1-1/4"
12677-32-32 2" Elbow 30° SAE Code 61 Flange Head Steel 2"
11777-8-8 1/2" Elbow 45° SAE Code 61 Flange Head Steel 1/2"
11777-12-12 3/4" Elbow 45° SAE Code 61 Flange Head Steel 3/4"
11777-16-12 1" Elbow 45° SAE Code 61 Flange Head Steel 3/4"
11777-16-16 1" Elbow 45° SAE Code 61 Flange Head Steel 1"
11777-32-32 2" Elbow 45° SAE Code 61 Flange Head Steel 2"
14F77-20-16 1-1/4" Elbow 45° SAE Code 61 Flange Head Steel 1"
14F77-20-20 1-1/4" Elbow 45° SAE Code 61 Flange Head Steel 1-1/4"
14F77-24-20 1-1/2" Elbow 45° SAE Code 61 Flange Head Steel 1-1/4"
14F77-24-24 1-1/2" Elbow 45° SAE Code 61 Flange Head Steel 1-1/2"
14F77-32-24 2" Elbow 45° SAE Code 61 Flange Head Steel 1-1/2"
14F77-32-32 2" Elbow 45° SAE Code 61 5000psi Flange Head Steel 2"
12777-12-12 3/4" Elbow 60° SAE Code 61 Flange Head Steel 3/4"
12777-16-12 1" Elbow 60° SAE Code 61 Flange Head Steel 3/4"
12777-16-16 1" Elbow 60° SAE Code 61 Flange Head Steel 1"
12777-32-32 2" Elbow 60° SAE Code 61 Flange Head Steel 2"
14G77-20-16 1-1/4" Elbow 60° SAE Code 61 Flange Head Steel 1"
14G77-32-32 2" Elbow 60° SAE Code 61 5000psi Flange Head Steel 2"
11877-32-32 2" Elbow 67-1/2° SAE Code 61 Flange Head Steel 2"
11977-8-8 1/2" Elbow 90° SAE Code 61 Flange Head Steel 1/2"
11977-12-8 3/4" Elbow 90° SAE Code 61 Flange Head Steel 1/2"
11977-12-12 3/4" Elbow 90° SAE Code 61 Flange Head Steel 3/4"
11977-16-10 1" Elbow 90° SAE Code 61 Flange Head Steel 5/8"
11977-16-12 1" Elbow 90° SAE Code 61 Flange Head Steel 3/4"
11977-16-16 1" Elbow 90° SAE Code 61 Flange Head Steel 1"
11977-20-20 1-1/4" Elbow 90° SAE Code 61 Flange Head Steel 1-1/4"
11977-24-24 1-1/2" Elbow 90° SAE Code 61 Flange Head Steel 1-1/2"
11977-32-32 2" Elbow 90° SAE Code 61 Flange Head Steel 2"
14N77-20-16 1-1/4" Elbow 90° SAE Code 61 Flange Head Steel 1"
14N77-20-20 1-1/4" Elbow 90° SAE Code 61 5000psi Flange Head Steel 1-1/4"
14N77-24-20 1-1/2" Elbow 90° SAE Code 61 Flange Head Steel 1-1/4"
14N77-24-24 1-1/2" Elbow 90° SAE Code 61 5000psi Flange Head Steel 1-1/2"
14N77-32-24 2" Elbow 90° SAE Code 61 Flange Head Steel 1-1/2"
14N77-32-32 2" Elbow 90° SAE Code 61 5000psi Flange Head Steel 2"
16A77-8-8 1/2" Straight SAE Code 62 Flange Head Steel 1/2"
16A77-12-10 3/4" Straight SAE Code 62 Flange Head Steel 5/8"
16A77-12-12 3/4" Straight SAE Code 62 Flange Head Steel 3/4"
16A77-12-16 3/4" Straight SAE Code 62 Flange Head Steel 1"
16A77-16-12 1" Straight SAE Code 62 Flange Head Steel 3/4"
16A77-16-16 1" Straight SAE Code 62 Flange Head Steel 1"
16A77-16-20 1" Straight SAE Code 62 Flange Head Steel 1-1/4"
16A77-20-16 1-1/4" Straight SAE Code 62 Flange Head Steel 1"
16A77-20-20 1-1/4" Straight SAE Code 62 Flange Head Steel 1-1/4"
16A77-20-24 1-1/4" Straight SAE Code 62 Flange Head Steel 1-1/2"
16A77-24-16 1-1/2" Straight SAE Code 62 Flange Head Steel 1"
16A77-24-20 1-1/2" Straight SAE Code 62 Flange Head Steel 1-1/4"
16A77-24-24 1-1/2" Straight SAE Code 62 Flange Head Steel 1-1/2"
16A77-32-24 2" Straight SAE Code 62 Flange Head Steel 1-1/2"
16A77-32-32 2" Straight SAE Code 62 Flange Head Steel 2"
16B77-16-16 1" Elbow 22-1/2° SAE Code 62 Flange Head Steel 1"
16B77-20-20 1-1/4" Elbow 22-1/2° SAE Code 62 Flange Head Steel 1-1/4"
16B77-24-24 1-1/2" Elbow 22-1/2° SAE Code 62 Flange Head Steel 1-1/2"
16B77-32-32 2" Elbow 22-1/2° SAE Code 62 Flange Head Steel 2"
16E77-12-12 3/4" Elbow 30° SAE Code 62 Flange Head Steel 3/4"
16E77-16-16 1" Elbow 30° SAE Code 62 Flange Head Steel 1"
16E77-20-20 1-1/4" Elbow 30° SAE Code 62 Flange Head Steel 1-1/4"
16E77-24-24 1-1/2" Elbow 30° SAE Code 62 Flange Head Steel 1-1/2"
16E77-32-32 2" Elbow 30° SAE Code 62 Flange Head Steel 2"
16F77-8-8 1/2" Elbow 45° SAE Code 62 Flange Head Steel 1/2"
16F77-12-10 3/4" Elbow 45° SAE Code 62 Flange Head Steel 5/8"
16F77-12-12 3/4" Elbow 45° SAE Code 62 Flange Head Steel 3/4"
16F77-12-16 3/4" Elbow 45° SAE Code 62 Flange Head Steel 1"
16F77-16-12 1" Elbow 45° SAE Code 62 Flange Head Steel 3/4"
16F77-16-16 1" Elbow 45° SAE Code 62 Flange Head Steel 1"
16F77-16-20 1" Elbow 45° SAE Code 62 Flange Head Steel 1-1/4"
16F77-20-16 1-1/4" Elbow 45° SAE Code 62 Flange Head Steel 1"
16F77-20-20 1-1/4" Elbow 45° SAE Code 62 Flange Head Steel 1-1/4"
16F77-24-20 1-1/2" Elbow 45° SAE Code 62 Flange Head Steel 1-1/4"
16F77-24-24 1-1/2" Elbow 45° SAE Code 62 Flange Head Steel 1-1/2"
16F77-32-32 2" Elbow 45° SAE Code 62 Flange Head Steel 2"
16G77-12-12 3/4" Elbow 60° SAE Code 62 Flange Head Steel 3/4"
16G77-16-16 1" Elbow 60° SAE Code 62 Flange Head Steel 1"
16G77-24-24 1-1/2" Elbow 60° SAE Code 62 Flange Head Steel 1-1/2"
16G77-32-32 2" Elbow 60° SAE Code 62 Flange Head Steel 2"
16N77-8-8 1/2" Elbow 90° SAE Code 62 Flange Head Steel 1/2"
16N77-8-10 1/2" Elbow 90° SAE Code 62 Flange Head Steel 5/8"
16N77-12-12 3/4" Elbow 90° SAE Code 62 Flange Head Steel 3/4"
16N77-12-16 3/4" Elbow 90° SAE Code 62 Flange Head Steel 1"
16N77-16-12 1" Elbow 90° SAE Code 62 Flange Head Steel 3/4"
16N77-16-16 1" Elbow 90° SAE Code 62 Flange Head Steel 1"
16N77-16-20 1" Elbow 90° SAE Code 62 Flange Head Steel 1-1/4"
16N77-20-16 1-1/4" Elbow 90° SAE Code 62 Flange Head Steel 1"
16N77-20-20 1-1/4" Elbow 90° SAE Code 62 Flange Head Steel 1-1/4"
16N77-24-20 1-1/2" Elbow 90° SAE Code 62 Flange Head Steel 1-1/4"
16N77-24-24 1-1/2" Elbow 90° SAE Code 62 Flange Head Steel 1-1/2"
16N77-32-24 2" Elbow 90° SAE Code 62 Flange Head Steel 1-1/2"
16N77-32-32 2" Elbow 90° SAE Code 62 Flange Head Steel 2"
1XA77-12-12 3/4" Straight Caterpillar® Flange Head Steel 3/4"
1XA77-12-16 3/4" Straight Caterpillar® Flange Head Steel 1"
1XA77-16-12 1" Straight Caterpillar® Flange Head Steel 3/4"
1XA77-16-16 1" Straight Caterpillar® Flange Head Steel 1"
1XA77-20-16 1-1/4" Straight Caterpillar® Flange Head Steel 1"
1XA77-20-20 1-1/4" Straight Caterpillar® Flange Head Steel 1-1/4"
1XA77-20-24 1-1/4" Straight Caterpillar® Flange Head Steel 1-1/2"
1XA77-24-20 1-1/2" Straight Caterpillar® Flange Head Steel 1-1/4"
1XA77-24-24 1-1/2" Straight Caterpillar® Flange Head Steel 1-1/2"
1XA77-32-32 2" Straight Caterpillar® Flange Head Steel 2"
1XE77-12-12 3/4" Elbow 30° Caterpillar® Flange Head Steel 3/4"
1XE77-16-12 1" Elbow 30° Caterpillar® Flange Head Steel 3/4"
1XE77-16-16 1" Elbow 30° Caterpillar® Flange Head Steel 1"
1XE77-20-16 1-1/4" Elbow 30° Caterpillar® Flange Head Steel 1"
1XE77-20-20 1-1/4" Elbow 30° Caterpillar® Flange Head Steel 1-1/4"
1XE77-24-24 1-1/2" Elbow 30° Caterpillar® Flange Head Steel 1-1/2"
1XF77-12-12 3/4" Elbow 45° Caterpillar® Flange Head Steel 3/4"
1XF77-16-12 1" Elbow 45° Caterpillar® Flange Head Steel 3/4"
1XF77-16-16 1" Elbow 45° Caterpillar® Flange Head Steel 1"
1XF77-20-16 1-1/4" Elbow 45° Caterpillar® Flange Head Steel 1"
1XF77-20-20 1-1/4" Elbow 45° Caterpillar® Flange Head Steel 1-1/4"
1XF77-24-20 1-1/2" Elbow 45° Caterpillar® Flange Head Steel 1-1/4"
1XF77-24-24 1-1/2" Elbow 45° Caterpillar® Flange Head Steel 1-1/2"
1XB77-12-12 3/4" Elbow 22-1/2° Caterpillar® Flange Head Steel 3/4"
1XB77-16-12 1" Elbow 22-1/2° Caterpillar® Flange Head Steel 3/4"
1XB77-16-16 1" Elbow 22-1/2° Caterpillar® Flange Head Steel 1"
1XB77-20-16 1-1/4" Elbow 22-1/2° Caterpillar® Flange Head Steel 1"
1XB77-20-20 1-1/4" Elbow 22-1/2° Caterpillar® Flange Head Steel 1-1/4"
1XB77-24-24 1-1/2" Elbow 22-1/2° Caterpillar® Flange Head Steel 1-1/2"
1XG77-12-12 3/4" Elbow 60° Caterpillar® Flange Head Steel 3/4"
1XG77-16-12 1" Elbow 60° Caterpillar® Flange Head Steel 3/4"
1XG77-16-16 1" Elbow 60° Caterpillar® Flange Head Steel 1"
1XG77-20-16 1-1/4" Elbow 60° Caterpillar® Flange Head Steel 1"
1XG77-20-20 1-1/4" Elbow 60° Caterpillar® Flange Head Steel 1-1/4"
1XG77-24-24 1-1/2" Elbow 60° Caterpillar® Flange Head Steel 1-1/2"
1XM77-12-12 3/4" Elbow 67-1/2° Caterpillar® Flange Head Steel 3/4"
1XM77-16-12 1" Elbow 67-1/2° Caterpillar® Flange Head Steel 3/4"
1XM77-16-16 1" Elbow 67-1/2° Caterpillar® Flange Head Steel 1"
1XM77-20-16 1-1/4" Elbow 67-1/2° Caterpillar® Flange Head Steel 1"
1XN77-12-12 3/4" Elbow 90° Caterpillar® Flange Head Steel 3/4"
1XN77-16-12 1" Elbow 90° Caterpillar® Flange Head Steel 3/4"
1XN77-16-16 1" Elbow 90° Caterpillar® Flange Head Steel 1"
1XN77-20-16 1-1/4" Elbow 90° Caterpillar® Flange Head Steel 1"
1XN77-20-20 1-1/4" Elbow 90° Caterpillar® Flange Head Steel 1-1/4"
1XN77-24-20 1-1/2" Elbow 90° Caterpillar® Flange Head Steel 1-1/4"
1XN77-24-24 1-1/2" Elbow 90° Caterpillar® Flange Head Steel 1-1/2"
1K577-16-16 1" Straight Komatsu Flange Head Steel 1"
1K777-12-12 3/4" Elbow 45° Komatsu Flange Head Steel 3/4"
1K777-16-16 1" Elbow 45° Komatsu Flange Head Steel 1"
1K977-12-12 3/4" Elbow 90° Komatsu Flange Head Steel 3/4"
1K977-16-16 1" Elbow 90° Komatsu Flange Head Steel 1"
1JC77-8-8 1/2" Straight - Short Female Seal-Lok - Swivel Steel 1/2"
1JC77-10-10 5/8" Straight - Short Female Seal-Lok - Swivel Steel 5/8"
1JC77-12-12 3/4" Straight - Short Female Seal-Lok - Swivel Steel 3/4"
1JC77-16-12 1" Straight - Short Female Seal-Lok - Swivel Steel 3/4"
1JC77-16-16 1" Straight - Short Female Seal-Lok - Swivel Steel 1"
1JC77-20-16 1-1/4" Straight - Short Female Seal-Lok - Swivel Steel 1"
1JC77-32-32 2" Straight - Short Female Seal-Lok - Swivel Steel 2"
1JS77-6-8 3/8" Straight - Long Female Seal-Lok - Swivel Steel 1/2"
1JS77-8-8 1/2" Straight - Long Female Seal-Lok - Swivel Steel 1/2"
1JS77-10-8 5/8" Straight - Long Female Seal-Lok - Swivel Steel 1/2"
1JS77-10-10 5/8" Straight - Long Female Seal-Lok - Swivel Steel 5/8"
1JS77-12-8 3/4" Straight - Long Female Seal-Lok - Swivel Steel 1/2"
1JS77-12-10 3/4" Straight - Long Female Seal-Lok - Swivel Steel 5/8"
1JS77-12-12 3/4" Straight - Long Female Seal-Lok - Swivel Steel 3/4"
1JS77-12-16 3/4" Straight - Long Female Seal-Lok - Swivel Steel 1"
1JS77-16-12 1" Straight - Long Female Seal-Lok - Swivel Steel 3/4"
1JS77-16-16 1" Straight - Long Female Seal-Lok - Swivel Steel 1"
1JS77-16-20 1" Straight - Long Female Seal-Lok - Swivel Steel 1-1/4"
1JS77-20-16 1-1/4" Straight - Long Female Seal-Lok - Swivel Steel 1"
1JS77-20-20 1-1/4" Straight - Long Female Seal-Lok - Swivel Steel 1-1/4"
1JS77-24-24 1-1/2" Straight - Long Female Seal-Lok - Swivel Steel 1-1/2"
1JS77-32-32 2" Straight - Long Female Seal-Lok - Swivel Steel 2"
1J077-8-8 1/2" Straight Male Seal-Lok® - Rigid (with O-Ring) Steel 1/2"
1J077-10-8 5/8" Straight Male Seal-Lok® - Rigid (with O-Ring) Steel 1/2"
1J077-10-10 5/8" Straight Male Seal-Lok® - Rigid (with O-Ring) Steel 5/8"
1J077-12-10 3/4" Straight Male Seal-Lok® - Rigid (with O-Ring) Steel 5/8"
1J077-12-12 3/4" Straight Male Seal-Lok® - Rigid (with O-Ring) Steel 3/4"
1J077-16-12 1" Straight Male Seal-Lok® - Rigid (with O-Ring) Steel 3/4"
1J077-16-16 1" Straight Male Seal-Lok® - Rigid (with O-Ring) Steel 1"
1J077-20-16 1-1/4" Straight Male Seal-Lok® - Rigid (with O-Ring) Steel 1"
1J077-20-20 1-1/4" Straight Male Seal-Lok® - Rigid (with O-Ring) Steel 1-1/4"
1J077-24-20 1-1/2" Straight Male Seal-Lok® - Rigid (with O-Ring) Steel 1-1/4"
1J177-8-8 1/2" Elbow 90° - Long Drop Female Seal-Lok - Swivel Steel 1/2"
1J177-10-10 5/8" Elbow 90° - Long Drop Female Seal-Lok - Swivel Steel 5/8"
1j177-12-10 3/4" Elbow 90° - Long Drop Female Seal-Lok - Swivel Steel 5/8"
1J177-12-12 3/4" Elbow 90° - Long Drop Female Seal-Lok - Swivel Steel 3/4"
1J177-16-12 1" Elbow 90° - Long Drop Female Seal-Lok - Swivel Steel 3/4"
1J177-16-16 1" Elbow 90° - Long Drop Female Seal-Lok - Swivel Steel 1"
1J177-20-16 1-1/4" Elbow 90° - Long Drop Female Seal-Lok - Swivel Steel 1"
1J177-20-20 1-1/4" Elbow 90° - Long Drop Female Seal-Lok - Swivel Steel 1-1/4"
1J777-8-8 1/2" Elbow 45° Female Seal-Lok - Swivel Steel 1/2"
1J777-10-8 5/8" Elbow 45° Female Seal-Lok - Swivel Steel 1/2"
1J777-10-10 5/8" Elbow 45° Female Seal-Lok - Swivel Steel 5/8"
1J777-12-12 3/4" Elbow 45° Female Seal-Lok - Swivel Steel 3/4"
1J777-16-16 1" Elbow 45° Female Seal-Lok - Swivel Steel 1"
1J777-20-20 1-1/4" Elbow 45° Female Seal-Lok - Swivel Steel 1-1/4"
1J777-24-24 1-1/2" Elbow 45° Female Seal-Lok - Swivel Steel 1-1/2"
1J977-8-8 1/2" Elbow 90° - Short Drop Female Seal-Lok - Swivel Steel 1/2"
1J977-10-8 5/8" Elbow 90° - Short Drop Female Seal-Lok - Swivel Steel 1/2"
1J977-10-10 5/8" Elbow 90° - Short Drop Female Seal-Lok - Swivel Steel 5/8"
1J977-12-8 3/4" Elbow 90° - Short Drop Female Seal-Lok - Swivel Steel 1/2"
1J977-12-10 3/4" Elbow 90° - Short Drop Female Seal-Lok - Swivel Steel 5/8"
1J977-12-12 3/4" Elbow 90° - Short Drop Female Seal-Lok - Swivel Steel 3/4"
1J977-16-12 1" Elbow 90° - Short Drop Female Seal-Lok - Swivel Steel 3/4"
1J977-16-16 1" Elbow 90° - Short Drop Female Seal-Lok - Swivel Steel 1"
1J977-16-20 1" Elbow 90° - Short Drop Female Seal-Lok - Swivel Steel 1-1/4"
1J977-20-16 1-1/4" Elbow 90° - Short Drop Female Seal-Lok - Swivel Steel 1"
1J977-20-20 1-1/4" Elbow 90° - Short Drop Female Seal-Lok - Swivel Steel 1-1/4"
1J577-8-8 1/2" Elbow 90° - Medium Drop Female Seal-Lok - Swivel Steel 1/2"
1J577-10-10 5/8" Elbow 90° - Medium Drop Female Seal-Lok - Swivel Steel 5/8"
1J577-12-12 3/4" Elbow 90° - Medium Drop Female Seal-Lok - Swivel Steel 3/4"
1J577-16-12 1" Elbow 90° - Medium Drop Female Seal-Lok - Swivel Steel 3/4"
1J577-16-16 1" Elbow 90° - Medium Drop Female Seal-Lok - Swivel Steel 1"
1J577-20-20 1-1/4" Elbow 90° - Medium Drop Female Seal-Lok - Swivel Steel 1-1/4"
11C77-16-8 M24 Elbow 90° Female Metric S - Swivel (24° Cone with O-Ring) Steel 1/2"
11C77-20-10 M30 Elbow 90° Female Metric S - Swivel (24° Cone with O-Ring) Steel 5/8"
11C77-20-12 M30 Elbow 90° Female Metric S - Swivel (24° Cone with O-Ring) Steel 3/4"
11C77-25-12 M36 Elbow 90° Female Metric S - Swivel (24° Cone with O-Ring) Steel 3/4"
11C77-25-16 M36 Elbow 90° Female Metric S - Swivel (24° Cone with O-Ring) Steel 1"
11C77-30-16 M42 Elbow 90° Female Metric S - Swivel (24° Cone with O-Ring) Steel 1"
11C77-38-20 M52 Elbow 90° Female Metric S - Swivel (24° Cone with O-Ring) Steel 1-1/4"
11C77-38-24 M52 Elbow 90° Female Metric S - Swivel (24° Cone with O-Ring) Steel 1-1/2"
1C977-16-8 M24 Straight Female Metric S - Swivel (24° Cone with O-Ring) Steel 1/2"
1C977-16-10 M24 Straight Female Metric S - Swivel (24° Cone with O-Ring) Steel 5/8"
1C977-20-10 M30 Straight Female Metric S - Swivel (24° Cone with O-Ring) Steel 5/8"
1C977-20-12 M30 Straight Female Metric S - Swivel (24° Cone with O-Ring) Steel 3/4"
1C977-25-12 M36 Straight Female Metric S - Swivel (24° Cone with O-Ring) Steel 3/4"
1C977-25-16 M36 Straight Female Metric S - Swivel (24° Cone with O-Ring) Steel 1"
1C977-30-12 M42 Straight Female Metric S - Swivel (24° Cone with O-Ring) Steel 3/4"
1C977-30-16 M42 Straight Female Metric S - Swivel (24° Cone with O-Ring) Steel 1"
1C977-30-20 M42 Straight Female Metric S - Swivel (24° Cone with O-Ring) Steel 1-1/4"
1C977-38-20 M52 Straight Female Metric S - Swivel (24° Cone with O-Ring) Steel 1-1/4"
1C977-38-24 M52 Straight Female Metric S - Swivel (24° Cone with O-Ring) Steel 1-1/2"
10C77-16-8 M24 Elbow 45° Female Metric S - Swivel (24° Cone with O-Ring) Steel 1/2"
10C77-20-10 M30 Elbow 45° Female Metric S - Swivel (24° Cone with O-Ring) Steel 5/8"
10C77-20-12 M30 Elbow 45° Female Metric S - Swivel (24° Cone with O-Ring) Steel 3/4"
10C77-25-12 M36 Elbow 45° Female Metric S - Swivel (24° Cone with O-Ring) Steel 3/4"
10C77-30-16 M42 Elbow 45° Female Metric S - Swivel (24° Cone with O-Ring) Steel 1"
10C77-38-20 M52 Elbow 45° Female Metric S - Swivel (24° Cone with O-Ring) Steel 1-1/4"
10C77-38-24 M52 Elbow 45° Female Metric S - Swivel (24° Cone with O-Ring) Steel 1-1/2"
1D277-16-8 M24 Straight Male Metric S - Rigid (24° Cone) Steel 1/2"
1D277-20-10 M30 Straight Male Metric S - Rigid (24° Cone) Steel 5/8"
1D277-20-12 M30 Straight Male Metric S - Rigid (24° Cone) Steel 3/4"
1D277-25-12 M36 Straight Male Metric S - Rigid (24° Cone) Steel 3/4"
1D277-30-16 M42 Straight Male Metric S - Rigid (24° Cone) Steel 1"
1D277-38-20 M52 Straight Male Metric S - Rigid (24° Cone) Steel 1-1/4"
1FU77-8-8 1/2" Straight Female BSP Parallel Pipe - Swivel (30° Flare) Steel 1/2"
1FU77-12-12 3/4" Straight Female BSP Parallel Pipe - Swivel (30° Flare) Steel 3/4"
1FU77-16-16 1" Straight Female BSP Parallel Pipe - Swivel (30° Flare) Steel 1"
1FU77-20-20 1-1/4" Straight Female BSP Parallel Pipe - Swivel (30° Flare) Steel 1-1/4"
1GU77-8-8 1/2" Straight Female BSP Parallel Pipe - Swivel (60° Cone) Steel 1/2"
1GU77-12-12 3/4" Straight Female BSP Parallel Pipe - Swivel (60° Cone) Steel 3/4"
1GU77-16-16 1" Straight Female BSP Parallel Pipe - Swivel (60° Cone) Steel 1"
1GU77-20-20 1-1/4" Straight Female BSP Parallel Pipe - Swivel (60° Cone) Steel 1-1/4"
1ZM77-22-10 M30 Straight Male 24° Cone Metric - Rigid Steel 5/8"
1ZM77-22-12 M30 Straight Male 24° Cone Metric - Rigid Steel 3/4"
1ZM77-28-12 M36 Straight Male 24° Cone Metric - Rigid Steel 3/4"
1ZM77-28-16 M36 Straight Male 24° Cone Metric - Rigid Steel 1"
1ZM77-35-16 M45 Straight Male 24° Cone Metric - Rigid Steel 1"
16N77-20-24 20 mm Elbow 90° ISO 6162-2 Flange 90° Elbow Steel 1-1/2"
10177-12-12C 3/4" Straight Male NPTF Pipe - Rigid Stainless Steel 3/4"
10177-16-16C 1" Straight Male NPTF Pipe - Rigid Stainless Steel 1"
10177-20-20C 1-1/4" Straight Male NPTF Pipe - Rigid Stainless Steel 1-1/4"
10177-24-24C 1-1/2" Straight Male NPTF Pipe - Rigid Stainless Steel 1-1/2"
10177-32-32C 2" Straight Male NPTF Pipe - Rigid Stainless Steel 2"
10177-8-8C 1/2" Straight Male NPTF Pipe - Rigid Stainless Steel 1/2"
10577-12-12C 3/4" Straight Male SAE Straight Thread with O-Ring - Rigid Stainless Steel 3/4"
10577-8-8C 1/2" Straight Male SAE Straight Thread with O-Ring - Rigid Stainless Steel 1/2"
10677-10-10C 5/8" Straight Female JIC 37° - Swivel Stainless Steel 5/8"
10677-12-12C 3/4" Straight Female JIC 37° - Swivel Stainless Steel 3/4"
10677-16-12C 1" Straight Female JIC 37° - Swivel Stainless Steel 3/4"
10677-16-16C 1" Straight Female JIC 37° - Swivel Stainless Steel 1"
10677-20-20C 1-1/4" Straight Female JIC 37° - Swivel Stainless Steel 1-1/4"
10677-24-24C 1-1/2" Straight Female JIC 37° - Swivel Stainless Steel 1-1/2"
10677-32-32C 2" Straight Female JIC 37° - Swivel Stainless Steel 2"
10677-8-8C 1/2" Straight Female JIC 37° - Swivel Stainless Steel 1/2"
11577-12-12C 3/4" Straight SAE Code 61 Flange Head Stainless Steel 3/4"
11577-8-8C 1/2" Straight SAE Code 61 Flange Head Stainless Steel 1/2"
11977-12-12C 3/4" Elbow 90° SAE Code 61 Flange Head Stainless Steel 3/4"
11977-16-12C 1" Elbow 90° SAE Code 61 Flange Head Stainless Steel 3/4"
11977-16-16C 1" Elbow 90° SAE Code 61 Flange Head Stainless Steel 1"
11977-8-8C 1/2" Elbow 90° SAE Code 61 Flange Head Stainless Steel 1/2"
13777-12-12C 3/4" Elbow 45° - Short Drop Female JIC 37° - Swivel Stainless Steel 3/4"
13777-8-8C 1/2" Elbow 45° - Short Drop Female JIC 37° - Swivel Stainless Steel 1/2"
13977-12-12C 3/4" Elbow 90° - Short Drop Female JIC 37° - Swivel Stainless Steel 3/4"
13977-16-16C 1" Elbow 90° - Short Drop Female JIC 37° - Swivel Stainless Steel 1"
13977-20-20C 1-1/4" Elbow 90° - Short Drop Female JIC 37° - Swivel Stainless Steel 1-1/4"
13977-8-8C 1/2" Elbow 90° - Short Drop Female JIC 37° - Swivel Stainless Steel 1/2"
14177-8-8C 1/2" Elbow 90° - Long Drop Female JIC 37° - Swivel Stainless Steel 1/2"
14N77-20-20C 1-1/4" Elbow 90° SAE Code 61 5000psi Flange Head Stainless Steel 1-1/4"
16A77-12-12C 3/4" Straight SAE Code 62 Flange Head Stainless Steel 3/4"
16A77-16-16C 1" Straight SAE Code 62 Flange Head Stainless Steel 1"
16A77-20-16C 1-1/4" Straight SAE Code 62 Flange Head Stainless Steel 1"
16A77-20-20C 1-1/4" Straight SAE Code 62 Flange Head Stainless Steel 1-1/4"
16A77-24-24C 1-1/2" Straight SAE Code 62 Flange Head Stainless Steel 1-1/2"
16A77-32-32C 2" Straight SAE Code 62 Flange Head Stainless Steel 2"
16F77-20-20C 1-1/4" Elbow 45° SAE Code 62 Flange Head Stainless Steel 1-1/4"
16N77-12-12C 3/4" Elbow 90° SAE Code 62 Flange Head Stainless Steel 3/4"
16N77-16-16C 1" Elbow 90° SAE Code 62 Flange Head Stainless Steel 1"
16N77-16-20C 1" Elbow 90° SAE Code 62 Flange Head Stainless Steel 1-1/4"
16N77-20-20C 1-1/4" Elbow 90° SAE Code 62 Flange Head Stainless Steel 1-1/4"
16N77-24-20C 1-1/2" Elbow 90° SAE Code 62 Flange Head Stainless Steel 1-1/4"
16N77-24-24C 1-1/2" Elbow 90° SAE Code 62 Flange Head Stainless Steel 1-1/2"
16N77-32-32C 2" Elbow 90° SAE Code 62 Flange Head Stainless Steel 2"
1C977-16-8C M24 Straight Female Metric S - Swivel (24° Cone with O-Ring) Stainless Steel 1/2"
1C977-20-12C M30 Straight Female Metric S - Swivel (24° Cone with O-Ring) Stainless Steel 3/4"
1J177-20-20C 1-1/4" Elbow 90° - Long Drop Female Seal-Lok - Swivel Stainless Steel 1-1/4"
1J577-20-20C 1-1/4" Elbow 90° - Medium Drop Female Seal-Lok - Swivel Stainless Steel 1-1/4"
1JC77-12-12C 3/4" Straight - Short Female Seal-Lok - Swivel Stainless Steel 3/4"
1JC77-8-8C 1/2" Straight - Short Female Seal-Lok - Swivel Stainless Steel 1/2"
1JS77-16-16C 1" Straight - Long Female Seal-Lok - Swivel Stainless Steel 1"
1JS77-20-20C 1-1/4" Straight - Long Female Seal-Lok - Swivel Stainless Steel 1-1/4"
1JS77-24-24C 1-1/2" Straight - Long Female Seal-Lok - Swivel Stainless Steel 1-1/2"
1JB77-16-16 1" Straight Male Seal-Lok Bulkhead W/o Locknut Steel 1"
1HE77-32-32 2" Straight Female Hammer Union - Swivel Steel 2"
1HN77-32-32 2" Straight Male Hammer Union - Rigid Steel 2"
14M77-24-24 1-1/2" Elbow 67-1/2° SAE Code 61 5000psi Flange Head Steel 1-1/2"
14E77-24-24 1-1/2" Elbow 30° SAE Code 61 5000psi Flange Head Steel 1-1/2"
10277-12-12 3/4" Straight Female NPTF Pipe - Rigid Steel 3/4"
18977-12-12 3/4" Elbow 90° - Long Drop SAE Code 61 Flange Head Steel 3/4"
18977-16-16 1" Elbow 90° - Long Drop SAE Code 61 Flange Head Steel 1"
18977-20-16 1-1/4" Elbow 90° - Long Drop SAE Code 61 Flange Head Steel 1"
19277-12-12 3/4" Straight (60° Cone) Female BSP Parallel Pipe - Swivel Steel 3/4"
19277-24-24 1-1/2" Straight (60° Cone) Female BSP Parallel Pipe - Swivel Steel 1-1/2"
19277-32-32 2" Straight (60° Cone) Female BSP Parallel Pipe - Swivel Steel 2"
1B177-16-16 1" Elbow 45° (60° Cone) Female BSP Parallel Pipe - Swivel (60° Cone) Steel 1"
1B277-12-12 3/4" Elbow 90° - (60° Cone) Female BSP Parallel Pipe - Swivel (60° Cone) Steel 3/4"
1B277-16-16 1" Elbow 90° - (60° Cone) Female BSP Parallel Pipe - Swivel (60° Cone) Steel 1"
1D977-12-12 3/4" Straight Male BSP Parallel Pipe - Rigid (60° Cone) Steel 3/4"
1EA77-24-24 1-1/2" Straight Female BSP Parallel Pipe - Swivel (60° Cone with O-Ring) Steel 1-1/2"
1EA77-32-32 2" Straight Female BSP Parallel Pipe - Swivel (60° Cone with O-Ring) Steel 2"
1HB77-32-32 2" Straight Female Hammer Union - Swivel Steel 2"
1K377-12-12 3/4" Straight Komatsu Flange Head Steel 3/4"
1K677-16-20 1-1/4" Elbow 22-1/2° Komatsu Flange Head Steel 1"
1K877-16-16 1" Elbow 67-1/2° Komatsu Flange Head Steel 1"
1KA77-20-16 1-1/4" Straight Komatsu Flange Head - High Pressure Steel 1"
1KA77-20-20 1-1/4" Straight Komatsu Flange Head - High Pressure Steel 1-1/4"
1KA77-24-24 1-1/2" Straight Komatsu Flange Head - High Pressure Steel 1-1/2"
1KA77-32-32 2" Straight Komatsu Flange Head - High Pressure Steel 2"
1KU77-10-10 M10 Straight Komatsu - Female Metric - Swivel (30° Flare) Steel 5/8"
1KU77-12-12 M12 Straight Komatsu - Female Metric - Swivel (30° Flare) Steel 3/4"
1KU77-16-16 M16 Straight Komatsu - Female Metric - Swivel (30° Flare) Steel 1"
1MU77-8-8 M8 Straight Female Metric - Swivel (30° Flare) Steel 1/2"
1XU77-10-10 M10 Straight Female Metric - Swivel (30° Flare) Steel 5/8"
1XU77-12-12 M12 Straight Female Metric - Swivel (30° Flare) Steel 3/4"
1XU77-16-16 M16 Straight Female Metric - Swivel (30° Flare) Steel 1"
1XU77-20-20 M20 Straight Female Metric - Swivel (30° Flare) Steel 1-1/4"
1XU77-24-24 M24 Straight Female Metric - Swivel (30° Flare) Steel 1-1/2"
10177-6-8 3/8" Straight Male NPTF Pipe - Rigid Steel 1/2"
10177-20-16 1-1/4" Straight Male NPTF Pipe - Rigid Steel 1"
1AP77-32-24 2" Straight Male API Pipe - Rigid Steel 1-1/2"
10377-24-24 1-1/2" Straight Male JIC 37° - Rigid Steel 1-1/2"
10677-6-8 3/8" Straight Female JIC 37° - Swivel Steel 1/2"
10677-6-8C 3/8" Straight Female JIC 37° - Swivel Stainless Steel 1/2"
10677-16-20 1" Straight Female JIC 37° - Swivel Steel 1-1/4"
10677-32-24 2" Straight Female JIC 37° - Swivel Steel 1-1/2"
13777-32-32 2" Elbow 45° - Short Drop Female JIC 37° - Swivel Steel 2"
1X577-32-32 2" Straight Full Flange - Code 61/62 Steel 2"
1X977-32-32 2" Elbow 90° Full Flange - Code 61/62 Steel 2"
11577-12-16 3/4" Straight SAE Code 61 Flange Head Steel 1"
11577-16-20 1" Straight SAE Code 61 Flange Head Steel 1-1/4"
11577-20-12 1-1/4" Straight SAE Code 61 Flange Head Steel 3/4"
11577-20-20 1-1/4" Straight SAE Code 61 Flange Head Steel 1-1/4"
11577-20-24 1-1/4" Straight SAE Code 61 Flange Head Steel 1-1/2"
11577-24-16 1-1/2" Straight SAE Code 61 Flange Head Steel 1"
11577-24-20 1-1/2" Straight SAE Code 61 Flange Head Steel 1-1/4"
11577-24-24 1-1/2" Straight SAE Code 61 Flange Head Steel 1-1/2"
11577-32-24 2" Straight SAE Code 61 Flange Head Steel 1-1/2"
11577-40-32 2-1/2" Straight SAE Code 61 Flange Head Steel 2"
14A77-20-12 1-1/4" Straight SAE Code 61 5000psi Flange Head Steel 3/4"
14A77-20-24 1-1/4" Straight SAE Code 61 5000psi Flange Head Steel 1-1/2"
14A77-24-16 1-1/2" Straight SAE Code 61 5000psi Flange Head Steel 1"
11677-12-12 3/4" Elbow 22-1/2° SAE Code 61 Flange Head Steel 3/4"
11677-16-12 1" Elbow 22-1/2° SAE Code 61 Flange Head Steel 3/4"
11677-20-16 1-1/4" Elbow 22-1/2° SAE Code 61 Flange Head Steel 1"
11677-24-20 1-1/2" Elbow 22-1/2° SAE Code 61 Flange Head Steel 1-1/4"
11677-32-24 2" Elbow 22-1/2° SAE Code 61 Flange Head Steel 1-1/2"
12677-12-12 3/4" Elbow 30° SAE Code 61 Flange Head Steel 3/4"
12677-20-16 1-1/4" Elbow 30° SAE Code 61 Flange Head Steel 1"
12677-24-24 1-1/2" Elbow 30° SAE Code 61 Flange Head Steel 1-1/2"
12677-32-24 2" Elbow 30° SAE Code 61 Flange Head Steel 1-1/2"
11777-12-8 3/4" Elbow 45° SAE Code 61 Flange Head Steel 1/2"
11777-16-20 1" Elbow 45° SAE Code 61 Flange Head Steel 1-1/4"
11777-20-16 1-1/4" Elbow 45° SAE Code 61 Flange Head Steel 1"
11777-20-20 1-1/4" Elbow 45° SAE Code 61 Flange Head Steel 1-1/4"
11777-24-20 1-1/2" Elbow 45° SAE Code 61 Flange Head Steel 1-1/4"
11777-24-24 1-1/2" Elbow 45° SAE Code 61 Flange Head Steel 1-1/2"
11777-32-24 2" Elbow 45° SAE Code 61 Flange Head Steel 1-1/2"
14F77-20-24 1-1/4" Elbow 45° SAE Code 61 5000psi Flange Head Steel 1-1/2"
12777-20-20 1-1/4" Elbow 60° SAE Code 61 Flange Head Steel 1-1/4"
12777-24-20 1-1/2" Elbow 60° SAE Code 61 Flange Head Steel 1-1/4"
12777-24-24 1-1/2" Elbow 60° SAE Code 61 Flange Head Steel 1-1/2"
14G77-24-24 1-1/2" Elbow 60° SAE Code 61 5000psi Flange Head Steel 1-1/2"
14G77-32-24 2" Elbow 60° SAE Code 61 5000psi Flange Head Steel 1-1/2"
11877-12-12 3/4" Elbow 67-1/2° SAE Code 61 Flange Head Steel 3/4"
11877-16-12 1" Elbow 67-1/2° SAE Code 61 Flange Head Steel 3/4"
11877-20-20 1-1/4" Elbow 67-1/2° SAE Code 61 Flange Head Steel 1-1/4"
11877-24-20 1-1/2" Elbow 67-1/2° SAE Code 61 Flange Head Steel 1-1/4"
11877-24-24 1-1/2" Elbow 67-1/2° SAE Code 61 Flange Head Steel 1-1/2"
11877-32-24 2" Elbow 67-1/2° SAE Code 61 Flange Head Steel 1-1/2"
11977-10-10 5/8" Elbow 90° SAE Code 61 Flange Head Steel 5/8"
11977-12-10 3/4" Elbow 90° SAE Code 61 Flange Head Steel 5/8"
11977-12-16 3/4" Elbow 90° SAE Code 61 Flange Head Steel 1"
11977-16-20 1" Elbow 90° SAE Code 61 Flange Head Steel 1-1/4"
11977-20-12 1-1/4" Elbow 90° SAE Code 61 Flange Head Steel 3/4"
11977-20-16 1-1/4" Elbow 90° SAE Code 61 Flange Head Steel 1"
11977-20-24 1-1/4" Elbow 90° SAE Code 61 Flange Head Steel 1-1/2"
11977-24-16 1-1/2" Elbow 90° SAE Code 61 Flange Head Steel 1"
11977-24-20 1-1/2" Elbow 90° SAE Code 61 Flange Head Steel 1-1/4"
11977-32-24 2" Elbow 90° SAE Code 61 Flange Head Steel 1-1/2"
14N77-24-32 1-1/2" Elbow 90° SAE Code 61 5000psi Flange Head Steel 2"
16A77-8-10 1/2" Straight SAE Code 62 Flange Head Steel 5/8"
16E77-32-24 2" Elbow 30° SAE Code 62 Flange Head Steel 1-1/2"
16F77-32-24 2" Elbow 45° SAE Code 62 Flange Head Steel 1-1/2"
1XN77-12-16 3/4" Elbow 90° Caterpillar® Flange Head Steel 1"
1XN77-32-32 2" Elbow 90° Caterpillar® Flange Head Steel 2"
1K977-16-12 1" Elbow 90° Komatsu Flange Head Steel 3/4"
1JC77-12-8 3/4" Straight - Short Female Seal-Lok - Swivel Steel 1/2"
1JC77-20-20 1-1/4" Straight - Short Female Seal-Lok - Swivel Steel 1-1/4"
1JC77-24-24 1-1/2" Straight - Short Female Seal-Lok - Swivel Steel 1-1/2"
1JS77-8-8C 1/2" Straight - Long Female Seal-Lok - Swivel Stainless Steel 1/2"
1JS77-10-12 5/8" Straight - Long Female Seal-Lok - Swivel Steel 3/4"
1J777-20-16 1-1/4" Elbow 45° Female Seal-Lok - Swivel Steel 1"
1J577-24-24 1-1/2" Elbow 90° - Medium Drop Female Seal-Lok - Swivel Steel 1-1/2"
1J577-24-24C 1-1/2" Elbow 90° - Medium Drop Female Seal-Lok - Swivel Stainless Steel 1-1/2"
1C977-12-8 M12 Straight Female Metric S - Swivel (24° Cone with O-Ring) Steel 1/2"
1C977-20-8 M20 Straight Female Metric S - Swivel (24° Cone with O-Ring) Steel 1/2"
10C77-25-16 M25 Elbow 45° Female Metric S - Swivel (24° Cone with O-Ring) Steel 1"
1FU77-24-24 1-1/2" Straight Female BSP Parallel Pipe - Swivel (30° Flare) Steel 1-1/2"
1GU77-32-32 2" Straight Female BSP Parallel Pipe - Swivel (60° Cone) Steel 2"
1CA77-22-12 M22 Straight Female Metric L - Swivel (24° Cone with O-Ring) Steel 3/4"
1CA77-28-16 M28 Straight Female Metric L - Swivel (24° Cone with O-Ring) Steel 1"
1CA77-35-20 M35 Straight Female Metric L - Swivel (24° Cone with O-Ring) Steel 1-1/4"
1CA77-42-24 M42 Straight Female Metric L - Swivel (24° Cone with O-Ring) Steel 1-1/2"
1EB77-12-12C 3/4" Elbow 45° BSP Stainless Steel 3/4"
1GU77-24-24 3/4" Straight Female BSP Parallel Pipe - Swivel (60° Cone) Steel 3/4"

687PDC
687583