Replaceable Core Filter-Drier - Parts | #801000


LOADING IMAGES
801000

Replaceable Core Filter-Drier - Parts | #801000

K-RSF-480-B INTERNAL PARTS KIT


Technical Specifications

  • Application: Internal Parts Kit
  • Size: N/A
  • Material: N/A
  • Quantity: N/A
  • Additional Options: N/A
  • Kit Includes: Outlet Retainer Plate Gasket/ Element Positioning (Solid) Plate/ Retainer Plate/ Outlet Screen- 10 Mesh/ (3) Element Retainer Spring/ End Spring. (Qty. of each item is (1) unless otherwise denoted.)
  • Type: Internal Parts Kit
  • Model Number: K-RSF-480-B INTERNAL PARTS KIT
  • Application: Internal Parts Kit
  • Product Type: Internal Parts Kit
  • Additional Options: n/a
  • Materials of Construction: n/a
  • Kits Included: n/a
  • Size: n/a
  • Includes: Outlet Retainer Plate Gasket/ Element Positioning (Solid) Plate/ Retainer Plate/ Outlet Screen- 10 Mesh/ (3) Element Retainer Spring/ End Spring. (Qty. of each item is (1) unless otherwise denoted.)
Safety Warning

Item Information

The Replaceable Core Model Filter-driers - Sporlan Catch-All® Series provide unparalleled control of the most harmful contaminants in HVAC & R systems.  Moisture, acids, and solid debris are effectively captured to ensure the long life, efficiency, and capacity of today’s high performance air-conditioning and refrigeration systems.  Sporlan replaceable core filter driers can be completely disassembled in the field allowing access to all internal parts.  Sporlan offers a wide array of high quality replacement parts that are factory tested to ensure trouble-free performance.

Markets
• Residential & Commercial HVAC
• Food Service Refrigeration
• Commercial Refrigeration
• Specialty & Ultra-low Temperature Refrigeration
• Transportation Air-conditioning and Refrigeration

Features/Benefits
• Complete contaminant control to protect and extend system life and ensure system reliability
• High performance desiccant package provides high water & acid capacity  
• Porous molded core provides excellent filtration of solid debris for TEV and compressor protection
• Models available with activated charcoal for use during system clean-up

Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Transportation

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.  

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599