836-8-RL - Push-Lok Plus High Temperature Multipurpose 836 Hose | Hose Products Division

Push-Lok Plus High Temperature Multipurpose Hose 300-400 PSI – 836 Hose | #836-8-RL

836-8-RL

Push-Lok Plus High Temperature Multipurpose Hose 300-400 PSI – 836 Hose | #836-8-RL

Heat-resistant Push-Lok Plus 836 hoses accommodate higher working pressures and higher temperatures than other Push-Lok Plus hoses while offering the same compatibility features.


Technical Specifications

  • Color: Blue
  • Hose I.D. (size): -8
  • Media: Air (Compressed Air with traces of Oil), Coolants, Fuels - Check fuel type with our catalogue chart., Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: n/a
  • Compatible Fitting: HY Series, 82 Series
  • Inside Diameter: 1/2 inch, 12.5 mm
  • Hose Reinforcement Material: 1 Braid of Fiber
  • Nominal Hose Inside Diameter: 12 mm
  • Outside Diameter: 0.780 inch, 19.8 mm
  • Vacuum Pressure Rating: 711 mm-Hg, 28 inch-Hg
  • Size: -8
  • Maximum Operating Temperature: 212 °F (Air), 100 °C (Air), 185 °F (Water), 85 °C (Water), 302 °F (Oil), 150 °C (Oil)
  • Design Factor: n/a
  • Minimum Operating Temperature: -55 °F (Oil), -48 °C (Oil)
  • Maximum Operating Pressure: 400 psi, 2.8 MPa
  • Cover Material: PKR® Rubber, MSHA Approved
  • Hose Inner Tube Material: PKR® Rubber
  • Minimum Bend Radius: 4 inch, 100 mm
  • Weight: 0.18 lb/ft, 0.27 kg/m
  • Application: Pneumatics, Petroleum Base Hydraulic Fluids, Lubricating Oils, Diesel Fuels, Antifreeze Solutions
Safety Warning

Item Information

Compatible with more fluids, applications and fittings than other hoses in the Push-Lok Plus product line, Parker’s 836 hose is a multipurpose, low pressure hose offering higher temperature and pressure ratings and a greater range of I.D. sizes. 836 hoses also feature the time- and cost-saving Push-Lok technology, which allows for quick, on-the-job assembly without need for clamps or special tools.

The unique Push-Lok seal also ensures reliable, durable, and leak-free service. 836 hoses offer working pressures between 300 and 400 PSI, and high temperature ratings up to 185°F for water, 212°F for air, and 302°F for oil applications. Noted for their wide fluid compatibility, 836 hoses can be used in many low-pressure media applications, including diesel fuel. Compatible with Parker’s HY Series crimp fittings and its 82 Series field attachable fittings, 836 hoses accommodate the widest range of fittings in the industry. Offered in an array of colors, 836 hoses are available with I.D. sizes ranging from ¼-inch to ¾-inch.


Markets:
• Construction
• Utility Equipment
• Machine Tool
• Ground Support Equipment
• Industrial
• Automotive

Features/Benefits:
• 300-400 PSI working pressure in different sizes
• Easy assemblies that can be made in seconds, saving valuable time and cost
• Organization with Parker's exclusive color-coding system
• Unique seal for a durable leak-free service

Applications:
• Petroleum base hydraulic fluid and lubricating oils
• Pneumatic
• Antifreeze solutions
• Diesel fuel

Compatible Fittings:
• 82 series fittings
• HY series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583