8495 H1L7 PTFE - Reduced Friction, PTFE-lined General Purpose Clipper® Oil Seal (Sliptite) | Parker NA

Reduced Friction, PTFE-lined General Purpose Clipper® Oil Seal (Sliptite) | #8495 H1L7 PTFE

8495 H1L7 PTFE

Reduced Friction, PTFE-lined General Purpose Clipper® Oil Seal (Sliptite) | #8495 H1L7 PTFE

Parker’s Sliptite Clipper® oil seals are general purpose, single lip rotary shaft seals which have a layer of PTFE bonded to the elastomer sealing lip to reduce friction, heat and wear, for extended seal life.


Technical Specifications

  • Maximum Working Temperature (F): 250
  • Profile: LPD, SPRING-LOADED
  • Polymer Family: NBR (Nitrile-Butadiene)
  • Minimum Working Temperature (F): -30
  • Width (inch): 0.500
  • Shaft Diameter (inch): 2.250
  • Bore Diameter (inch): 4.000
  • Maximum Surface Speed: 5000 ft/min, 25.4 m/sec
  • Maximum Shaft Runout: 0.010"
  • Maximum Shaft-to-Bore Misalignment: 0.010"
  • Maximum Operating Pressure: 0 to 7 psi (depending on shaft speed)
  • Seal Type: Composite Rubber/aramid Fiber Heel
  • Shaft Seal Material: PTFE-lined Rubber
Safety Warning

Item Information

Parker’s Sliptite Clipper® Oil Seals are general purpose, single lip rotary shaft seals which have a layer of PTFE bonded to the elastomer sealing lip. The bonded PTFE layer reduces the frictional heat from lip contact force, thereby reducing excessive wear on the shaft and seal. As a result, seal profiles may be used in dry running applications and at higher speeds. In addition, PTFE enhances fluid compatibility with its broader range of chemical acceptance.

General purpose, PTFE-lined Clipper oil seals are available in spring-loaded and springless designs and provide excellent retention of grease and oil. The seal’s non-metallic, composite rubber/aramid fiber OD, or “heel,” forms a leak-free, press fit in the housing, conforming to minor surface irregularities. In the spring-loaded LUP, LPD, RUP, and RPD designs a stainless steel garter spring provides constant, uniform load of the lip on the shaft for the life of the seal. The spring keeps the elastomer lip in contact with the shaft during higher shaft speeds and also helps offset normally occurring compression set and wear of the lip material. The SS style is springless.

Standard Lip Materials:
NBR: Temp -20F / +250F
FKM: Temp -40F / +400F

Shaft Surface Speed: Up to 5,000 rpm (25.4 m/s)

Size Range: 0.500 to 10.000” (12.7 to 254.0 mm)

Maximum Shaft Dynamic Runout (TIR): 0.010”

Maximum (STBM) Misalignment: 0.010”

Maximum Pressure: 0 – 7 psi, depending on shaft speed

Typical Applications:
General purpose Sliptite Clipper oil seal profiles are designed for applications such as electric motors, gearboxes, pumps, fans, and custom equipment.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567