Multitube® Plastic Tubing Bundles | #8PJ-E0440


LOADING IMAGES
8PJ-E0440

Multitube® Plastic Tubing Bundles | #8PJ-E0440

Multitube® Plastic Tubing Bundles save space, reduce installation costs and offer protection in various industrial plant, robotics and laboratory applications.


Technical Specifications

  • Tube O.D. (inch): 1/4
  • Tubing Material: Polyethylene
  • Number of Tubes: 8
  • Tube Type: Jacketed Tubing
  • Tube Wall Thickness (inch): 0.04
  • Number of Tubes: 8
  • Tube Material: Polyethylene (PE)
  • Tube Outside Diameter: 1/4 inch
  • Nominal Outside Diameter: 0.97 inch
  • Minimum Bend Radius: 2.5 inch
  • Minimum Operating Temperature: -80 °F, -62 °C
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Cover Color: Black
  • Cover Material: FR-PVC

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parflex Division Multitube® Bundles are available in a variety of bundle configurations. Bundled tubing is an ideal alternative for applications where multiple lengths of tubing are currently being installed independently. Bundled tubing typically will save space within cabled trays, reduce the overall installation cost and offer protection to the individual tubes while being routed throughout a plant. The standard jacketing material is black, 105°C-rated, flame-resistant PVC that offers tough protection against corrosive environments, water, oils, acids and alkaline chemicals, allowing the bundles to operate successfully under many different conditions.

Markets:
• Industrial Plant
• Robotics
• Laboratory

Features/Benefits:
• Available in a variety of plastic tubing materials and bundle configurations
• Saves space within cable trays
• Reduces overall installation costs
• Offers protection to individual tubes while being routed throughout the plant

Applications:
• Instrumentation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563