PRO-SHIELD 7008 Silver Filled Silicone Electrically Conductive Sealant | #90-01-7008-0000


LOADING IMAGES
90-01-7008-0000 90-01-7008-0000

PRO-SHIELD 7008 Silver Filled Silicone Electrically Conductive Sealant | #90-01-7008-0000

Parker Chomerics PRO-SHIELD® 7008 is a silver filled electrically conductive silicone sealant or gap filler designed for applications which require superior EMI shielding performance.


Technical Specifications

  • Size: 6oz EFD tube
  • Volume Resistivity: 0.030 Ω-cm
  • Operating Humidity: Weather/Moisture
  • Weight: 225 g
  • Color: Gray
  • Filler Material: Silver-plated Copper
  • Polymer Material Options: Silicone
  • Volatile Organic Content: 0 g/L
  • Specific Gravity: 3.6
  • Shelf Life: 9 Months
  • Substrate Type: Composite
  • Noise Shielding Level: 90 to 109 dB (Avg), < 70 dB (Avg)
  • Lap Shear Strength: 125 psi, 862 kPa
  • Durometer: 51 Shore A
Safety Warning

Item Information

Parker Chomerics PRO-SHIELD® 7008 is a silver filled electrically conductive silicone sealant or gap filler designed for applications which require superior EMI shielding performance.  PRO-SHIELD® 7008 pure silver filler provides great conductivity for the electrical grounding of electronic components and antennas.


When purchased in 30cc syringes, PRO-SHIELD® 7008 offers a premium electrically conductive sealant solution for applications which require the dispensing of small diameter beads with little to no waste. This item can be puchasaed online. Simply select your part number and add it to your shopping cart.


Features and Benefits:
• One component – no mixing or weighting required
• Moisture cure silicone – tack free in 4 hrs, reaches full cure in 3 days
• Volume resistivity: < 0.030 ohm-cm
• Shielding Effectiveness: <70 dB Avg.
• Lap Shear: 125 PSI (862 kPa)


Applications:
• Component or hardware grounding
• Medical devices
• Portable electronics
• Electronic assemblies
• Industrial cabinets
• Access panels
• Engine control modules (ECMs)
• Telecom infrastructure


Primer not included. For best adhesion, Chomerics recommends applying PRO-SHIELD® 7201 primer to a cleaned and degreased substrate before applying PRO-SHIELD® 7008.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336