PRO-SHIELD 7201 PRIMER | #90-02-7201-0000


LOADING IMAGES
90-02-7201-0000 90-02-7201-0000

PRO-SHIELD 7201 PRIMER | #90-02-7201-0000

Parker Chomerics PRO-SHIELD® 7201 Primer is an air-drying liquid coating used to improve the adhesion of PRO-SHIELD electrically conductive adhesives/sealants and paints.


Technical Specifications

  • Size: 3 dram vial (.35oz)
  • Dynamic Viscosity: 5 cP
  • Color: Clear
  • Shelf Life: 9 Months
Safety Warning

Item Information

Parker Chomerics PRO-SHIELD® 7201 Primer is an air-drying liquid coating used to improve the adhesion of Parker Chomerics PRO-SHIELD® conductive silicone compounds to metal and other non-silicone substrates. The primers are moisture reactive and clear in color. PRO-SHIELD 7201 Primer is formulated to achieve maximum adhesion on non-silicone substrates for PRO-SHIELD 7001, 7002, and 7008.

Features/Benefits:
• Easy to apply
• Clear in color
• Creates secure, maximum bond
• Works on a variety of substrates
• Available in 3 dram or 4 ounce containers

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336