PRO-SHIELD 7108 Electrically Conductive Silver Acrylic Paint | #90-03-7108-0000


LOADING IMAGES
90-03-7108-0000

PRO-SHIELD 7108 Electrically Conductive Silver Acrylic Paint | #90-03-7108-0000

Parker Chomerics PRO-SHIELD® 7108 is a silver filled, electrically conductive high performance coating designed to provide premier EMI shielding and surface conductivity for plastic parts and enclosures.


Technical Specifications

  • Size: Gallon
  • Volume Resistivity: < 0.10 Ω-cm
  • Noise Shielding Level: 70 to 89 dB (Avg)
  • Operating Humidity: Anti-Corrosion
  • Substrate Type: Plastic
  • Weight: 3640 g
  • Color: Silver
Safety Warning

Item Information

Parker Chomerics PRO-SHIELD® 7108 is a silver filled, electrically conductive high performance coating designed to provide premier EMI shielding and surface conductivity for plastic parts and enclosures. PRO-SHIELD® 7108 is a dependable EMI solution for critical electronic equipment. Available in 12 fluid ounce aerosol cans, it is great for spraying prototypes and performing initial qualification testing.

Great adhesion to the following plastics:
• Polycarbonate
• Epoxy
• ABS
• PC/ABS
• PVC
• PPE

Features and Benefits:
• One component acrylic
• Cure – 24 hrs at room temperature
• Surface Resistivity: < 0.10 ohm/sq
• Shielding Effectiveness: 80+ dB

Applications:
• Medical devices
• Electronic assemblies or enclosures
• Industrial cabinets
• Access panels
• Telecom Infrastructure
• Engine Control Modules (ECMs)
• Portable electronics

For best adhesion, PRO-SHIELD 7108 should be applied to a clean, dry, and oil free surface. A primer may be required for adhesion to solvent resistant plastics.

Note: Coating may blush (white discoloration of drying surface) when applied in a high humidity environment (temperature >80 F and relative humidity > 50%).
 

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336