PRO-SHIELD 7113 Electrically Conductive Silver Copper Epoxy Paint | #90-04-7113-0000


LOADING IMAGES
90-04-7113-0000 90-04-7113-0000

PRO-SHIELD 7113 Electrically Conductive Silver Copper Epoxy Paint | #90-04-7113-0000

Parker Chomerics PRO-SHIELD® 7113 is a two component electrically conductive epoxy coating which provides good adhesion to a variety of substrates.


Technical Specifications

  • Size: Quart - 2 component kit
  • Surface Resistivity: < 0.25 Ω/square
  • Noise Shielding Level: 50 to 69 dB (Avg)
  • Operating Humidity: Anti-Corrosion
  • Substrate Type: Composite
  • Weight: 940 g
Safety Warning

Item Information

Parker Chomerics PRO-SHIELD® 7113 is a two component epoxy coating which provides good adhesion to a variety of substrates. This durable electrically conductive coating offers good mechanical and environmental stability for reliable EMI protection of electronic equipment. With its low cost silver plated copper filler, PRO-SHIELD 7113 is a cost effective way to reduce EMI issues in commercial applications.

Great adhesion to the following substrates:
• Metals
• Plastics
• Composites

Features and Benefits:
• Two component epoxy
• Color – silver copper
• Pot Life – 4 hrs at room temperature
• Cure – 168 hrs at room temperature or 4 hrs at room temperature followed by 1 hr at 125C (257F)
• Surface Resistivity: < 0.25 ohm/sq
• Shielding Effectiveness: 60+ dB

Applications:
• Medical devices
• Electronic assemblies or enclosures
• Industrial cabinets
• Access panels
• Telecom Infrastructure
• Engine Control Modules (ECMs)
• Portable electronics

For best adhesion, PRO-SHIELD 7113 should be applied to a clean, dry, and oil free surface. Click here for more information on the proper application of conductive coatings and potential primers.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336