Precision Regulator Model 9000 | #9000SMVS100


LOADING IMAGES
9000SMVS100

Precision Regulator Model 9000 | #9000SMVS100 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • O-Ring Material: Viton
  • Diaphragm Material: Stainless Steel
  • Pressure Control Range: 0 to 100
  • Body Material: Stainless Steel
  • Flow Rate: 0.035 SCFM
  • Spring Material: Music Wire
  • Connection Type: 1/8" Compression Fitting
  • Product Type: High Precision Pressure Regulator
  • Operating Temperature: to +71°C | to +160°F
Safety Warning

Item Information

The Parker Precision Fluidics Model 9000 Regulator is a compact, spring-loaded, diaphragm operated back pressure regulator. Designed specifically for precision regulation in low-flow gas applications, it controls upstream pressure rather than downstream pressure and is similar to a relief valve in operation. Model 9000 is performance tested under simulated operating conditions and is cleaned for analytical instrument service.

Markets:
• Chemical/Petrochemical
• Food & Beverage quality monitoring
• Drug Analysis
• Forensics and Environmental monitoring

Features:
• Direct-acting and non-relieving
• Compact design enables panel mounting
• All bar stock construction reduces production variation
• Bubble tight shut-off
• Cleaned for Analytical Service Use
• Pressure gauge port included
• RoHS and REACH compliant

Typical Applications:
• Environmental Analyzers — Helium or Hydrogen Carrier Gas
• Precision Nitrogen Control for Chemical Analysis
• Laboratory and Process Gas Chromatography Applications
• Argon Gas Regulation for BioReagent Manufacturing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821