Lone Wolf - Miniature Proportional Valve | #910-000103-048


LOADING IMAGES
910-000103-048
Click to View CAD Model

Lone Wolf - Miniature Proportional Valve | #910-000103-048

Thermally compensated 2-way normally open (NO) proportional valve designed to maintain accurate and repeatable flow over a wide range of media at rates of up to 14 slpm.


Technical Specifications

  • Maximum Operating Voltage: 47 VDC
  • Pneumatic Connection: 1/8" Barbs
  • Maximum Operating Pressure/Orifice Size: 0-25 psi / 0.036"
  • Electrical Connection: Quick Connect Spade
  • Body Material: 360 HO2 Brass
Safety Warning

Item Information

The Parker Lone Wolf miniature proportional valve is a thermally compensated 2-way normally open (NO) proportional valve designed to maintain accurate and repeatable flow over a wide range of media. With the highest performance characteristics of any NO proportional valve available on the market, the Parker Lone Wolf miniature proportional valve is an ideal choice for medical devices and patient monitoring applications that require rapid response along with stable and accurate performance.

Markets
Anesthesia
Patient Monitoring

Features/Benefits
Provide rapid, stable performance to improve system accuracy
Enhances system control and patient comfort
Maintains ideal flow across numerous media types and its entire operating temperature range
Proven performance tested to 100 million life cycles
Reach, RoHS, ISO 15001, IP65, and CE compliant

Typical Applications 
Blood Pressure Monitoring 
Vitreoretinal Surgery

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821